(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1216 |
1275 |
1478 |
409 |
499 |
716 |
729 |
731 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Finish | Color | Cross-Section Size (mm) | Length (m) | Plate Thickness (mm) | Type | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 389.40 | HRM METALLIC MATERIAL | 1 Piece(s) | Quote | Bronze finish | Bronze | 11 × 25 | 1 | 1.7 | Without hole | 4960126212168 | ||
฿ 389.40 | HRM METALLIC MATERIAL | 1 Piece(s) | Quote | Stainless-steel color finish | Stainless-steel color | 11 × 25 | 1 | 1.7 | Without hole | 4960126212755 | ||
฿ 533.32 | HRM METALLIC MATERIAL | 1 Piece(s) | Quote | Stainless-steel color finish | Stainless-steel color | 11 × 25 | 1.82 | 1.7 | Without hole | 4960126214780 | ||
฿ 320.00 | HRM METALLIC MATERIAL | 1 Piece(s) | Quote | Anodized-aluminum finish | - | 11 × 25 | 1 | 1.7 | Without hole | 4960126014090 | ||
฿ 533.32 | HRM METALLIC MATERIAL | 1 Piece(s) | Quote | Bronze finish | Bronze | 11 × 25 | 1.82 | 1.7 | Without hole | 4960126004992 | ||
฿ 469.82 | HRM METALLIC MATERIAL | 1 Piece(s) | Quote | Anodized-aluminum finish | - | 11 × 25 | 1.82 | 1.7 | Without hole | 4960126004701 | ||
฿ 572.02 | HRM METALLIC MATERIAL | 1 Piece(s) | Quote | Anodized-aluminum finish | - | 11 × 25 | 1.82 | 1.7 | With hole | 4960126004725 | ||
฿ 585.92 | HRM METALLIC MATERIAL | 1 Piece(s) | Quote | Anodized-aluminum finish | - | 14.5 × 34.2 | 1.82 | 2.3 | With hole | 4960126004718 |
Loading...
Floor hardware type | Carpet Pusher | Material | 6063 Aluminum | Pattern (Printed/Laminated) | None |
---|
How can we improve?
How can we improve?