1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Stainless Steel Collar Channel (ACST)

HRM METALLIC MATERIAL

Aluminum Stainless Steel Collar Channel (ACST)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 378.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Generally high-used metal C-shaped channel
[Features]
・ A general-purpose material used as an enclosure or frame for boards and panels
[Applications]
・ It is used for the cut edge of a board

C-Channels Used For Rims And Frames On Boards And Panels

Aluminum Channel AC

Generally and frequently used metal material with good workability.

C-Channels

Aluminum Channel AC-3.5, 1-mm Thick

Aluminum Channel AC-3.5, 1 mm-Thick

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 461. Length: 1,000 mm.
Model Number: 1467. Length: 1,820 mm.

Aluminum Channel AC-5.5, 1-mm Thick

Aluminum Channel AC-5.5, 1-mm Thick

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 462. Length: 1,000 mm
Model number: 707. Length: 1,820mm.

Aluminum Channel AC-10, 1-mm Thick

Aluminum Channel AC-10, 1-mm Thick

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 436. Length: 1,000 mm.
Model number: 708. Length:1,820 mm.

Aluminum Channel AC-12, 1-mm Thick

Aluminum Channel AC-12, 1-mm Thick

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 464. Length: 1,000 mm.
Model number: 709. Length: 1,820 mm.

Aluminum Channel AC-15, 1-mm Thick

Aluminum Channel AC-15, 1-mm Thick

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 465. Length: 1,000 mm.
Model number: 710. Length: 1,820 mm.

Aluminum Channel AC-18, 1.5-mm Thick

Aluminum Channel AC-18, 1.5-mm Thick

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 466. Length:1,000 mm.

Aluminum Channel AC-21, 1.5-mm Thick

Aluminum Channel AC-21, 1.5-mm Thick

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 467. Length: 1,000 mm.

Aluminum Channel AC-25, 1.5-mm Thick

Aluminum Channel AC-25, 1.5-mm Thick

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 468. Length: 1,000 mm.

Part Number
463
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 378.57

HRM METALLIC MATERIAL 20 Piece(s) 9 Day(s)

Loading...

  1. 1
 

Basic Information

Material 6063 Aluminum Finish Anodized-aluminum finish Height(mm) 10
Length(mm) 1000 Plate Thickness(mm) 1 Groove Width(mm) 10
JAN Code 4960126014632

Please check the type/dimensions/specifications of the part 463 in the Aluminum Stainless Steel Collar Channel (ACST) series.