Aluminum Bronze Angle (ALB / Equilateral)

Brand :
HIKARIMOL

Caution

    Product Description

    Generally high-used metal L-shaped angle (Inequilateral)
    [Features]
    ・ Aluminum has a specific gravity of approx. 1/3 that of steel and is a general-purpose material with excellent workability
    [Applications]
    ・ It can be widely used as a protective material and reinforcing material for corners

    Lightweight And High-Workability Aluminum Angles With Non-Equal Sides

    Aluminum Angle AL With Non-Equal Sides

    Frequently used aluminum angle widely used for protection and reinforcing edges.

    List Of Aluminum Angles AL With Non-Equal Sides

    Aluminum Angle AL 5×15 mm, 1-mm Thick

    Aluminum Angle AL 5 × 15 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 431. Length: 1,000 mm.
    Model number: 720. Length: 1,820 mm.

    Aluminum Angle AL 5 × 20 mm, 1-mm Thick

    Aluminum Angle AL 5 × 20 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 432. Length: 1,000 mm.
    Model number: 721. Length: 1,820 mm.

    Aluminum Angle AL 5 × 25 mm, 1.5-mm Thick

    Aluminum Angle AL 5 × 25 mm, 1.5-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 433. Length: 1,000 mm.

    Aluminum Angle AL 10 × 25 mm, 1.5-mm Thick

    Aluminum Angle AL 10 × 25 mm, 1.5-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 434. Length: 1,000 mm.
    Model number: 444. Length: 2,000 mm.

    Aluminum Angle AL 10 × 30 mm, 1.5-mm Thick

    Aluminum Angle AL 10 × 30 mm, 1.5-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 435. Length: 1,000 mm.

    Aluminum Angle AL 15 × 25 mm, 1.5-mm Thick

    Aluminum Angle AL 15 × 25 mm, 1.5-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 436. Length: 1,000 mm.
    Model number: 446. Length: 2,000 mm.

    Aluminum Angle AL 15 × 30 mm, 2-mm Thick

    Aluminum Angle AL 15 × 30 mm, 2-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 437. Length: 1,000 mm.
    Model number: 447. Length: 2,000 mm.

    Aluminum Angle AL 20 × 30 mm, 2-mm Thick

    Aluminum Angle AL 20 × 30 mm, 2-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 491. Length: 1,000 mm.

    Aluminum Angle AL 20 × 40 mm, 2-mm Thick

    Aluminum Angle AL 20 × 40 mm, 2-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 438. Length: 1,000 mm.
    Model number: 448. Length: 2,000 mm.

    Aluminum Angle AL 25 × 50 mm, 3-mm Thick

    Aluminum Angle AL 25 × 50 mm, 3-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 492. Length: 1,000 mm.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat