6063 Aluminum, L-Shaped Angle, AL (Equilateral 3 mm Thickness)

Brand :
HIKARIMOL

Caution

    Product Description

    Generally high-used metal L-shaped angle (Equilateral)
    [Features]
    ・ Aluminum has a specific gravity of approx. 1/3 that of steel and is a general-purpose material with excellent workability
    [Applications]
    ・ It can be widely used as a protective material and reinforcing material for corners

    Generally Frequently Used L-Shaped Angles With Equal Sides

    Aluminum Angle with Equal Sides

    Aluminum L-shaped angle, more lightweight compared to iron.

    List Of Aluminum Angles AL (With Equal Sides)

    Aluminum Angle AL 9 × 9 mm, 1-mm Thick

    Aluminum Angle AL 9 × 9 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 401. Length: 1,000 mm.
    Model number: 701. Length: 1,820 mm.

    Aluminum Angle AL 12 × 12 mm, 1-mm Thick

    Aluminum Angle AL 12 × 12 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 402. Length: 1,000 mm.
    Model number: 702. Length: 1,820 mm.

    Aluminum Angle AL 15 × 15 mm, 1-mm Thick

    Aluminum Angle AL 15 × 15 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 403. Length: 1,000 mm.
    Model number: 703. Length: 1,820 mm.

    Aluminum Angle AL 19 × 19 mm, 1-mm Thick

    Aluminum Angle AL 19 × 19 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 404. Length: 1,000 mm.
    Model number: 704. Length: 1,820 mm.

    Aluminum Angle AL 25 × 25 mm, 1-mm Thick

    Aluminum Angle AL 25 × 25 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 405. Length: 1,000 mm.
    Model number: 705. Length: 1,820 mm.

    Aluminum Angle AL 30 × 30 mm, 1-mm Thick

    Aluminum Angle AL 30 × 30 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 406. Length: 1,000 mm.
    Model number: 706. Length: 1,820 mm.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat