Hobby Metal Aluminum Angle

Brand :
HIKARIMOL

Caution

    Product Description

    Generally high-used metal pipe
    [Features]
    ・ Aluminum has a specific gravity of approx. 1/3 that of steel and is a general-purpose material with excellent workability
    [Applications]
    ・ It can be used in a wide range of applications such as hobbies and crafts

    General Purpose Metal Pipes For Wide-Range Use

    Metal pipe

    Metal pipes usable for a wide range of applications including non-industrial arts and crafts.

    List Of Aluminum Round Pipes

    Aluminum Round Pipe 3 mm, 0.5-mm Thick

    Aluminum Round Pipe 3 mm, 0.5-mm Thick

    Material: 1050 Aluminum base material.
    Model number: 503. Length: 1,000 mm.

    Aluminum Round Pipe 4 mm, 0.5-mm Thick

    Aluminum Round Pipe 4 mm, 0.5-mm Thick

    Material: 1050 Aluminum base material.
    Model number: 504. Length: 1,000 mm.

    Aluminum Round Pipe 5 mm, 0.5-mm Thick

    Aluminum Round Pipe 5 mm, 0.5-mm Thick

    Material: 1050 Aluminum base material.
    Model number: 505. Length: 1,000 mm.

    Aluminum Round Pipe 6 mm, 0.5-mm Thick

    Aluminum Round Pipe 6 mm, 0.5-mm Thick

    Material: 1050 Aluminum base material.
    Model number: 506. Length: 1,000 mm.

    Aluminum Round Pipe 7 mm, 0.5-mm Thick

    Aluminum Round Pipe 7 mm, 0.5-mm Thick

    Material: 1050 Aluminum base material.
    Model number: 507 Length: 1,000 mm.

    Aluminum Round Pipe 8 mm, 0.5-mm Thick

    Aluminum Round Pipe 8 mm, 0.5-mm Thick

    Material: 1050 Aluminum base material.
    Model number: 508. Length: 1,000 mm.

    Aluminum Round Pipe 9 mm, 0.5-mm Thick

    Aluminum Round Pipe 9 mm, 0.5-mm Thick

    Material: 1050 Aluminum base material.
    Model number: 509. Length: 1,000 mm.

    Aluminum Round Pipe 10 mm, 0.5-mm Thick

    Aluminum Round Pipe 10 mm, 0.5-mm Thick

    Material: 1050 Aluminum base material.
    Model number: 510. Length: 1,000 mm.

    Aluminum Round Pipe 12 mm, 1-mm Thick

    Aluminum Round Pipe 12 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 512. Length: 1,000 mm.

    Aluminum Round Pipe 13 mm, 1-mm Thick

    Aluminum Round Pipe 13 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 1240. Length: 1,000 mm.
    Model number: 1465. Length: 2,000 mm.

    Aluminum Round Pipe 15 mm, 1-mm Thick

    Aluminum Round Pipe 15 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 513. Length: 1,000 mm.
    Model number: 522. Length: 2,000 mm.

    Aluminum Round Pipe 16 mm, 1-mm Thick

    Aluminum Round Pipe 16 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 1241. Length: 1,000 mm.
    Model number: 1466. Length: 2,000 mm.

    Aluminum Round Pipe 19 mm, 1-mm Thick

    Aluminum Round Pipe 19 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 514. Length: 1,000 mm.
    Model number: 523. Length: 2,000 mm.

    Aluminum Round Pipe 25 mm, 1-mm Thick

    Aluminum Round Pipe 25 mm, 1-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 515. Length: 1,000 mm.
    Model number: 524. Length: 2,000 mm.

    Aluminum Round Pipe 32 mm, 1.5-mm Thick

    Aluminum Round Pipe 32 mm, 1.5-mm Thick

    Material: 6063 Aluminum with anodized-aluminum finish.
    Model number: 516. Length: 1,000 mm.
    Model number: 525. Length: 2,000 mm.

     

    List Of Stainless Steel Round Pipes

    All Stainless Steel Round Pipe 6 mm, 0.5-mm Thick

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat