1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod, Round Pipe (Aluminum, Stainless Steel, Brass, Copper)【2-3 Pieces Per Package】 (1402)

HRM METALLIC MATERIAL

Rod, Round Pipe (Aluminum, Stainless Steel, Brass, Copper) (1402)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The SUS304 material used in this series may be magnetized due to processing conditions.

Product Description

Metal cylindrical rod that can be used as craft wire rod
[Features]
・ Extra-fine metal rod
[Applications]
・ It can be used in a wide range of applications such as hobbies and crafts

Wire Material For Crafts For Wide-Range Use In Hobbies, Crafts, etc.

Wire material for crafts

Easy-to-handle super fine cylindrical rod for crafts.

List Of Copper Wires

Copper Wire 0.5mm

Copper Wire 0.5 mm

Material: C-1100. Contains 3 wires.
Model number: 1400. Length: 300 mm.

Copper Wire 0.7 mm

Copper Wire 0.7 mm

Material: C-1100. Contains 3 wires.
Model number: 1401. Length: 300 mm.

Copper Wire 1 mm

Copper Wire 1 mm

Material: C-1100. Contains 3 wires.
Model number: 1402. Length: 300 mm.

Copper Wire 1.5 mm

Copper Wire 1.5 mm

Material: C-1100. Contains 3 wires.
Model number: 1403. Length: 300 mm.

List Of Brass Wires

Brass Wire 0.5 mm

Brass Wire 0.5 mm

Material: C-2700. Contains 3 wires.
Model number: 1404. Length: 300 mm.

Brass Wire 0.7 mm

Brass Wire 0.7 mm

Material: C-2700. Contains 3 wires.
Model number: 1405. Length: 300 mm.

Brass Wire 1 mm

Brass Wire 1 mm

Material: C-2700. Contains 3 wires.
Model number: 1406. Length: 300 mm.

Brass Wire 1.5 mm

Brass Wire 1.5 mm

Material: C-2700. Contains 3 wires.
Model number: 1407. Length: 300 mm.

List Of Stainless Steel Wires

Stainless Steel Wire 0.3 mm

Stainless Steel Wire 0.3 mm

Material: SUS304. Contains 2 wires.
Model number: 1408. Length: 300 mm.

Stainless Steel Wire 0.5 mm

Stainless Steel Wire 0.5 mm

Material: SUS304. Contains 2 wires.
Model number: 1409. Length: 300 mm.

Stainless Steel Wire 0.7 mm

Stainless Steel Wire 0.7 mm

Material: SUS304. Contains 2 wires.
Model number: 1410. Length: 300 mm.

Stainless Steel Wire 1 mm

Stainless Steel Wire 1 mm

Material: SUS304. Contains 2 wires.
Model number: 1411. Length: 300 mm.

List Of Aluminum Wires

Aluminum Wire 1 mm

Aluminum Wire 1 mm

Material: 1070 Aluminum base material. Contains 2 wires.
Model number: 1412. Length: 300 mm.

Aluminum Wire 1.2 mm

Aluminum Wire 1.2 mm

Material: 1070 Aluminum base material. Contains 2 wires.
Model number: 1413. Length: 300 mm.

Aluminum Wire 1.5 mm

Aluminum Wire 1.5 mm

Material: 1070 Aluminum base material. Contains 2 wires.
Model number: 1414. Length: 300 mm.

Aluminum Wire 2 mm

Aluminum Wire 2 mm

Material: 1070 Aluminum base material. Contains 2 wires.
Model number: 1415. Length: 300 mm.

Part Number
1402
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Outer Diameter
(Ø)
Aluminum Finish JAN Code

฿ 106.67

HRM METALLIC MATERIAL 1 Pack(s)

3 Pieces Per Package

31 Day(s) [Copper] C-1101 (Copper)1-4960126214025

Loading...

  1. 1

Basic Information

Length(mm) 300 Surface Treatment Not Provided Heat Treatment Not Provided