1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod, Hobby Metal Wire (Copper, Brass, Stainless Steel, Aluminum) (535)

HRM METALLIC MATERIAL

Rod, Hobby Metal Wire (Copper, Brass, Stainless Steel, Aluminum) (535)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Generally high-used metal cylindrical rod
[Features]
・ Aluminum has a specific gravity of approx. 1/3 that of steel and is a general-purpose material with excellent workability
[Applications]
・ It can be used in a wide range of applications such as hobbies and crafts

Metal Cylindrical Rod For Wide-Range Use In Hobbies, Handicrafts, etc.

Metal Cylindrical Rod

Generally frequently used general-purpose material.

List Of Copper Cylindrical Rods

Copper Cylindrical Rod 2 mm

Copper Cylindrical Rod 2 mm

Material: C-1100B.
Model number: 632. Length: 1,000 mm.

Copper Cylindrical Rod 3 mm

Copper Cylindrical Rod 3 mm

Material: C-1100B.
Model number: 633. Length: 1,000 mm.

Copper Cylindrical Rod 4 mm

Copper Cylindrical Rod 4 mm

Material: C-1100B.
Model number: 634. Length: 1,000 mm.

 

List Of Brass Cylindrical Rods

Brass Cylindrical Rod 2 mm

Brass Cylindrical Rod 2 mm

Material: C-3604B.
Model number: 611. Length: 1,000 mm.

Brass Cylindrical Rod 3 mm

Brass Cylindrical Rod 3 mm

Material: C-3604B.
Model number: 613. Length: 1,000 mm.

Brass Cylindrical Rod 4 mm

Brass Cylindrical Rod 4 mm

Material: C-3604B.
Model number: 614. Length: 1,000 mm.

Brass Cylindrical Rod 5 mm

Brass Cylindrical Rod 5 mm

Material: C-3604B.
Model number: 615. Length: 1,000 mm.

Brass Cylindrical Rod 6 mm

Brass Cylindrical Rod 6 mm

Material: C-3604B.
Model number: 616. Length: 1,000 mm.

 

List Of Cylindrical Rods

Aluminum Cylindrical Rod 3 mm

Aluminum Cylindrical Rod 3 mm

Material: 1070 Aluminum base material.
Model number: 533. Length: 1,000 mm.

Aluminum Cylindrical Rod 4 mm

Aluminum Cylindrical Rod 4 mm

Material: 1070 Aluminum base material.
Model number: 534. Length: 1,000 mm.

Aluminum Cylindrical Rod 5 mm

Aluminum Cylindrical Rod 5 mm

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 535. Length: 1,000 mm.

Aluminum Cylindrical Rod 6 mm

Aluminum Cylindrical Rod 6 mm

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 536. Length: 1,000 mm.

Aluminum Cylindrical Rod 7 mm

Aluminum Cylindrical Rod 7 mm

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 537. Length: 1,000 mm.

Aluminum Cylindrical Rod 8 mm

Aluminum Cylindrical Rod 8 mm

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 538. Length: 1,000 mm.

Aluminum Cylindrical Rod 9 mm

Aluminum Cylindrical Rod 9 mm

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 539. Length: 1,000 mm.

Aluminum Cylindrical Rod 10 mm

Aluminum Cylindrical Rod 10 mm

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 540. Length: 1,000 mm.

Aluminum Cylindrical Rod 12 mm

Aluminum Cylindrical Rod 12 mm

Material: 6063 Aluminum with anodized-aluminum finish.
Model number: 541. Length: 1,000 mm.

 
Part Number
535
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Outer Diameter
(Ø)
Aluminum Finish JAN Code

฿ 194.29

HRM METALLIC MATERIAL 20 Piece(s) 31 Day(s) -5Anodized-aluminum finish4960126015356

Loading...

  1. 1

Basic Information

Length(mm) 1000 Surface Treatment Not Provided Heat Treatment Not Provided