1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Stainless Steel Collar Flat Plate (APST)

HRM METALLIC MATERIAL

Aluminum Stainless Steel Collar Flat Plate (APST)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 225.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Generally high-used metal block
[Features]
・ Aluminum has a specific gravity of approx. 1/3 that of steel and is a general-purpose material with excellent workability
[Applications]
・ It can be used as a reinforcing material

Highly Versatile Aluminum Square Rods Approx. 1/3 The Weight Of Iron

Aluminum Square Rod

Frequently-used aluminum square rods ideal for reinforcing material, etc.

List Of Frequently-Used Aluminum Square Rods

Aluminum Square Rod 6 × 6 mm

Aluminum Square Rod 6 × 6 mm

Material: 6063 aluminum with anodized-aluminum finish.
Model number: 570. Length: 1,000 mm.

Aluminum Square Rod 8 × 8 mm

Aluminum Square Rod 8×8 mm

Material: 6063 aluminum with anodized-aluminum finish.
Model number: 571. Length: 1,000 mm

Aluminum Square Rod 10 × 10 mm

Aluminum Square Rod 10×10 mm

Material: 6063 aluminum with anodized-aluminum finish.
Model number: 572. Length: 1,000 mm.

 
Part Number
570
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 225.00

HRM METALLIC MATERIAL 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1
 

Basic Information

Material 6063 Aluminum Length(mm) 1000 Width(mm) 6
Finish Anodized-aluminum finish JAN Code 4960126015707

Please check the type/dimensions/specifications of the part 570 in the Aluminum Stainless Steel Collar Flat Plate (APST) series.