HYB Series Round Type Hygienic Design Cylinder

Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis. - Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
- CAD data is not supported for some model numbers.
Product Description
A water-resistant air cylinder configured for easy cleaning.
[Features]
· To keep the product flat, grooves for auto switches and holes for cushion needles, etc. have been eliminated.
· Cylinder with improved water resistance and 5 times longer lifespan (compared to manufacturer's current models).
· With auto switch (HYDB).
Model Number Notation

Model Number Notation
HYB Series Round Type Hygienic Design Cylinder Features

HYB Series Round Type Hygienic Design Cylinder external appearance

JIS symbol of HYB Series Round Type Hygienic Design Cylinder (rubber bumper)
Specifications
| Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
|---|---|---|---|---|---|---|---|---|
| Action | Double acting, single rod | |||||||
| Fluid | Air | |||||||
| Minimum operating pressure | 0.2 MPa | 0.15 MPa | 0.07 MPa | |||||
| Maximum operating pressure | 1.0 MPa | |||||||
| Proof Pressure | 1.5 MPa | |||||||
| Ambient and Working Fluid Temperature | Without switch: 0°C to 70°C | |||||||
| With switch: 0°C to 60°C | ||||||||
| Lubrication | Not required | |||||||
| Piston Speed | 50 to 500 mm/s (with pressure at 1.0 MPa)* | |||||||
| Cushioning | Rubber cushion | |||||||
| Stroke length tolerance | (0 to +1.4) mm | |||||||
| Piston rod material | SUS304 hard chrome plating | |||||||
*Use the product below the allowable kinetic energy. See p. 1,086 of the manufacturer's catalog for the allowable kinetic energy.
Standard Stroke Table
| Tube Inner Diameter (mm) | Standard Stroke (mm) |
|---|---|
| 20 | 25, 50, 75, 100, 125, 150, 200 |
| 25 to 100 | 25, 50, 75, 100, 125, 150, 200, 250, 300 |
- *Manufacture of intermediate strokes at 1‑mm intervals is possible (spacers are not used).
Drawing
HY□B20 to 100

Drawing: HY□B20 to 100
(Units: mm)
| Tube inner diameter | A | B | C | D | E1 | E2 | F1 | F2 | GA | GB | H | I | J | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Port: M5, Rc, NPT | Port: G | |||||||||||||
| 20 | M4 × 0.7 depth 8 | 14 | 18.5 | 8 | 18 | 12 | 3 | 2 | 13 | 10 | 10 | 26 | M4 × 0.7 depth 7 | |
| 25 | M5 × 0.8 depth 10 | 16.5 | 18.5 | 10 | 18 | 14 | 3 | 2 | 13 | 10 | 10 | 31 | M5 × 0.8 depth 7.5 | |
| 32 | M6 × 1.0 depth 12 | 20 | 20 | 12 | 20 | 18 | 3 | 2 | 12 | 11 | 10 | 10 | 38 | M5 × 0.8 depth 8 |
| 40 | M8 × 1.25 depth 13 | 26 | 26 | 16 | 26 | 25 | 3 | 2 | 13 | 10 | 10 | 15 | 47 | M6 × 1.0 depth 12 |
| 50 | M10 × 1.5 depth 15 | 32 | 32 | 20 | 32 | 30 | 3 | 2 | 14 | 14 | 12 | 15 | 58 | M8 × 1.25 depth 16 |
| 63 | M10 × 1.5 depth 15 | 38 | 38 | 20 | 32 | 32 | 3 | 2 | 14 | 12 | 12 | 15 | 72 | M10 × 1.5 depth 16 |
| 80 | M16 × 2.0 depth 21 | 50 | 50 | 25 | 37 | 40 | 3 | 3 | 20 | 17 | 16 | 20 | 89 | M10 × 1.5 depth 22 |
| 100 | M20 × 2.5 depth 27 | 60 | 60 | 30 | 42 | 50 | 3 | 3 | 20 | 17 | 16 | 20 | 110 | M12 × 1.75 depth 22 |
(Units: mm)
| Tube inner diameter | K | KA | NA | NB | P | R | S | ZZ | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Nil | TF | TN | ||||||||
| 20 | 5 | 6 | 30 | 24 | M5 × 0.8 | - | - | 33 | 69 | 81 |
| 25 | 5 | 8 | 30 | 29 | M5 × 0.8 | - | - | 33 | 69 | 81 |
| 32 | 6 | 10 | 35.5 | 35.5 | Rc 1/8 | G1/8 | NPT 1/8 | - | 71 | 83 |
| 40 | 6.5 | 13 | 44 | 44 | Rc 1/8 | G1/8 | NPT 1/8 | - | 78 | 95 |
| 50 | 8 | 16 | 55 | 55 | Rc1/4 | G1/4 | NPT1/4 | - | 90 | 107 |
| 63 | 8 | 16 | 69 | 69 | Rc1/4 | G1/4 | NPT1/4 | - | 90 | 107 |
| 80 | 9.5 | 22 | 80 | 80 | Rc3/8 | G3/8 | NPT 3/8 | - | 108 | 131 |
| 100 | 11.5 | 27 | 100 | 100 | Rc1/2 | G1/2 | NPT1/2 | - | 108 | 131 |
- *Refer to p. 1,068 of the manufacturer's catalog for other models' dimensions, specifications, etc.