(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A lightweight air cylinder that can be made lighter by changing the shape of the rod cover and head cover.
[Features]
· Square-tube type air cylinder.
· Can mount small auto switches on 4 surfaces.
· Non-rotating type (MB1K) or type with auto switch (built-in magnet) (MDB1K).
· RoHS compliant.
· Bore size: 32 mm / 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Port thread types: Rc, NPT, G.
· Rod boot: none (Nil), nylon tarpaulin (J), heat-resistant tarpaulin (K).
· Action: double acting, single rod.
Model Number Notation
MB1K Series external appearance
MB1K Series (air cushion) JIS symbol
*Kinetic energy absorbable by the cushion mechanism is identical to double acting, single rod.
Diagram: MB1K Series
Number | Name | Material | Quantity | Notes |
---|---|---|---|---|
1 | Rod cover | Diecast aluminum | 1 | Trivalent chromated |
2 | Head cover | Diecast aluminum | 1 | Trivalent chromated |
3 | Cylinder Tube | Aluminum alloy | 1 | Hard anodized aluminum |
4 | Piston rod | Stainless steel | 1 | - |
5 | Piston | Aluminum alloy | 1 | - |
6 | Cushion Ring | Rolled steel | 2 | Zinc chromate |
7 | Piston Nut | Rolled steel | 1 | Zinc chromate |
8 | Non-Rotating Guide | Resin/Copper alloy (Multiple layers) | 1 | - |
9 | Cushion valve | Steel wire | 2 | Zinc trivalent chromate |
10 | Retaining Ring | Steel for spring | 2 | ø40 to 100 mm |
11 | Tie-rod | Carbon steel | 4 | Zinc trivalent chromate |
12 | Tie-rod nut | Carbon steel | 8 | Zinc trivalent chromate |
13 | Wear Ring | Resin | 1 | - |
14 | Rod packing | NBR | 1 | - |
15 | Piston packing | NBR | 1 | - |
16 | Cushion Seal | Urethane | 2 | - |
17 | Cushion valve seal | NBR | 2 | - |
18 | Cylinder Tube Gasket | NBR | 2 | - |
19 | Rod end nut | Rolled steel | 1 | Zinc trivalent chromate |
20 | Magnet | - | (1) | - |
21 | Hex Socket Head Set Screw | Steel wire | 2 | Black trivalent chromate |
*Models without air cushion are designed to include rubber bumpers.
Since the bumpers are attached to the both sides of the piston, the overall length is longer than the cylinder with air cushion as follows: ø32 (32‑mm bore size), ø40 (40‑mm bore size): 6 mm; ø50 (50‑mm bore size), ø63 (63‑mm bore size): 8 mm; ø80 (80‑mm bore size), ø100 (100‑mm bore size): 10 mm.
Basic type: (B) dimensional drawing
(Units: mm)
Tube inner diameter (mm) | Stroke range | A | AL | B | B1 | C | D | E | F | G | H | H1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
32 | Up to 500 | 22 | 19.5 | 46 | 17 | 32.5 | 12.2 | 30 | 13 | 13 | 47 | 6 |
40 | Up to 500 | 30 | 27 | 52 | 22 | 38 | 14.2 | 35 | 13 | 14 | 51 | 8 |
50 | Up to 600 | 35 | 32 | 65 | 27 | 46.5 | 19 | 40 | 14 | 15.5 | 58 | 11 |
63 | Up to 600 | 35 | 32 | 75 | 27 | 56.5 | 19 | 45 | 14 | 16.5 | 58 | 11 |
80 | Up to 800 | 40 | 37 | 95 | 32 | 72 | 23 | 45 | 20 | 19 | 72 | 13 |
100 | Up to 800 | 40 | 37 | 114 | 41 | 89 | 27 | 55 | 20 | 19 | 72 | 16 |
Tube inner diameter (mm) | J | MA | MB | MM | N* | P | S | V | W | ZZ |
---|---|---|---|---|---|---|---|---|---|---|
32 | M6 × 1 | 16 | 4 | M10 × 1.25 | 26 | 1/8 | 84 | 4 | 6.5 | 135 |
40 | M6 × 1 | 16 | 4 | M14 × 1.5 | 26 | 1/4 | 84 | 4 | 9 | 139 |
50 | M8 × 1.25 | 16 | 5 | M18 × 1.5 | 30.5 | 1/4 | 94 | 5 | 10.5 | 156 |
63 | M8 × 1.25 | 16 | 5 | M18 × 1.5 | 30.5 | 3/8 | 94 | 9 | 12 | 156 |
80 | M10 × 1.5 | 16 | 5 | M22 × 1.5 | 37 | 3/8 | 114 | 11.5 | 14 | 190 |
100 | M10 × 1.5 | 16 | 5 | M26 × 1.5 | 37 | 1/2 | 114 | 17 | 15 | 190 |
Part Number |
---|
MDB1KF32-300Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,674.94 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 32 | 300 | Air cushion | Built-in magnet | Rc | None | - | - | None | Without bracket | Rod-end flange type | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
How can we improve?
How can we improve?