1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MB1K Series Square-Tube Type Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod (Part Number)

SMC AIR CYLINDER

MB1K Series Square-Tube Type Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,304.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

A lightweight air cylinder that can be made lighter by changing the shape of the rod cover and head cover.
[Features]
· Square-tube type air cylinder.
· Can mount small auto switches on 4 surfaces.
· Non-rotating type (MB1K) or type with auto switch (built-in magnet) (MDB1K).
· RoHS compliant.
· Bore size: 32 mm / 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Port thread types: Rc, NPT, G.
· Rod boot: none (Nil), nylon tarpaulin (J), heat-resistant tarpaulin (K).
· Action: double acting, single rod.

Model Number Notation

Model Number Notation

Model Number Notation

MB1K Series Square-Tube Type Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod Specifications

MB1K Series external appearance

MB1K Series external appearance

MB1K Series (air cushion) JIS symbol

MB1K Series (air cushion) JIS symbol

Specifications

  • Fluid: air
  • Guaranteed proof pressure: 1.5 MPa
  • Maximum operating pressure: 1 MPa
  • Minimum operating pressure: 0.05 MPa
  • Ambient and fluid temperature (without auto switch): -10 to +70°C (no freezing)
  • Ambient and fluid temperature (with auto switch): -10 to +60°C (no freezing)
  • Lubrication: non-lube
  • Piston speed: 50 to 1,000 mm/s
  • Stroke length tolerance*: up to 250: (0 to +1) / 251 to 1,000: (0 to +1.4) / 1,001 to 1,500: (0 to +1.8)
  • Cushion: air cushion or rubber bumper
  • Port size (Rc, NPT, G): 1/8 (32‑mm bore size), 1/4 (40‑mm, 50‑mm bore size), 3/8 (63‑mm, 80‑mm bore size), 1/2 (100‑mm bore size)
  • Mounting: basic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type
  • Non-rotating accuracy: ±0.5° (32‑mm, 40‑mm, 50‑mm, 63‑mm bore size), ±0.3° (80‑mm, 100‑mm bore size)
  • Allowable rotating torque: 0.25 N·m or less (32‑mm bore size), 0.45 N·m or less (45‑mm bore size), 0.64 N·m or less (50‑mm, 63‑mm bore size), 0.79 N·m or less (80‑mm bore size), 0.93 N·m or less (100‑mm bore size)

*Kinetic energy absorbable by the cushion mechanism is identical to double acting, single rod.

Diagram

Diagram: MB1K Series

Diagram: MB1K Series

NumberNameMaterialQuantityNotes
1Rod coverDiecast aluminum1Trivalent chromated
2Head coverDiecast aluminum1Trivalent chromated
3Cylinder TubeAluminum alloy1Hard anodized aluminum
4Piston rodStainless steel1-
5PistonAluminum alloy1-
6Cushion RingRolled steel2Zinc chromate
7Piston NutRolled steel1Zinc chromate
8Non-Rotating GuideResin/Copper alloy (Multiple layers)1-
9Cushion valveSteel wire2Zinc trivalent chromate
10Retaining RingSteel for spring2ø40 to 100 mm
11Tie-rodCarbon steel4Zinc trivalent chromate
12Tie-rod nutCarbon steel8Zinc trivalent chromate
13Wear RingResin1-
14Rod packingNBR1-
15Piston packingNBR1-
16Cushion SealUrethane2-
17Cushion valve sealNBR2-
18Cylinder Tube GasketNBR2-
19Rod end nutRolled steel1Zinc trivalent chromate
20Magnet-(1)-
21Hex Socket Head Set ScrewSteel wire2Black trivalent chromate

*Models without air cushion are designed to include rubber bumpers.
Since the bumpers are attached to the both sides of the piston, the overall length is longer than the cylinder with air cushion as follows: ø32 (32‑mm bore size), ø40 (40‑mm bore size): 6 mm; ø50 (50‑mm bore size), ø63 (63‑mm bore size): 8 mm; ø80 (80‑mm bore size), ø100 (100‑mm bore size): 10 mm.

Drawing

Standard type

Basic type: (B) dimensional drawing

Basic type: (B) dimensional drawing

 

(Units: mm)

 

Tube inner diameter
(mm)
Stroke rangeAALBB1CDEFGHH1
32Up to 5002219.5461732.512.2301313476
40Up to 500302752223814.2351314518
50Up to 6003532652746.519401415.55811
63Up to 6003532752756.519451416.55811
80Up to 8004037953272234520197213
100Up to 80040371144189275520197216
Tube inner diameter
(mm)
JMAMBMMN*PSVWZZ
32M6 × 1164M10 × 1.25261/88446.5135
40M6 × 1164M14 × 1.5261/48449139
50M8 × 1.25165M18 × 1.530.51/494510.5156
63M8 × 1.25165M18 × 1.530.53/894912156
80M10 × 1.5165M22 × 1.5373/811411.514190
100M10 × 1.5165M26 × 1.5371/21141715190

Precautions

  • *Product images are representative models.
  • *Dimensions for each mounting type are the same as those for the standard single-rod model. See the manufacturer's catalog for details.
  • *See the SMC catalog for information other than that detailed above.
Part Number
MDB1KB50-200Z-M9BS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows

฿ 9,461.26

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 50200Air cushionBuilt-in magnetRcM9B0.51NoneWithout bracketBasic typeNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function With rod detent function Environment, Applications Standard Operating Pressure(MPa) 0.05 to 1.0