MBKW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod

Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis. - Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
- CAD data is not supported for some model numbers.
Product Description
A lightweight air cylinder made lighter by up to 10% by changing the cover shape.
[Features]
· Suitable mounting brackets can be selected for the installation conditions.
· Improved mounting freedom.
· Non-rotating type (MBKW) or type with auto switch (MDBKW).
· RoHS compliant.
· Port thread types: Rc, NPT, G.
· Bore size: 32 mm / 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Mounting: basic, axial foot, flange, center trunnion.
*Mounting brackets other than center trunnion are shipped together.
MBKW Series Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod Specifications

MBKW Series Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod external appearance

Symbol (double acting) for MBKW Series Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod
| Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 |
|---|---|---|---|---|---|---|
| Action | Double acting, double rod | |||||
| Fluid | Air | |||||
| Proof Pressure | 1.5 MPa | |||||
| Maximum operating pressure | 1.0 MPa | |||||
| Minimum operating pressure | 0.05 MPa | |||||
| Ambient and Fluid Temperature | Without auto switch: -10°C to +70 ℃ (No freezing) With auto switch: -10°C to +60 ℃ (No freezing) | |||||
| Lubrication | Not required | |||||
| Piston Speed | 50 to 1,000 mm/s | |||||
| Stroke Length Tolerance | Up to 250: (0 to +1.0), 251 to 800: (0 to +1.4) | |||||
| Cushion* | Air cushion or rubber bumper | |||||
| Connection Port Size (Rc, NPT, G) | 1/8 | 1/4 | 3/8 | 1/2 | ||
| Mounting | Basic, foot, rod-side flange, center trunnion | |||||
| Rod non-rotating accuracy | ±0.5 ° | ±0.5 ° | ±0.3 ° | |||
| Allowable Rotational Torque: N·m or Less | 0.25 | 0.45 | 0.64 | 0.79 | 0.93 | |
*Kinetic energy absorbable by the cushion mechanism is the same as double acting, single rod type.
Rod Boot Material
| Symbol | Rod Boot Material | Max. ambient temperature |
|---|---|---|
| J | Nylon tarpaulin | 70°C |
| K | Heat-resistant tarpaulin | 110°C* |
*Maximum ambient temperature for the rod boot unit.
Weight Table / Aluminum Tube
(Unit: kg)
| Tube Internal Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | |
|---|---|---|---|---|---|---|---|
| Basic weight | Basic type | 0.56 | 0.77 | 1.34 | 1.60 | 2.99 | 4.10 |
| Foot type | 0.68 | 0.91 | 1.56 | 1.88 | 3.49 | 4.76 | |
| Flange type | 0.85 | 1.14 | 1.79 | 2.39 | 4.44 | 7.41 | |
| Trunnion type | 0.85 | 1.13 | 1.82 | 2.40 | 4.54 | 7.77 | |
| Additional weight per 50 mm of stroke | All mounting brackets | 0.16 | 0.23 | 0.37 | 0.38 | 0.60 | 0.79 |
| Accessories | Single knuckle joint | 0.15 | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 |
| Double knuckle joint (with pin) | 0.22 | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 | |
Calculation
Example) MBKWB32-100Z (Basic, ø32 [32‑mm diameter], 100 mm stroke)
- Basic weight: 0.56 (Basic, ø32 [32-mm diameter])
- Additional weight: 0.16 / 50 stroke
0.56 + +0.16 × 100/50 = 0.88kg
Drawing
Standard type
(Units: mm)

Dimensional drawings 1: basic (B)

Dimensional drawings 2: basic (B)

Positional relationship of port and cushion valve
(Units: mm)
| Bore size (mm) | A | AL | B | B1 | C | D | E | F | G | H | H1 | J | K | KA | KB |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 32 | 22 | 19.5 | 46 | 17 | 32.5 | 12 | 30 | 13 | 13 | 47 | 6 | M6 × 1 | 6 | 12.2 | 10 |
| 40 | 30 | 27 | 52 | 22 | 38 | 16 | 35 | 13 | 14 | 51 | 8 | M6 × 1 | 6 | 14.2 | 14 |
| 50 | 35 | 32 | 65 | 27 | 46.5 | 20 | 40 | 14 | 15.5 | 58 | 11 | M8 × 1.25 | 7 | 19 | 18 |
| 63 | 35 | 32 | 75 | 27 | 56.5 | 20 | 45 | 14 | 16.5 | 58 | 11 | M8 × 1.25 | 7 | 19 | 18 |
| 80 | 40 | 37 | 95 | 32 | 72 | 25 | 45 | 20 | 19 | 72 | 13 | M10 × 1.5 | 10 | 23 | 22 |
| 100 | 40 | 37 | 114 | 41 | 89 | 30 | 55 | 20 | 19 | 72 | 16 | M10 × 1.5 | 10 | 27 | 26 |
(Units: mm)
| Bore size (mm) | MA | MB | MM | N | P | S* | V | W | ZZ* |
|---|---|---|---|---|---|---|---|---|---|
| 32 | 16 | 4 | M10 × 1.25 | 27 | 1/8 | 84 | 4 | 6.5 | 178 |
| 40 | 16 | 4 | M14 × 1.5 | 27 | 1/4 | 84 | 4 | 9 | 186 |
| 50 | 16 | 5 | M18 × 1.5 | 31.5 | 1/4 | 94 | 5 | 10.5 | 210 |
| 63 | 16 | 5 | M18 × 1.5 | 31.5 | 3/8 | 94 | 9 | 12 | 210 |
| 80 | 16 | 5 | M22 × 1.5 | 38 | 3/8 | 114 | 11.5 | 14 | 258 |
| 100 | 16 | 5 | M26 × 1.5 | 38 | 1/2 | 114 | 17 | 15 | 258 |
Precautions
- *Models without air cushion will have a rubber bumper. Since the bumpers are attached to both sides of the piston, the overall length is longer than the cylinder with air cushion as follows: ø32 (32‑mm diameter), ø40 (40‑mm diameter): 6 mm; ø50 (50‑mm diameter), ø63 (63‑mm diameter): 8 mm; ø80 (80‑mm diameter), ø100 (100‑mm diameter): 10 mm.
- *Product pictures are of representational models.
- *See the SMC catalog for information other than that detailed above.