(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Female rod end available as standard
· Improved auto switch operability, easy to adjust position
· Available with rod-end bracket
· With auto switch (CDG1KR)
Model Number Notation
CG1KR Series Direct Mount, Non-Rotating Rod Type external appearance
Double knuckle joint external appearance
Rubber bumper symbol
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Action | Double acting, single rod | |||||
Lubrication | Not required (non-lubricated) | |||||
Fluid | Air | |||||
Proof Pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Minimum operating pressure | 0.05 MPa | |||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70 ℃ (no freezing) | |||||
With auto switch: -10°C to 60°C (No freezing) | ||||||
Piston Speed | 50 to 500 mm/s | |||||
Stroke Length Tolerance | Up to 300st(0 to +1.4) mm | |||||
Cushioning | Rubber cushion | |||||
Rod non-rotating accuracy | ±1 ° | ±0.8 ° | ±0.5 ° |
(Units: mm)
Tube inner diameter | Standard stroke* |
---|---|
20 | 25, 50, 75, 100, 125, 150 |
25/32 | 25, 50, 75, 100, 125, 150, 200 |
40/50/63 | 25, 50, 75, 100, 125, 150, 200, 250, 300 |
*Consult with the manufacturer support center for strokes which exceed the standard stroke length.
*The applicable stroke should be confirmed according to the usage. See the manufacturer's catalog for details. In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.
Tube Inner Diameter (mm) | Hex Socket Head Cap Screw Size | Proper Tightening Torque (N·m) |
---|---|---|
20 | M5 × 0.8 | 2.4 to 3.6 |
25 | M6 | 4.2 to 6.2 |
32 | M8 | 10.0 to 15.0 |
40 | M10 | 19.6 to 29.4 |
50 | M12 | 33.6 to 50.4 |
63 | M16 | 84.8 to 127.2 |
Rod-end type can be selected to fit the application
(Units: mm)
Dimensional drawings: with rubber bumper
Dimensional drawings: rod end female thread
(Units: mm)
Tube inner diameter (mm) | A1 | H | MM | X | ZZ |
---|---|---|---|---|---|
20 | 8 | 13 | M4 × 0.7 | 24 | 90 |
25 | 8 | 14 | M5 × 0.8 | 26 | 93 |
32 | 12 | 14 | M6 × 1 | 27 | 99 |
40 | 13 | 15 | M8 × 1.25 | 31 | 111 |
50 | 18 | 16 | M10 × 1.5 | 33 | 126 |
63 | 18 | 16 | M10 × 1.5 | 35 | 132 |
(Units: mm)
Tube inner diameter (mm) | Stroke range (mm) | A | AL | B1 | D | E | F | GA | GB | H | H1 | I | KA | L | LD | LH | LX | MM | N | P | S | X | Y | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | Up to 150 | 18 | 15.5 | 13 | 9.2 | 12 | 2 | 20 | 10 | 27 | 5 | 26 | 8 | 30.4 | ø5.5 (5.5‑mm diameter), ø9.5 (9.5‑mm diameter) counterbore depth 6 | 15 | 18 | M8 × 1.25 | 27 | 1/8 | 75 | 38 | 11 | 104 |
25 | Up to 200 | 22 | 19.5 | 17 | 11 | 14 | 2 | 22 | 10 | 32 | 6 | 31 | 10 | 36.4 | ø6.6 (6.6‑mm diameter), ø11 (11‑mm diameter) counterbore depth 7 | 18 | 22 | M10 × 1.25 | 29 | 1/8 | 77 | 44 | 12 | 111 |
32 | Up to 200 | 22 | 19.5 | 17 | 12 | 18 | 2 | 26 | 10 | 32 | 6 | 38 | 10 | 42.4 | ø9 (9‑mm diameter), ø14 (14‑mm diameter) counterbore depth 9 | 21 | 24 | M10 × 1.25 | 33 | 1/8 | 83 | 45 | 13 | 117 |
40 | Up to 300 | 30 | 27 | 19 | 16 | 25 | 2 | 30 | 10 | 39 | 8 | 47 | 14 | 52.4 | ø11 (11‑mm diameter), ø17.5 (17.5‑mm diameter) counterbore depth 12 | 26 | 32 | M14 × 1.5 | 37 | 1/8 | 94 | 55 | 16 | 135 |
50 | Up to 300 | 35 | 32 | 27 | 20 | 30 | 2 | 33 | 12 | 45 | 11 | 58 | 18 | 64.5 | ø14 (14‑mm diameter), ø20 (20‑mm diameter) counterbore depth 14 | 32 | 41 | M18 × 1.5 | 44 | 1/4 | 108 | 62 | 17 | 155 |
63 | Up to 300 | 35 | 32 | 27 | 20 | 32 | 2 | 39 | 12 | 45 | 11 | 72 | 18 | 76.6 | ø18 (18‑mm diameter), ø26 (26‑mm diameter) counterbore depth 18 | 38 | 46 | M18 × 1.5 | 50 | 1/4 | 114 | 64 | 19 | 161 |
(Units: mm)
Diagram: non-rotating rod type / bottom mounting
(Units: mm)
Number | Name | Material | Notes | |
---|---|---|---|---|
1 | Rod cover | Aluminum alloy | Clear hard anodized | |
2 | Tube cover | Aluminum alloy | Clear hard anodized | |
3 | Piston | Aluminum alloy | - | |
4 | Piston rod | ø20 to 32 (20 to 32-mm diameter) | Stainless steel | - |
ø40 to 63 mm | Carbon steel | Hard chrome plating | ||
5 | Non-Rotating Guide | Oil-impregnated sintered alloy | - | |
6 | Bushing | Oil-impregnated sintered alloy | ø20 to 32 (20‑mm to 32‑mm diameter) only | |
7 | Damper | Resin | - | |
8 | Damper | Resin | - | |
9 | Wear ring | Resin | - | |
10 | Rod end nut | Rolled steel | Zinc chromate | |
11 | Rod packing | NBR | - | |
12 | Piston packing | NBR | - | |
13 | Tube gasket | NBR | - |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,228.04 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 15 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 3,238.67 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 20 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 6,223.24 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 20 | Built-in magnet | M9B | 5 | 2 | Without bracket | Male rod end | ||
฿ 3,237.83 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 25 | Built-in magnet | None | - | - | Without bracket | Female rod end | ||
฿ 4,789.78 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 25 | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Female rod end | ||
฿ 1,677.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 4,080.76 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 25 | Built-in magnet | A93 | 3 | 1 | Without bracket | Male rod end | ||
฿ 4,257.26 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 25 | Built-in magnet | C73 | 3 | 1 | Without bracket | Male rod end | ||
฿ 6,003.85 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 25 | Built-in magnet | H7B | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 3,120.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Built-in magnet | M9B | 3 | 2 | Without bracket | Male rod end | ||
฿ 6,148.17 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 25 | Built-in magnet | M9BW | 3 | 2 | Without bracket | Male rod end | ||
฿ 4,487.10 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 25 | Built-in magnet | M9NW | 0.5 | 1 | Without bracket | Male rod end | ||
฿ 3,342.51 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 30 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 6,708.12 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 30 | Built-in magnet | B53 | 3 | 2 | Without bracket | Male rod end | ||
฿ 5,766.16 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 30 | Built-in magnet | M9B | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 3,342.51 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 35 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 7,232.89 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 35 | Built-in magnet | K59 | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 3,341.05 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 40 | Built-in magnet | None | - | - | Without bracket | Female rod end | ||
฿ 1,732.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 40 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 6,520.95 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 40 | Built-in magnet | M9BWV | 3 | 2 | Without bracket | Male rod end | ||
฿ 6,050.81 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 45 | Built-in magnet | M9B | 3 | 2 | Without bracket | Male rod end | ||
฿ 5,907.96 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 45 | Built-in magnet | M9B | 1 | 2 | Without bracket | Male rod end | ||
฿ 1,732.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 50 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 5,173.94 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 50 | Built-in magnet | A93 | 3 | 2 | Without bracket | Male rod end | ||
฿ 4,197.61 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 50 | Built-in magnet | A93 | 3 | 1 | Without bracket | Male rod end | ||
฿ 7,804.90 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 50 | Built-in magnet | H7BA | 3 | 2 | Without bracket | Male rod end | ||
฿ 3,175.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 50 | Built-in magnet | M9B | 3 | 2 | Without bracket | Male rod end | ||
฿ 3,429.46 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 60 | Built-in magnet | None | - | - | Without bracket | Female rod end | ||
฿ 1,785.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 75 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 4,997.92 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 75 | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 5,338.54 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 75 | Built-in magnet | C73 | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 5,607.50 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 75 | Built-in magnet | C73 | 3 | 2 | Without bracket | Male rod end | ||
฿ 5,877.20 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 75 | Built-in magnet | M9B | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,752.26 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 75 | Built-in magnet | M9BA | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,079.22 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 75 | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 3,551.11 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 78 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 3,530.77 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 80 | Built-in magnet | None | - | - | Without bracket | Female rod end | ||
฿ 6,223.38 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 85 | Built-in magnet | M9B | 3 | 2 | Without bracket | Male rod end | ||
฿ 6,155.84 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 85 | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 3,554.79 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 2,669.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 100 | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,924.32 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | B54 | 3 | 2 | Without bracket | Male rod end | ||
฿ 5,041.40 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | B54 | 0.5 | 1 | Without bracket | Male rod end | ||
฿ 6,930.78 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | B59W | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 5,443.44 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | C73 | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,588.02 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | H7B | 3 | 2 | Without bracket | Male rod end | ||
฿ 5,982.09 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | M9B | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,262.03 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | M9B | 3 | 2 | Without bracket | Male rod end | ||
฿ 4,701.50 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | M9B | 0.5 | 1 | Without bracket | Male rod end | ||
฿ 6,047.51 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | M9N | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,049.97 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | M9P | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,324.09 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 110 | Built-in magnet | M9B | 3 | 2 | Without bracket | Male rod end | ||
฿ 6,366.09 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 120 | Built-in magnet | M9B | 3 | 2 | Without bracket | Male rod end | ||
฿ 5,449.07 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 125 | Built-in magnet | A93 | 3 | 2 | Without bracket | Female rod end | ||
฿ 1,894.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 125 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 5,212.23 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 125 | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 5,290.15 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 125 | Built-in magnet | B53 | 3 | 1 | Without bracket | Male rod end | ||
฿ 5,548.93 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 125 | Built-in magnet | C73 | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,371.15 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 125 | Built-in magnet | C73C | 3 | 2 | Without bracket | Male rod end | ||
฿ 6,424.63 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 125 | Built-in magnet | H7B | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,289.61 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 125 | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 3,765.25 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 130 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 6,469.08 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 130 | Built-in magnet | M9B | 3 | 2 | Without bracket | Male rod end | ||
฿ 1,948.00 ฿ 1,826.25 | AIR CYLINDER | 1 Piece(s) | Same day | 20 | 150 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 2,922.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 150 | Built-in magnet | A93 | 3 | 2 | Without bracket | Male rod end | ||
฿ 5,653.83 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 150 | Built-in magnet | C73 | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 5,935.78 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 150 | Built-in magnet | C73 | 3 | 2 | Without bracket | Male rod end | ||
฿ 6,541.24 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 150 | Built-in magnet | H7B | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,204.74 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 150 | Built-in magnet | M9B | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,472.43 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 150 | Built-in magnet | M9B | 3 | 2 | Without bracket | Male rod end | ||
฿ 12,155.87 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 150 | Built-in magnet | M9B | 3 | 6 | Without bracket | Male rod end | ||
฿ 5,054.37 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 150 | Built-in magnet | M9BW | 0.5 | 1 | Without bracket | Male rod end | ||
฿ 4,986.83 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 20 | 150 | Built-in magnet | M9N | 0.5 | 1 | Without bracket | Male rod end | ||
฿ 3,429.46 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 10 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 1,785.60 | SMC AIR CYLINDER | 1 Piece(s) | 29 Day(s) | 25 | 25 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 3,561.91 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 30 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 5,716.00 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 30 | Built-in magnet | C73 | 3 | 2 | Without bracket | Male rod end | ||
฿ 3,564.25 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 40 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 4,411.51 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 40 | Built-in magnet | A93 | 3 | 1 | Without bracket | Male rod end | ||
฿ 6,742.54 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 40 | Built-in magnet | M9BWV | 3 | 2 | Without bracket | Male rod end | ||
฿ 3,566.60 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 50 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 3,500.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 25 | 50 | Built-in magnet | B54 | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 6,942.92 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 50 | Built-in magnet | B59W | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 7,418.52 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 50 | Built-in magnet | M9BAV | 3 | 2 | Without bracket | Male rod end | ||
฿ 6,195.98 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 50 | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Male rod end | ||
฿ 3,631.48 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 70 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 3,673.16 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 75 | Built-in magnet | None | - | - | Without bracket | Male rod end | ||
฿ 7,069.51 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 75 | Built-in magnet | B53 | 3 | 2 | Without bracket | Male rod end | ||
฿ 5,159.94 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 75 | Built-in magnet | B54 | 0.5 | 1 | Without bracket | Male rod end | ||
฿ 6,720.19 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | 25 | 75 | Built-in magnet | H7B | 3 | 2 | Without bracket | Male rod end |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.05 to 1.0 | Type | Direct mount |
How can we improve?
How can we improve?