(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clean gas filter that can be used in a wide range of environments.
[Features]
·Precision filtration of compressed air and nitrogen
·Consistent cleaning, assembly, testing, and antistatic sealed double packaging of all parts in a clean environment
·Cartridge of PTFE membrane element (filtration degree 0.01 µm (filtration efficiency 99.99%))
·Element exchange is possible
·Cartridge type / disc type
SFA103 external appearance
SFA200 external appearance
SFA302 external appearance
Applicable Fluid | Air, nitrogen | |
---|---|---|
Operating Pressure*1 | MAX. 0.99 MPa, Vacuum 1.3 × 10-6 kPa | |
Operating Temperature | 5 to 80℃ | |
Element Proof Differential Pressure | MAX. 0.1 MPa | |
Element Reverse Differential Pressure | MAX. 0.05 MPa | |
Filtration*2 | 0.01 μm (filtration efficiency 99.99%) | |
Main Material | Case | SUS316 (Interior/Exterior: Electrolytic polishing) |
Filtration Medium | PTFE membrane | |
Seal | Fluoroelastomer (FKM) | |
Packaging | Antistatic sealed double package |
*1: The maximum operating pressure is 0.99 MPa since this product does not conform to the High Pressure Gas Safety Law (Japan). Ensure that, if 0.1 MPa is exceeded, there is no pressure fluctuation during use.
*2: Measured under manufacturer's specified conditions.
Model | Rated Flow L/min (ANR)*1 | Connection | Filtration Area cm2 | Element Part No.*2 | Weight (kg) |
---|---|---|---|---|---|
SFA100-02 | 26 | Rc 1/4 (female thread) | 13.85 | ED001S-X10V | 0.34 |
SFA101-02 | NPT 1/4 (female thread) | ||||
SFA200-02 | 70 | Rc 1/4 (female thread) | 33.18 | ED101S-X10V | 0.44 |
SFA201-02 | NPT 1/4 (female thread) | ||||
SFA300-02 | 140 | Rc 1/4 (female thread) | 56.75 | ED201S-X10V | 0.66 |
SFA301-02 | NPT 1/4 (female thread) | ||||
SFA102-02 | 26 | TSJ 1/4 Tube, Swage Joint | 13.85 | ED001S-X10V | 0.38 |
SFA202-02 | 70 | 33.18 | ED101S-X10V | 0.49 | |
SFA302-02 | 140 | 56.75 | ED201S-X10V | 0.70 | |
SFA103-02 | 26 | UOJ1/4 Union O-Ring, Joint | 13.85 | ED001S-X10V | 0.42 |
SFA203-02 | 70 | 33.18 | ED101S-X10V | 0.53 | |
SFA303-02 | 140 | 56.75 | ED201S-X10V | 0.75 |
*1: At inlet pressure of 0.7 MPa and pressure drop of 0.02 MPa.
*2: Contents of diagram numbers (3) to (7) are included in the element part no. (refer to diagrams).
Cartridge Type / Disc Type, SFA100/SFA200/SFA300 Series diagram
Number | Part name | Material | Note |
---|---|---|---|
1 | Case | SUS 316 | Electrolytic polishing (interior/exterior) |
2 | V Clamp | SUS304 | - |
3 | Holder 1 | Polyester | Element |
4 | Holder 2 | ||
5 | Filtration Medium | PTFE | |
6 | Packing | FKM | |
7 | V packing |
SFA100-02/SFA101-02/SFA200-02/SFA201-02/SFA300-02/SFA301-02 dimensional drawings
(Unit: mm)
Model | Connection | (A) | (øB) |
---|---|---|---|
SFA100-02 | Rc 1/4 | 46 | 76 |
SFA101-02 | NPT 1/4 | ||
SFA200-02 | Rc 1/4 | 51 | 96 |
SFA201-02 | NPT 1/4 | ||
SFA300-02 | Rc 1/4 | 59 | 120 |
SFA301-02 | NPT 1/4 |
(): Reference dimensions
SFA102-02/SFA202-02/SFA302-02 dimensional drawings
(Unit: mm)
Model | Connection | (A) | (øB) |
---|---|---|---|
SFA102-02 | TSJ 1/4 (Tube Swage Joint) | 89 | 76 |
SFA202-02 | 93 | 96 | |
SFA302-02 | 101 | 120 |
(): Reference dimensions
(Unit: mm)
SFA103-02/SFA203-02/SFA303-02 dimensional drawing
(Unit: mm)
Model | Connection | (A) | (øB) |
---|---|---|---|
SFA103-02 | UOJ 1/4 (Union O-Ring Joint) | 117 | 76 |
SFA203-02 | 122 | 96 | |
SFA303-02 | 130 | 120 |
(): Reference dimensions
SFA10□ flow rate characteristics
SFA20□ flow rate characteristics
SFA30□ flow rate characteristics
Part Number |
---|
SFA100-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Operating Pressure Range (MPa) | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,482.50 | SMC FILTER | 1 Piece(s) | 3 Day(s) | Standard | General Dry Air | 0.01μm | 26 | [Rc (R)] Rc | 1/4 | Clean Room Specifications (Prevent dust) | No | [Metal] SUS316 | No | null~0.99 | - |
Loading...
Please check the type/dimensions/specifications of the part SFA100-02 in the Clean Gas Filter Cartridge Type Disc, SFA100/200/300 Series series.
Part Number |
---|
ED001S-X10V |
ED101S-X10V |
ED201S-X10V |
SFA101-02 |
SFA102-02 |
SFA103-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Operating Pressure Range (MPa) | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,095.70 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | SFA10□-02 | ||
฿ 3,552.15 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | SFA20□-02 | ||
฿ 4,465.90 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | SF30□-20 | ||
฿ 5,482.50 | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | 26 | [NPT] NPT Female | 1/4 | Clean Room Specifications (Prevent dust) | No | [Metal] SUS316 | No | null~0.99 | - | ||
฿ 7,310.00 | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | 26 | TSJ | 1/4 | Clean Room Specifications (Prevent dust) | No | [Metal] SUS316 | No | null~0.99 | - | ||
฿ 7,310.00 | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | 26 | UOJ | 1/4 | Clean Room Specifications (Prevent dust) | No | [Metal] SUS316 | No | null~0.99 | - |
How can we improve?
How can we improve?