1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Steel / Bright Chromate Plating, Machine Screw Set, Countersunk Head【86 Pieces Per Package】

SMALL SCREW

Steel / Bright Chromate Plating, Machine Screw Set, Countersunk Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 188.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a great value set with a machine screw, round seat and nut assembled.
・ It is made of steel-bright chromate plating.

Part Number
551-358
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 188.07

SMALL SCREW 1 Pack(s)

86 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Length L(mm) 20 Mounting Hole Shape Cross Recessed
Surface Treatment_02 Bright Chrome Plating Detailed Shape Truss Material Steel
Thread Type Metric Coarse Pitch(mm) 0.5 Basic Shape Standard (Round)
Sales Unit Box, Pkg. Tip Shape Flat End Additional Shape Washer Integrated
Application Standard Screw Type Full Thread JAN code 4526778513581