1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Type Caster

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NTH-E50/NTH-E75
  • NTH-E50B/NTH-E75B
  • NTH-U50/NTH-U75
  • NTH-U50B/NTH-U75B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 289.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Screw-in type caster. For mounting, use a metric screw bushing.
[Features]
・ Elastomer Wheel *NTH-E□/NTH-E□B
・ A red rivet is attached to the pedal, for easy viewing of brake ON/OFF. * NTH-E□B/NTH-U□B

 
Part Number
NTH-E50
NTH-E50B
NTH-U50
NTH-U50B
NTH-U75
NTH-U75B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Load
(N)
Caster Type_2 Material Mounting Height H
(mm)
Wheel Diameter
(mm)

฿ 289.84

TMEH CASTER FOR PIPE FLAME 1 Piece(s) 6 Day(s) 294.2FlexibleElastomer6850

฿ 374.18

TMEH CASTER FOR PIPE FLAME 1 Piece(s) 6 Day(s) 294.2Be Freely with BrakeElastomer6850

฿ 346.41

TMEH CASTER FOR PIPE FLAME 1 Piece(s) 6 Day(s) 392.3FlexibleUrethane6850

฿ 417.03

TMEH CASTER FOR PIPE FLAME 1 Piece(s) 6 Day(s) 392.3Be Freely with BrakeUrethane6850

฿ 532.51

TMEH CASTER FOR PIPE FLAME 1 Piece(s) 6 Day(s) 490.3FlexibleUrethane9575

฿ 581.00

TMEH CASTER FOR PIPE FLAME 1 Piece(s) 6 Day(s) 490.3Be Freely with BrakeUrethane9575

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Bolt