1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BA280LA/BA280LB (Formerly BA2800A/BA2800B) For Bushing Aluminum Pipe (BA280LA)

TMEH JOINT FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • BA280LA
  • BA280LB
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Insert nut for mounting adjuster bolt or bolt type caster to aluminum pipe.
[Features]
・ Strike at the pipe end with a hammer and insert.
・ Available for inch screw (A type) and metric screw (B type) threads.
・ Be careful in selection, since these correspond to the pipes used.
[Applications]
・ Necessary when mounting the adjuster bolt.
・ Necessary when mounting the bolt type caster.

Part Number
BA280LA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimensions
(mm)
Specifications

฿ 176.04

TMEH JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s) 101/2"-12NInch Screw

Loading...

  1. 1

Basic Information

Type Part for Terminal Accessory Type Cap End

Please check the type/dimensions/specifications of the part BA280LA in the BA280LA/BA280LB (Formerly BA2800A/BA2800B) For Bushing Aluminum Pipe series.

Products with similar specification

Part Number
BA280LB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimensions
(mm)
Specifications

฿ 171.32

1 Piece(s) 7 Day(s) 10M12-P1.75Metric Screw