(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Outer ring incorporates synthetic rubber molded to a steel plate.
Non-contact type. Low torque.
Seal edge is aligned with V-groove along inner ring surface with labyrinth clearance.
It is better than ZZ-type in dust proofing.
Not recommended for water-resistance.
Part Number |
---|
6002LLBCM5K |
6003LLBCM5K |
6005LLBCM5K |
6301LLBCM5K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Basic Load Rating: Static Load (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 206.38 ฿ 75.33 | BEARING | 1 Piece(s) | Same day | 15 | 32 | 9 | 5600 | 22000 | 2830 | 0.030 | ||
฿ 213.35 ฿ 77.70 | BEARING | 1 Piece(s) | Same day | 17 | 35 | 10 | 6800 | 20000 | 3350 | 0.039 | ||
฿ 179.64 ฿ 76.65 | BEARING | 1 Piece(s) | Same day | 25 | 47 | 12 | 10100 | 15000 | 5850 | 0.080 | ||
฿ 222.42 ฿ 68.26 | BEARING | 1 Piece(s) | Same day | 12 | 37 | 12 | 9700 | 20000 | 4200 | 0.060 |
Loading...
Raceway Ring Shape | Ball | Outer Ring Type | Deep Groove | Combination of Angular Contact Ball Bearings | Single Row |
---|
How can we improve?
How can we improve?