1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deep Groove Ball Bearings, Single-Row, Contact Sealed Type (Part Number)

Deep Groove Ball Bearings, Single-Row, Contact Sealed Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 189.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metal plate wraps synthetic rubber affixed outer ring has better sealed effect.
Seal plate has two lips, the inner lip contacts with V-groove of inner ring.
the outer lip keeps small clearance with another side of V-groove in the shape of a labyrinth.
Good dust-resistance and water-resistance,
Standard contact type of seal plate.
Fit low torque, dust-resistance motor.

Click here for PDF file preview.

 
Part Number
6003LLUCM5KSALE
6005LLUCM5KSALE
6302LLUCM5KSALE
6306LLUCM5KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Basic Load Rating: Static Load
(N)
Weight
(kg)

฿ 213.35

฿ 77.70

BEARING 1 Piece(s) Same day 17351068001400033500.039

฿ 207.66

฿ 101.94

BEARING 1 Piece(s) Same day 25471210100940058500.080

฿ 189.11

฿ 93.59

BEARING 1 Piece(s) Same day 154213114001200054500.082

฿ 399.57

฿ 198.19

BEARING 1 Piece(s) Same day 307219267006600150000.360

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Bearing Type Rubber Sealed Outer Ring Type Deep Groove
Combination of Angular Contact Ball Bearings Single Row