(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for suction of pouches and deformable bags containing fluids. The section in contact with the target object uses FDA compliant materials and complies with the Food Sanitation Act of Japan. Available with a diameter between ø30 and ø50 and with either 3 or 5 layers.
Model code | Pad O.D. ød | M | A | B | L1 | L2 | Connection config. code |
---|---|---|---|---|---|---|---|
VPA30PBS[5]3-M5[8] | 30 | M5×0.8 | 2.8 | 37.4 | 25 | 34.6 | -PB15 |
VPA30PBS[5]3-M6[8] | M6×1 | 3.8 | 38.4 | ||||
VPA30PBS[5]3-M8[8] | M8×1 | 6 | 38.6 | 32.6 | |||
VPA30PBS[5]3-M14[8] | M14×1 | 12 | 44.6 | ||||
VPA40PBS[5]3-M5[8] | 40 | M5×0.8 | 2.8 | 41.7 | 29.3 | 38.9 | |
VPA40PBS[5]3-M6[8] | M6×1 | 3.8 | 42.7 | ||||
VPA40PBS[5]3-M8[8] | M8×1 | 6 | 42.9 | 36.9 | |||
VPA40PBS[5]3-M14[8] | M14×1 | 12 | 48.9 | ||||
VPA50PBS[5]3-M5[8] | 50 | M5×0.8 | 2.8 | 46.2 | 33.8 | 43.4 | |
VPA50PBS[5]3-M6[8] | M6×1 | 3.8 | 47.2 | ||||
VPA50PBS[5]3-M8[8] | M8×1 | 6 | 47.4 | 41.4 | |||
VPA50PBS[5]3-M14[8] | M14×1 | 12 | 53.4 | ||||
VPA30PBS[5]5-M5[8] | 30 | M5×0.8 | 2.8 | 45.4 | 33 | 42.6 | |
VPA30PBS[5]5-M6[8] | M6×1 | 3.8 | 46.4 | ||||
VPA30PBS[5]5-M8[8] | M8×1 | 6 | 46.6 | 40.6 | |||
VPA30PBS[5]5-M14[8] | M14×1 | 12 | 52.6 | ||||
VPA40PBS[5]5-M5[8] | 40 | M5×0.8 | 2.8 | 51.7 | 39.3 | 48.9 | |
VPA40PBS[5]5-M6[8] | M6×1 | 3.8 | 52.7 | ||||
VPA40PBS[5]5-M8[8] | M8×1 | 6 | 52.9 | 46.9 | |||
VPA40PBS[5]5-M14[8] | M14×1 | 12 | 58.9 | ||||
VPA50PBS[5]5-M5[8] | 50 | M5×0.8 | 2.8 | 58.2 | 45.8 | 55.4 | |
VPA50PBS[5]5-M6[8] | M6×1 | 3.8 | 59.2 | ||||
VPA50PBS[5]5-M8[8] | M8×1 | 6 | 59.4 | 53.4 | |||
VPA50PBS[5]5-M14[8] | M14×1 | 12 | 65.4 |
Units: mm
*[5]: Replaced with Lip hardness code. *[8]: Replaced with Oversuction preventing adapter code. Refer to the catalog for details.
Model code | Pad O.D. ød | G | A | B | L1 | L2 | Hex. H | Connection config. code |
---|---|---|---|---|---|---|---|---|
VPA30PBS[5]3-G1[8] | 30 | G1/8A | 5.3 | 37.9 | 25 | 32.6 | 24 | -PB15 |
VPA30PBS[5]3-G2[8] | G1/4A | 6.4 | 39 | |||||
VPA30PBS[5]3-G3[8] | G3/8A | 7.9 | 40.5 | |||||
VPA30PBS[5]3-G4[8] | G1/2A | 8.4 | 41 | 27 | ||||
VPA40PBS[5]3-G1[8] | 40 | G1/8A | 5.3 | 42.2 | 29.3 | 36.9 | 24 | |
VPA40PBS[5]3-G2[8] | G1/4A | 6.4 | 43.3 | |||||
VPA40PBS[5]3-G3[8] | G3/8A | 7.9 | 44.8 | |||||
VPA40PBS[5]3-G4[8] | G1/2A | 8.4 | 45.3 | 27 | ||||
VPA50PBS[5]3-G1[8] | 50 | G1/8A | 5.3 | 46.7 | 33.8 | 41.4 | 24 | |
VPA50PBS[5]3-G2[8] | G1/4A | 6.4 | 47.8 | |||||
VPA50PBS[5]3-G3[8] | G3/8A | 7.9 | 49.3 | |||||
VPA50PBS[5]3-G4[8] | G1/2A | 8.4 | 49.8 | 27 | ||||
VPA30PBS[5]5-G1[8] | 30 | G1/8A | 5.3 | 45.9 | 33 | 40.6 | 24 | |
VPA30PBS[5]5-G2[8] | G1/4A | 6.4 | 47 | |||||
VPA30PBS[5]5-G3[8] | G3/8A | 7.9 | 48.5 | |||||
VPA30PBS[5]5-G4[8] | G1/2A | 8.4 | 49 | 27 | ||||
VPA40PBS[5]5-G1[8] | 40 | G1/8A | 5.3 | 52.2 | 39.3 | 46.9 | 24 | |
VPA40PBS[5]5-G2[8] | G1/4A | 6.4 | 53.3 | |||||
VPA40PBS[5]5-G3[8] | G3/8A | 7.9 | 54.8 | |||||
VPA40PBS[5]5-G4[8] | G1/2A | 8.4 | 55.3 | 27 | ||||
VPA50PBS[5]5-G1[8] | 50 | G1/8A | 5.3 | 58.7 | 45.8 | 53.4 | 24 | |
VPA50PBS[5]5-G2[8] | G1/4A | 6.4 | 59.8 | |||||
VPA50PBS[5]5-G3[8] | G3/8A | 7.9 | 61.3 | |||||
VPA50PBS[5]5-G4[8] | G1/2A | 8.4 | 61.8 | 27 |
Units: mm
*[5]: Replaced with Lip hardness code. *[8]: Replaced with Oversuction preventing adapter code. Refer to the catalog for details.
Part Number |
---|
VPE30PBS23G2-FF |
VPE30PBS43G2-FS |
VPE40PBS23M8-FF |
VPE40PBS43M8-FF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter d (φ) | Mount Connection Screw | Lip hardness | Adapter type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,127.10 | SUCTION PAD | 1 Piece(s) | 13 Day(s) | 10 | 30 | G1/4A | 20° | Plane type | ||
฿ 1,127.10 | SUCTION PAD | 1 Piece(s) | 13 Day(s) | 10 | 30 | G1/4A | 40° | Spherical type | ||
฿ 1,310.99 | SUCTION PAD | 1 Piece(s) | 13 Day(s) | 10 | 40 | M8 × 1 | 20° | Plane type | ||
฿ 1,310.99 | SUCTION PAD | 1 Piece(s) | 13 Day(s) | 10 | 40 | M8 × 1 | 40° | Plane type |
Loading...
Pad Type | Holder Set | Pad Shape | Multi-stage bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Vacuum Outlet Port | Male thread | Rubber Group Material | Silicone Rubber | Environment | Standard |
Material | Rubber-based | Number of bellows layers | 3 |
How can we improve?
How can we improve?