(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact vacuum ejector that can be installed on to moving parts.
[Features]
· Suitable for use in manifolds.
· Response time*: 40 ms (response time for up to -60 kPa).
*Nozzle diameter 0.7 mm / piping: (ø4 mm / ø2.5 mm) × 100 mm.
· Single unit / weight with pressure sensor: 50 g.
· Single unit / weight without pressure sensor: 45 g.
· Manifold base / 1 station: 9 g, 2 stations: 11 g, 3 stations: 13 g, 4 stations: 15 g.
· Manifold base / 5 stations: 17 g, 6 stations: 19 g, 7 stations: 21 g, 8 stations: 23 g.
· Manifold type weight calculation: (single unit weight) × number of stations + (manifold base).
Compact Vacuum Ejector ZA Series external appearance 1
Compact Vacuum Ejector ZA Series external appearance 2
Can be installed on moving parts: Shortened tube length to pad increases responsiveness
Compact Vacuum Ejector ZA Series Parts Specifications
Maximum Operating Pressure | 0.50 MPa |
---|---|
Minimum Operating Pressure | 0.20 MPa |
Operating Temperature Range | 5 to 50°C (no condensation) |
Usable Fluids | Air |
Vibration Resistance Note: | 30 m/s2 |
Note: No malfunctions when testing from 10 to 500 to 10 Hz and whichever of the following is smaller, 1.5 mm or 98 m/s2, in the X, Y and Z directions for 2 hours each. (Initial value)
Nozzle Nominal Diameter | 0.5 mm | 0.7 mm |
---|---|---|
Standard Supply Pressure Note: | 0.40 MPa | 0.45 MPa |
Maximum Vacuum Pressure Note: | -74 kPa | -78 kPa |
Maximum Suction Flow Rate | 4 L/min (ANR) | 8 L/min (ANR) |
Air Consumption | 12 L/min (ANR) | 28 L/min (ANR) |
Note: The maximum vacuum pressure was determined by applying the standard supply pressure. Different supply pressures are required when selecting different models.
Model | PSE541 | PSE541A | PSE543 | PSE543A |
---|---|---|---|---|
Rated Pressure Range | 0 to -101 kPa | -100 to 100 kPa | ||
Withstand Pressure | 500 kPa | |||
Applicable Fluids | Air | |||
Output Voltage | Analog output 1 to 5 V (within rated voltage range), 0.6 to 1 V (within expanded analog output range) | |||
Output Impedance | Approx. 1 k Ω | |||
Power Supply Specification | 12 to 24 V DC ±10%, ripple (p-p) 10% or less (with reverse connection protection) | |||
Current Consumption | 15 mA or less | |||
Accuracy (Ambient Temperature: 25°C) | ±2% F.S. (within rated pressure range) | ±1% F.S. (within rated pressure range) | ±2% F.S. (within rated pressure range) | ±1% F.S. (within rated pressure range) |
Linearity | ±0.4% F.S. | |||
Repeatability | ±0.2% F.S. Effect on the output value due to supply voltage: ±0.8% F.S. | |||
Temperature Characteristics | ±2% F.S. (based on 25°C) | |||
Operating Humidity Range | Operating, stored: 35 to 85% RH (no condensation) | |||
Withstand Voltage | 1,000 V AC or more, 50/60 Hz, 1 minute, between terminals and housing | |||
Insulation Resistance | 50 MΩ or more (500 V DC measured with megohmmeter), between terminals and housing | |||
Sensor Cable | Oil-resistant heavy-duty vinyl cable (elliptic), 3-core, 2.7 × 3.2, 3 m, conductor cross-sectional area: 0.15 mm2, insulator outer diameter: 0.9 mm |
Compact Vacuum Ejector ZA Series structural drawing
Number | Part Name | Material |
---|---|---|
1 | Body | PBT |
2 | Valve Cover | PBT |
3 | Poppet Valve Assembly | - |
4 | Vacuum Break Flow Adjusting Needle Assembly | - |
5 | Supply Adapter | - |
Number | Part Name | Part Number |
---|---|---|
6 | Sound-Absorbing Material | ZA1-SAE2 |
7 * | Round Head Combination Screw | AC00690 (M2 × 12) |
8 | Supply Pilot Valve | VQ110□-□□□ |
9 | Release Valve | VQ110□-□□□ |
10 | Pressure Sensor | PSE54□□-R04 |
11 * | O-ring | KA00177 |
12 | Filter Element | ZA1-FE-30 |
*For part numbers 7 and 11 above, the parts assembly ZA1-OP-1 (10 pcs. each) is available.
(Unit: mm)
ZA1□1-K1□□L□-FP□-02 dimensional drawing
Note: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
ZA1□1-K1□□□□-□B-□□ dimensional drawing
ZA1□1-K1□□M□-□□-□□ dimensional drawing
ZA1□1-K1□□G□-□□-□□ dimensional drawing
ZA1□1-K1□□□□-FP□-□□(B) circuit diagram
Part Number |
---|
ZA1051-J15L-B-52 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Solenoid valve rated voltage | Function | Pressure sensor specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,602.30 | SMC VACUUM GENERATOR/EJECTOR | 1 Piece(s) | 55 Day(s) | - | -74 | 12 | One-Touch Coupling | Ø4 | One-Touch Fitting Elbow | Ø4 | Single Item | 5:50 | 4 | 0.5mm | Normally closed / NA | L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | - | Non-locking push type (tool required) | Without suction filter | 24 V DC | Standard type (1 W for DC) | Without pressure sensor |
Loading...
Type | Unit | Operating Pressure Range(MPa) | 0.2::0.5 |
---|
Please check the type/dimensions/specifications of the part ZA1051-J15L-B-52 in the Compact Vacuum Ejector ZA Series (ZA105/ZA107) series.
Part Number |
---|
ZA1051-J15G-B-M2 |
ZA1051-J15G-FB-22 |
ZA1051-J15G-FB-M2 |
ZA1051-J15L-B-55 |
ZA1051-J15L-B-M2 |
ZA1051-J15L-B-M5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Solenoid valve rated voltage | Function | Pressure sensor specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,856.85 | 1 Piece(s) | 55 Day(s) | - | -74 | 12 | One-Touch Coupling | Ø4 | - | - | Manifolds | 5:50 | 4 | 0.5mm | Normally closed / NA | Grommet, lead wire length: 0.3 m | - | Non-locking push type (tool required) | Without suction filter | 24 V DC | Standard type (1 W for DC) | Without pressure sensor | ||
฿ 4,061.30 | 1 Piece(s) | 55 Day(s) | Filter | -74 | 12 | One-Touch Coupling | Ø4 | One-Touch Coupling | Ø4 | Single Item | 5:50 | 4 | 0.5mm | Normally closed / NA | Grommet, lead wire length: 0.3 m | - | Non-locking push type (tool required) | With suction filter | 24 V DC | Standard type (1 W for DC) | Without pressure sensor | ||
฿ 3,444.20 | 1 Piece(s) | 55 Day(s) | Filter | -74 | 12 | One-Touch Coupling | Ø4 | - | - | Manifolds | 5:50 | 4 | 0.5mm | Normally closed / NA | Grommet, lead wire length: 0.3 m | - | Non-locking push type (tool required) | With suction filter | 24 V DC | Standard type (1 W for DC) | Without pressure sensor | ||
฿ 3,627.80 | 1 Piece(s) | 55 Day(s) | - | -74 | 12 | One-Touch Fitting Elbow | Ø4 | One-Touch Fitting Elbow | Ø4 | Single Item | 5:50 | 4 | 0.5mm | Normally closed / NA | L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | - | Non-locking push type (tool required) | Without suction filter | 24 V DC | Standard type (1 W for DC) | Without pressure sensor | ||
฿ 2,961.40 | 1 Piece(s) | 55 Day(s) | - | -74 | 12 | One-Touch Coupling | Ø4 | - | - | Manifolds | 5:50 | 4 | 0.5mm | Normally closed / NA | L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | - | Non-locking push type (tool required) | Without suction filter | 24 V DC | Standard type (1 W for DC) | Without pressure sensor | ||
฿ 2,986.90 | 1 Piece(s) | 55 Day(s) | - | -74 | 12 | One-Touch Fitting Elbow | Ø4 | - | - | Manifolds | 5:50 | 4 | 0.5mm | Normally closed / NA | L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | - | Non-locking push type (tool required) | Without suction filter | 24 V DC | Standard type (1 W for DC) | Without pressure sensor |
How can we improve?
How can we improve?