1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Space Saving Vacuum Ejector / Vacuum Pump System, ZQ (Part Number)

SMC ZQ TYPE

Space Saving Vacuum Ejector / Vacuum Pump System, ZQ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,587.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative images only. Refer to the manufacturer's catalog for shape details.

Product Description

ZQ Series space saving vacuum ejector and pump system.
[Features]
· Easy-to-use vacuum pressure switch.
· Push button type for easier operation.
· Can copy up to 10 switches simultaneously.
· Settings for the master side (copy source) sensor can be copied to slave side sensors.
· Reduces the amount of time required for setting and helps prevent setting mistakes.
· Body format: for single units (ZQ1000U) / for manifold type (ZQ1000M).

Space Saving Vacuum Pump System ZQ Series Specifications

Space Saving Vacuum Pump System ZQ Series external appearance

Space Saving Vacuum Pump System ZQ Series external appearance

L: L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor

L: L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor

LO: L-type plug connector, without connector, with light / surge voltage suppressor

LO: L-type plug connector, without connector, with light / surge voltage suppressor

G: Grommet, lead wire length: 0.3 m (latching, AC type not supported)

G: Grommet, lead wire length: 0.3 m (latching, AC type not supported)

Common Specifications

Vacuum/Release Switching Valve Operating MethodPilot method
Cv Value0.11
Supply Pressure RangeVacuum Pressure Supply (PV) Port0 to -101.3 kPa
Pilot Pressure Supply
(PS) Port
0.3 to 0.5 MPa
(For normally open type: 0.3 to 0.45 MPa)
Release Pressure Supply (PD) Port0.3 to 0.5 MPa
(For normally open type: 0.3 to 0.45 MPa)
And PD pressure ≤ PS pressure
Operating Temperature Range5 to 50°C
Usable FluidsAir

Weight

Single unitWith Suction Filter Note 1:95 g
With Vacuum Pressure Switch + Suction Filter Note 2:109 g
End Plate Assembly For Manifold122 g

Note 1: Includes 0.3‑m connector for supply valve and release valve.
Note 2: Includes a 0.3‑m connector for supply valve and release valve and a 2‑m connector for vacuum pressure switch.

Manifold Type Weight Calculation

(Unit weight) × number of stations + (weight of end plate assembly for manifold)

Drawing

K1 Type

 

(Unit: mm)

 

ZQ1000U-K1□5/6□□-□□□□-□□ dimensional drawing

ZQ1000U-K1□5/6□□-□□□□-□□ dimensional drawing

 
ZQ1000U-K1□5/6□□-□□□□-□□ circuit diagram

ZQ1000U-K1□5/6□□-□□□□-□□ circuit diagram

Note 1: Drawing is of the ZQ1000U-K1□ L-E□□G□-00. For the ZQ1000U-K1□ □□-F□-00, the overall length is 93 mm.
Note 2: *Dimensions are for after bracket A is mounted.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PV, V and PE ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.

J1 Type

 

(Unit: mm)

 

ZQ1000U-J1□□□□-□□□□-□□ dimensional drawing

ZQ1000U-J1□□□□-□□□□-□□ dimensional drawing

ZQ1000U-J1□□□□-□□□□-□□ circuit diagram

ZQ1000U-J1□□□□-□□□□-□□ circuit diagram

Drawing is of the ZQ1000U-J1□ L-E□□G-00. For the ZQ1000U-J1□□□□-F□-00, the overall length is 93 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PV, V and PE ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.
Note 5: Design the circuit for vacuum release separately in order to release workpieces.

K2 Type

 

(Unit: mm)

 

ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing

ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing

ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing

ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing

Note 1: Drawing is of the ZQ1000U-J1□□□□-F-00. For the ZQ1000U-K1□ □- □□□-00, the overall length is 113.3 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m.
Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PE, PV and V ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.

*See the manufacturer's catalog for information not detailed above.

Part Number
ZQ1000U-K15L-ECM-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Application Operating Temp. Range
(°C)
Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Output specifications Unit specifications Solenoid valve rated voltage Vacuum switch electrical entry CE-marked Bracket A Function Manual override

฿ 15,941.54

SMC ZQ TYPE 1 Piece(s) 45 Day(s) One-Touch CouplingØ6One-Touch CouplingØ6Single Item5:50Normally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)-NPN open collector 1 output + analog voltage (0 to -101 kPa)SI unit fixed24 V DCWithout connectorNoWith bracket AStandard type (1 W for DC)Non-locking push type

Loading...

  1. 1

Basic Information

Type Unit Additional Function Silencers / Filter Ultimate Vacuum(kPa) 0 to -101.3
Operating Pressure Range(MPa) 0.3::0.5 Body Material Stainless Steel