(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ZQ Series space saving vacuum ejector and pump system.
[Features]
· Easy-to-use vacuum pressure switch.
· Push button type for easier operation.
· Can copy up to 10 switches simultaneously.
· Settings for the master side (copy source) sensor can be copied to slave side sensors.
· Reduces the amount of time required for setting and helps prevent setting mistakes.
· Body format: for single units (ZQ1000U) / for manifold type (ZQ1000M).
Space Saving Vacuum Pump System ZQ Series external appearance
L: L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor
LO: L-type plug connector, without connector, with light / surge voltage suppressor
G: Grommet, lead wire length: 0.3 m (latching, AC type not supported)
Vacuum/Release Switching Valve Operating Method | Pilot method | |
---|---|---|
Cv Value | 0.11 | |
Supply Pressure Range | Vacuum Pressure Supply (PV) Port | 0 to -101.3 kPa |
Pilot Pressure Supply (PS) Port | 0.3 to 0.5 MPa (For normally open type: 0.3 to 0.45 MPa) | |
Release Pressure Supply (PD) Port | 0.3 to 0.5 MPa (For normally open type: 0.3 to 0.45 MPa) And PD pressure ≤ PS pressure | |
Operating Temperature Range | 5 to 50°C | |
Usable Fluids | Air |
Single unit | With Suction Filter Note 1: | 95 g |
---|---|---|
With Vacuum Pressure Switch + Suction Filter Note 2: | 109 g | |
End Plate Assembly For Manifold | 122 g |
Note 1: Includes 0.3‑m connector for supply valve and release valve.
Note 2: Includes a 0.3‑m connector for supply valve and release valve and a 2‑m connector for vacuum pressure switch.
Manifold Type Weight Calculation
(Unit weight) × number of stations + (weight of end plate assembly for manifold)
(Unit: mm)
ZQ1000U-K1□5/6□□-□□□□-□□ dimensional drawing
ZQ1000U-K1□5/6□□-□□□□-□□ circuit diagram
Note 1: Drawing is of the ZQ1000U-K1□ L-E□□G□-00. For the ZQ1000U-K1□ □□-F□-00, the overall length is 93 mm.
Note 2: *Dimensions are for after bracket A is mounted.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PV, V and PE ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.
(Unit: mm)
ZQ1000U-J1□□□□-□□□□-□□ dimensional drawing
ZQ1000U-J1□□□□-□□□□-□□ circuit diagram
Drawing is of the ZQ1000U-J1□ L-E□□G-00. For the ZQ1000U-J1□□□□-F□-00, the overall length is 93 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PV, V and PE ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.
Note 5: Design the circuit for vacuum release separately in order to release workpieces.
(Unit: mm)
ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing
ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing
Note 1: Drawing is of the ZQ1000U-J1□□□□-F-00. For the ZQ1000U-K1□ □- □□□-00, the overall length is 113.3 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m.
Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PE, PV and V ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.
*See the manufacturer's catalog for information not detailed above.
Part Number |
---|
ZQ1000U-K15L-ECG-00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Output specifications | Unit specifications | Solenoid valve rated voltage | Vacuum switch electrical entry | CE-marked | Bracket A | Function | Manual override |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,081.85 | SMC ZQ TYPE | 1 Piece(s) | 55 Day(s) | M5 | - | M5 | - | Single Item | 5:50 | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 1 output + analog voltage (0 to -101 kPa) | With unit selection function | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | No | With bracket A | Standard type (1 W for DC) | Non-locking push type |
Loading...
Type | Unit | Additional Function | Silencers / Filter | Ultimate Vacuum(kPa) | 0 to -101.3 |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.3::0.5 | Body Material | Stainless Steel |
Please check the type/dimensions/specifications of the part ZQ1000U-K15L-ECG-00 in the Space Saving Vacuum Ejector / Vacuum Pump System, ZQ series.
Part Number |
---|
ZQ1000M-J15L-EAM-0 |
ZQ1000M-J15L-EAMG-0 |
ZQ1000M-J15L-EAMG-0-Q |
ZQ1000U-K15L-ECG-33 |
ZQ1000U-K15L-ECM-33 |
ZQ1000U-K15L-ECMG-00 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Output specifications | Unit specifications | Solenoid valve rated voltage | Vacuum switch electrical entry | CE-marked | Bracket A | Function | Manual override |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,361.79 | 1 Piece(s) | 23 Day(s) | M5 | - | - | - | Manifolds | 5:50 | Normally closed / NA | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 2 outputs (0 to -101 kPa) | SI unit fixed | 24 V DC | Without connector | No | With bracket A | Standard type (1 W for DC) | Non-locking push type | ||
฿ 9,220.80 | 1 Piece(s) | 55 Day(s) | M5 | - | - | - | Manifolds | 5:50 | Normally closed / NA | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 2 outputs (0 to -101 kPa) | SI unit fixed | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | No | With bracket A | Standard type (1 W for DC) | Non-locking push type | ||
฿ 15,043.60 | 1 Piece(s) | 23 Day(s) | M5 | - | - | - | Manifolds | 5:50~ | Normally closed / none | L-type plug connector, lead wire length 0.3 m | With light/surge voltage suppressor | NPN open collector 2 outputs (0 to -101 kPa) | SI unit fixed | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | CE-marked | With bracket A | Standard type (1 W for DC) | Non-locking push type | ||
฿ 10,200.85 | 1 Piece(s) | 55 Day(s) | One-Touch Coupling | Ø6 | One-Touch Coupling | Ø6 | Single Item | 5:50 | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 1 output + analog voltage (0 to -101 kPa) | With unit selection function | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | No | With bracket A | Standard type (1 W for DC) | Non-locking push type | ||
฿ 15,941.54 | 1 Piece(s) | 45 Day(s) | One-Touch Coupling | Ø6 | One-Touch Coupling | Ø6 | Single Item | 5:50 | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 1 output + analog voltage (0 to -101 kPa) | SI unit fixed | 24 V DC | Without connector | No | With bracket A | Standard type (1 W for DC) | Non-locking push type | ||
฿ 10,081.85 | 1 Piece(s) | 55 Day(s) | M5 | - | M5 | - | Single Item | 5:50 | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 1 output + analog voltage (0 to -101 kPa) | SI unit fixed | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | No | With bracket A | Standard type (1 W for DC) | Non-locking push type |
How can we improve?
How can we improve?