(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Floating joint compatible with space-saving cylinder (JCM).
[Features]
⋅ Maximum weight reduced by 56%.
· Screw size is the same as the screw size for standard JA Series.
· More compact and lightweight combinations are possible by using the JT Series with a JCM Series cylinder.
· With dustproof cover.
· Operating pressure: pneumatic cylinder.
· Mounting: basic type.
JT Series Floating Joint external appearance
JT Series Floating Joint operating range
Model | Nominal thread size | Allowable axial force (N) | Allowable eccentricity U (mm) | Rotating angle (°) | Operating temperature range |
---|---|---|---|---|---|
JT20 | M8 × 1.25 | 220 | 0.5 | ±2 | -10 to +70°C |
JT32 | M10 × 1.25 | 560 | 0.5 | ±2 | |
JT40 | M14 × 1.5 | 880 | 0.75 | ±2 |
(Unit: mm)
JT Series Floating Joint dimensional drawing
Model | Port size M | A | B | øC | øD | øE | □F | G | Width across flats H | Maximum thread depth P | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
JT20 | M8 × 1.25 | 19.2 | 8 | 11 | (25.4) | 23 | 10 | 13.6 | 22 | 9.5 | 22 g |
JT32 | M10 × 1.25 | 23 | 10 | 13.4 | (30.6) | 28 | 12 | 16.3 | 27 | 11.5 | 38 g |
JT40 | M14 × 1.5 | 29 | 14 | 19 | (40.4) | 37.4 | 17 | 20.3 | 36 | 15.5 | 98 g |
*Value in ( ) is the dimension when the dust cover is used.
(Unit: mm)
Model | Compatible cylinder* | Recommended cylinder | ||
---|---|---|---|---|
Bore size | Operating pressure | |||
JT20 | ø20 (bore size 20 mm) | 0.7 MPa or less | JC□M20 (rod end male thread type) | |
JT32 | ø25 (bore size 25 mm) | JC□M25 (rod end male thread type) | ||
ø32 (bore size 32 mm) | JC□M32 (rod end male thread type) | |||
JT40 | ø40 (bore size 40 mm) | JC□M40 (rod end male thread type) |
*Make sure to use a cylinder with a built-in cushion mechanism.
JT Series Floating Joint Diagram
Number | Description | Material | Note |
---|---|---|---|
1 | Stud | Carbon steel | Zinc chromate |
2 | Case | Aluminum alloy | Chromate |
3 | Socket | Carbon steel | Zinc chromate |
4 | Ring | Rolled steel | Nitriding treatment |
5 | Slider | Rolled steel | Nitriding treatment |
6 | Plate | Rolled steel | Zinc chromate |
7 | Dust cover | Synthetic rubber | - |
Replacement part (No. 7 / dust cover) compatible model
Reference drawing for correct mounting of JT Series Floating Joint
Model | Stud (male thread side) | Socket (female thread side) | ||
---|---|---|---|---|
Wrench size (bowl) | Tightening torque | Wrench size (socket) | Tightening torque | |
JT20 | Width 22 mm | 12 N・m | Width 10 mm | 8 to 12 N・m |
JT32 | Width 27 mm | 24 N・m | Width 12 mm | 15 to 24 N・m |
JT40 | Width 36 mm | 68 N・m | Width 17 mm | 40 to 68 N・m |
Part Number |
---|
JT20 |
JT32 |
JT40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Thread Nominal M (mm) | Allowable Misalignment U (mm) | Max. Operating Pull Force (kN) | Applicable cylinder bore size (ø) | Applicable cylinder nominal thread |
---|---|---|---|---|---|---|---|---|---|---|
฿ 811.75 | SMC FLOATING JOINT | 1 Piece(s) | Same day | M3 ~ M8 | 0.5 | 0.22 | For ø20 | M8 × 1.25 | ||
฿ 862.75 | SMC FLOATING JOINT | 1 Piece(s) | Same day | M10 ~ M18 | 0.5 | 0.56 | For ø25, ø32 | M10 × 1.25 | ||
฿ 1,141.55 | SMC FLOATING JOINT | 1 Piece(s) | Same day | M10 ~ M18 | 0.75 | 0.88 | For ø40 | M14 × 1.5 |
Loading...
Type | Floating Joints | Connection Type, Cylinder Side | Threaded | Connection Type, Work Piece Side | Tapped |
---|---|---|---|---|---|
Applicable Cylinder | Air Cylinder | Connecting Thread Nominal P(mm) | 1~1.75 | Main Body Material | Carbon steel |
Allowable Angular Deviation(deg) | ±2 | Metallic Head | No | Stud Material | Steel |
Operating Temperature Range(°C) | -10::70 |
How can we improve?
How can we improve?