(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A pressure switch function has been added to the gauge
· The pressure switch has a light to confirm operation
· The pressure gauge includes a limit indicator
· Used to confirm supply pressure
Pressure Gauge With Switch GP46 external appearance
Circuit example
Model | GP46 | ||
---|---|---|---|
Pressure gauge | Shape | Back side thread | |
Ambient and fluid temperature | -5 to +60°C (no freezing) | ||
Indicated pressure range | 0 to 1.0 MPa | ||
Port size*1 | R1/8, R1/4 (option M: with M5 female thread) | ||
Fluid*2*6 | Air | ||
Indication precision*7) | ±0.03 MPa | ||
Pressure switch | Setting range*3*4 | 0.1 to 0.8 MPa | |
Hysteresis | 0.07 MPa or less | ||
Pointer error*5 | ±0.05 MPa (5 to 40°C) ±0.08 MPa (-5 to +60°C) (no freezing) | ||
Contact | With light: 1a (normally open) Without light: 1ab (normally open / normally closed) | ||
Wiring | Lead wire: 300 mm long | ||
Indicator light | AC | Neon light | |
DC | Light-emitting diode (LED) | ||
Clear cover | Part number: G46-00-00-3 | ||
Attachment: with cover ring assembly | C | Part number: 1305104-4A | |
C2 | Part number: 1305104-10A | ||
Weight (kg) | 0.12 |
*1: When mounting the pressure gauge, take care not to over-tighten. Excessive tightening will cause damage. Use pipe tape for sealing.
*2: Water is not an acceptable fluid. Before using other fluids, please contact the manufacturer's support center as there may be a corrosion problem.
*3: The set value of the pressure switch is indicated by the pointer (green). It is the point where the circuit between N.O. (white) and COM (black) is turned off during pressure decrease. To set the value, turn the needle in the clockwise direction to the correct value. When setting, if the desired set position has been passed, turn the needle in the counterclockwise direction back again beyond the desired value and then set it again.
*4: Make sure to provide a minimum difference of 0.1 MPa between the set pressure and the operating pressure (including the pressure drop). If the difference is smaller, it could lead to improper operation. See the manufacturer's catalog for details on how to set the setting needle. Note that the operating pressure should be the sum of the pressure of the setting needle error (±0.03 MPa), the hysteresis (0.07 MPa), and the display accuracy (±0.05 MPa) on the set pressure value, or the circuit between N.O. (white) and COM (black) may not turn ON while pressure is increasing.
*5: Maximum error value: Add the pressure gauge indicator error to the setting needle error.
*6: Take care to avoid freezing. This may result in a malfunction.
*7: The guaranteed temperature range is 23°C±5°C.
Circuit diagram without indicator light
Circuit diagram with indicator light (top: 110, 220 V AC, bottom: 24 V DC)
*The arrow in the diagram indicates the direction of the pressure increase. The light turns off at or above the set pressure and turns on when it is below the set pressure.
Model | Pressure range*1 | Indication unit | Port size | Note |
---|---|---|---|---|
MPa | ||||
GP46-10-01 to 02 (-Q) | 0 to 1.0 | MPa | R 1/8 R 1/4 | - |
GP46-10-01 to 02L2 | ||||
GP46-10-01 to 02L5 (-Q) |
*1: Do not apply pressure more than the maximum display pressure. This may result in a malfunction.
Model | Pressure range*1 | Indication unit | Port size | Note | |
---|---|---|---|---|---|
MPa | psi | ||||
GP46-10-01 to 02-X201 | 0 to 1.0 | - | MPa | R 1/8 R 1/4 | Lead wire length 3 m |
GP46-10-01 to 02L2-X201 | |||||
GP46-10-01 to 02L5-X201 |
*1: Do not apply pressure more than the maximum display pressure. This may result in a malfunction.
Load | Load resistance | ||
---|---|---|---|
Rated voltage | 30 V DC | 125 V AC | 250 V AC |
Operating current range | 0.01 to 0.5 A | 0.01 to 0.3 A | 0.01 to 0.2 A |
*The dimensions within ( ) are for port size R1⁄4
(Unit: mm)
GP46-10-01 to 02 (M) (L2, 5) dimensional drawing
(Unit: mm)
With cover ring assembly (for panel mount) GP46-10-01 to 02 (M) (L2, 5)-C dimensional drawing
Method 1
(1) Before setting the limit indicator and the (green) setting needle, turn the cover counterclockwise (approximately 6 to 7 mm) until it stops. Then, remove by pulling it towards you.
Method 2
(2) Use a flat head screwdriver (with a 2.9‑mm blade width) to set the (green) limit indicator. Be careful not to bend the other needle or damage the dial plate.
Method 3
(3) Before setting the setting needle, use a flat head screwdriver (with a 2.9‑mm blade width) to turn the setting screw and set the setting needle to the set pressure.
Turning the screw
Method 4
(4) After completing the setting, replace the cover. Fit the cover by aligning the cutout in the cover to the groove on the top of the black case. Turn the cover clockwise (approximately 6 to 7 mm) until it stops. Make sure that the matching mark on the cover is aligned with the groove on the top of the case.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Connection screw | Option | Special Configurations | Indication lamp addition symbol | Attachment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 978.35 | PRESSURE GAUGE | 1 Piece(s) | Same day | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R 1⁄8 | - | - | Without light | Without cover ring assembly | ||
฿ 1,061.65 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R 1⁄8 | - | - | Without light | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,141.55 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | - | - | Without light | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 1,239.30 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | - | Lead wire length 3 m | Without light | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 1,405.90 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R 1⁄8 | - | CE marked | Without light | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,159.40 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | - | Lead wire length 3 m | Without light | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,322.60 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R 1⁄8 | - | CE marked | Without light | Without cover ring assembly | ||
฿ 1,076.10 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R 1⁄8 | - | Lead wire length 3 m | Without light | Without cover ring assembly | ||
฿ 978.35 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R 1⁄8 | - | - | With neon light / 100 to 220 V AC common | Without cover ring assembly | ||
฿ 1,062.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | - | - | With neon light / 100 to 220 V AC common | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 6,189.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/8 | None | None | With neon light / 100 to 220 V AC common | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,344.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/8 | None | Lead wire length 3 m | With neon light / 100 to 220 V AC common | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,405.90 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | - | CE marked | With neon light / 100 to 220 V AC common | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,159.40 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | - | Lead wire length 3 m | With neon light / 100 to 220 V AC common | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,323.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | - | CE marked | With neon light / 100 to 220 V AC common | Without cover ring assembly | ||
฿ 1,076.10 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R 1⁄8 | - | Lead wire length 3 m | With neon light / 100 to 220 V AC common | Without cover ring assembly | ||
฿ 978.35 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R 1⁄8 | - | - | Light-emitting diode / 24 V DC | Without cover ring assembly | ||
฿ 1,061.65 ฿ 936.80 | PRESSURE GAUGE | 1 Piece(s) | Same day | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R 1⁄8 | - | - | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,246.95 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/8 | None | None | Light-emitting diode / 24 V DC | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,344.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/8 | None | Lead wire length 3 m | Light-emitting diode / 24 V DC | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,405.90 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | - | CE marked | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,159.40 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R 1⁄8 | - | Lead wire length 3 m | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,322.60 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R 1⁄8 | - | CE marked | Light-emitting diode / 24 V DC | Without cover ring assembly | ||
฿ 1,076.10 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R 1⁄8 | - | Lead wire length 3 m | Light-emitting diode / 24 V DC | Without cover ring assembly | ||
฿ 1,000.45 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | - | Without light | Without cover ring assembly | ||
฿ 1,084.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | - | Without light | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,268.20 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | - | Without light | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 9,990.00 | SMC PRESSURE GAGE | 1 Piece(s) | 45 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | Lead wire length 3 m | Without light | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 9,990.00 | SMC PRESSURE GAGE | 1 Piece(s) | 45 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | CE marked | Without light | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,181.50 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | Lead wire length 3 m | Without light | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,345.00 | SMC GP TYPE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | CE marked | Without light | Without cover ring assembly | ||
฿ 1,098.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | Lead wire length 3 m | Without light | Without cover ring assembly | ||
฿ 1,000.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | - | With neon light / 100 to 220 V AC common | Without cover ring assembly | ||
฿ 1,083.75 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | - | With neon light / 100 to 220 V AC common | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,268.20 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/8 | With M5 (female thread) | None | With neon light / 100 to 220 V AC common | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,366.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/8 | With M5 (female thread) | Lead wire length 3 m | With neon light / 100 to 220 V AC common | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,428.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | CE marked | With neon light / 100 to 220 V AC common | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,181.50 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | Lead wire length 3 m | With neon light / 100 to 220 V AC common | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,098.20 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | Lead wire length 3 m | With neon light / 100 to 220 V AC common | Without cover ring assembly | ||
฿ 1,000.45 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R 1⁄8 | With M5 (female thread) | - | Light-emitting diode / 24 V DC | Without cover ring assembly | ||
฿ 1,083.75 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R 1⁄8 | With M5 (female thread) | - | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,268.20 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/8 | With M5 (female thread) | None | Light-emitting diode / 24 V DC | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,366.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/8 | With M5 (female thread) | Lead wire length 3 m | Light-emitting diode / 24 V DC | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,428.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | CE marked | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,181.50 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R 1⁄8 | With M5 (female thread) | Lead wire length 3 m | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 9,990.00 | SMC PRESSURE GAGE | 1 Piece(s) | 45 Day(s) | - | - | - | R 1⁄8 | With M5 (female thread) | CE marked | Light-emitting diode / 24 V DC | Without cover ring assembly | ||
฿ 1,098.20 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R 1⁄8 | With M5 (female thread) | Lead wire length 3 m | Light-emitting diode / 24 V DC | Without cover ring assembly | ||
฿ 978.35 | PRESSURE GAUGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R1/4 | - | - | Without light | Without cover ring assembly | ||
฿ 1,061.65 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R1/4 | - | - | Without light | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,246.95 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R1/4 | - | - | Without light | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 1,405.90 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | - | CE marked | Without light | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,159.40 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R1/4 | - | Lead wire length 3 m | Without light | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,322.60 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R1/4 | - | CE marked | Without light | Without cover ring assembly | ||
฿ 1,076.10 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R1/4 | - | Lead wire length 3 m | Without light | Without cover ring assembly | ||
฿ 978.35 ฿ 863.30 | SMC PRESSURE GAGE | 1 Piece(s) | Same day | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R1/4 | - | - | With neon light / 100 to 220 V AC common | Without cover ring assembly | ||
฿ 1,061.65 | PRESSURE GAUGE | 1 Piece(s) | Same day | - | - | - | R1/4 | - | - | With neon light / 100 to 220 V AC common | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 6,189.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/4 | None | None | With neon light / 100 to 220 V AC common | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 6,189.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/4 | None | Lead wire length 3 m | With neon light / 100 to 220 V AC common | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,406.00 | SMC GP TYPE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | - | CE marked | With neon light / 100 to 220 V AC common | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,159.40 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R1/4 | - | Lead wire length 3 m | With neon light / 100 to 220 V AC common | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,322.60 | SMC GP TYPE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | - | CE marked | With neon light / 100 to 220 V AC common | Without cover ring assembly | ||
฿ 1,076.10 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | - | Lead wire length 3 m | With neon light / 100 to 220 V AC common | Without cover ring assembly | ||
฿ 978.35 | PRESSURE GAUGE | 1 Piece(s) | Same day | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R1/4 | - | - | Light-emitting diode / 24 V DC | Without cover ring assembly | ||
฿ 1,061.65 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | R1/4 | - | - | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 3,506.25 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | - | - | Light-emitting diode / 24 V DC | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 1,344.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/4 | None | Lead wire length 3 m | Light-emitting diode / 24 V DC | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,406.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | - | CE marked | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,159.40 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | - | Lead wire length 3 m | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 1,322.60 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | - | CE marked | Light-emitting diode / 24 V DC | Without cover ring assembly | ||
฿ 1,076.10 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R1/4 | - | Lead wire length 3 m | Light-emitting diode / 24 V DC | Without cover ring assembly | ||
฿ 1,000.45 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | R1/4 | With M5 (female thread) | - | Without light | Without cover ring assembly | ||
฿ 1,083.75 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | With M5 (female thread) | - | Without light | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 6,189.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/4 | With M5 (female thread) | None | Without light | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 6,189.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/4 | With M5 (female thread) | Lead wire length 3 m | Without light | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 9,990.00 | SMC PRESSURE GAGE | 1 Piece(s) | 45 Day(s) | - | - | - | R1/4 | With M5 (female thread) | - | With neon light / 100 to 220 V AC common | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 6,189.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/4 | With M5 (female thread) | None | With neon light / 100 to 220 V AC common | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,366.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/4 | With M5 (female thread) | Lead wire length 3 m | With neon light / 100 to 220 V AC common | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,000.45 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | With M5 (female thread) | - | Light-emitting diode / 24 V DC | Without cover ring assembly | ||
฿ 9,990.00 | SMC PRESSURE GAGE | 1 Piece(s) | 45 Day(s) | - | - | - | R1/4 | With M5 (female thread) | - | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 6,189.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R 1/4 | With M5 (female thread) | None | Light-emitting diode / 24 V DC | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 1,181.50 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | R1/4 | With M5 (female thread) | Lead wire length 3 m | Light-emitting diode / 24 V DC | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 9,990.00 | SMC PRESSURE GAGE | 1 Piece(s) | 45 Day(s) | - | - | - | R1/4 | With M5 (female thread) | Lead wire length 3 m | Light-emitting diode / 24 V DC | Without cover ring assembly |
Loading...
Shape | Back side thread | Maximum Indicated Pressure | 1.0 MPa |
---|
How can we improve?
How can we improve?