(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Red and green colored zones improve visibility of the pressure control range
· Indicator range can be adjusted freely
G36-10-01-L external appearance
G46-10-02-L external appearance
Indicator with red and green zone segments
Indicator range can be adjusted freely
Model | G36-L | G46-L | |
---|---|---|---|
Shape | Back side thread | ||
Port size*1 | R 1/8 | R1/8, R1/4 | |
Fluid*2*3 | Air | ||
Indication precision*4 | ±3% F.S. (full span) | ||
Material | Case (surface treatment) | Stainless steel (black melamine painted) | |
Clear cover | Polycarbonate (part number: G36-00-00-3) Nylon (part number: G36-00-00-3N) | Polycarbonate (part number: G46-00-00-3) Nylon (part number: G46-00-00-3N) | |
Stud | Brass | ||
Bourdon tube | Brass | ||
Weight (kg) | 0.04 | 0.05 | |
Attachment: With cover ring assembly | C | - | Part number: 1305104-1A |
C1 | Part number: 1305104-3A | ||
C2 | Part number: 1305104-9A |
*1: When mounting a pressure gauge on products, take care not to over-tighten. Excessive tightening will cause damage. Use pipe tape for sealing.
*2: Before using other fluids, please contact the manufacturer's support center as there may be a corrosion problem.
*3: Take care to avoid freezing. This may result in a malfunction.
*4: The guaranteed temperature range is 23°C ±5°C.
Model | Pressure range* | Green zone setting range | Indication unit | Port size | Note | |
---|---|---|---|---|---|---|
MPa | Minimum setting range MPa | Maximum setting range MPa | ||||
G36-2-01-L□ | 0 to 0.2 | 0.01 | 0.1 | MPa | R 1/8 | - |
G36-4-01-L□ | 0 to 0.4 | 0.02 | 0.2 | |||
G36-10-01-L□ | 0 to 1.0 | 0.05 | 0.5 | |||
G46-2-01 to 02-L□ | 0 to 0.2 | 0.01 | 0.1 | R 1/8 1/4 | ||
G46-4-01 to 02-L□ | 0 to 0.4 | 0.02 | 0.2 | |||
G46-10-01 to 02-L□ | 0 to 1.0 | 0.05 | 0.5 |
*: Do not exceed the maximum pressure. This may result in a malfunction.
Model | Pressure range*1 | Green zone setting range | Indication unit | Port size | Note | ||
---|---|---|---|---|---|---|---|
MPa | psi | Minimum setting range MPa (psi) | Maximum setting range MPa (psi) | ||||
G36-P2-01-L□-X30 | 0 to 0.2 | 0 to 30 | 0.01 (2) | 0.1 (14) | MPa psi | R 1/8 | - |
G36-P4-01-L□-X30 | 0 to 0.4 | 0 to 60 | 0.02 (4) | 0.2 (28) | |||
G36-P10-01-L□-X30 | 0 to 1.0 | 0 to 150 | 0.05 (10) | 0.5 (70) | |||
G46-P2-01 to 02-L□-X30 | 0 to 2.0 | 0 to 30 | 0.01 (2) | 0.1 (14) | R 1/8 1/4 | ||
G46-P4-01 to 02-L□-X30 | 0 to 0.4 | 0 to 60 | 0.02 (4) | 0.2 (28) | |||
G46-P10-01 to 02-L□-X30 | 0 to 1.0 | 0 to 150 | 0.05 (10) | 0.5 (70) |
*1: Do not exceed the maximum pressure. This may result in a malfunction.
*2: Under new Japanese measurement laws, the products available for sale inside of Japan are the SI unit type.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Maximum Indicated Pressure | Connection screw | Size | Transparent cover material | Special Configurations | Attachment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 340.85 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | Pressure Gauge W/ Color Zone | 0.2 | 37.5 | 0.2 MPa | R 1/8 | - | Polycarbonate | - | Without cover ring assembly | ||
฿ 435.20 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 0.2 | 37.5 | 0.2 MPa | R 1/8 | - | Nylon | - | Without cover ring assembly | ||
฿ 340.85 ฿ 300.77 | PRESSURE GAUGE | 1 Piece(s) | Same day | Pressure Gauge W/ Color Zone | 0.4 | 37.5 | 0.4 MPa | R 1/8 | - | Polycarbonate | - | Without cover ring assembly | ||
฿ 9,990.00 | SMC G TYPE | 1 Piece(s) | 45 Day(s) | Pressure Gauge W/ Color Zone | 0.4 | 37.5 | 0.4 MPa | R 1/8 | - | Polycarbonate | Stud parts nickel plated | Without cover ring assembly | ||
฿ 435.20 | SMC PRESSURE GAGE | 1 Piece(s) | 29 Day(s) | Pressure Gauge W/ Color Zone | 0.4 | 37.5 | 0.4 MPa | R 1/8 | - | Nylon | - | Without cover ring assembly | ||
฿ 340.85 | PRESSURE GAUGE | 1 Piece(s) | Same day | Pressure Gauge W/ Color Zone | 1 | 37.5 | 1.0 MPa | R 1/8 | - | Polycarbonate | - | Without cover ring assembly | ||
฿ 442.00 | SMC G TYPE | 1 Piece(s) | 29 Day(s) | Pressure Gauge W/ Color Zone | 1 | 37.5 | 1.0 MPa | R 1/8 | - | Polycarbonate | Stud parts nickel plated | Without cover ring assembly | ||
฿ 435.20 | SMC PRESSURE GAGE | 1 Piece(s) | 29 Day(s) | Pressure Gauge W/ Color Zone | 1 | 37.5 | 1.0 MPa | R 1/8 | - | Nylon | - | Without cover ring assembly | ||
฿ 442.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 1 | 37.5 | 1.0 MPa / 150 psi | R 1/8 | - | Polycarbonate | Both MPa and psi | Without cover ring assembly | ||
฿ 340.85 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Pressure Gauge W/ Color Zone | 0.2 | 42.5 | 0.2 MPa | R 1/8 | - | Polycarbonate | - | Without cover ring assembly | ||
฿ 435.20 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 0.2 | 42.5 | 0.2 MPa | R 1/8 | - | Nylon | - | Without cover ring assembly | ||
฿ 340.85 | PRESSURE GAUGE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 0.2 | 42.5 | 0.2 MPa | R 1/4 | - | Polycarbonate | - | Without cover ring assembly | ||
฿ 340.85 ฿ 300.77 | PRESSURE GAUGE | 1 Piece(s) | Same day | Pressure Gauge W/ Color Zone | 0.4 | 42.5 | 0.4 MPa | R 1/8 | - | Polycarbonate | - | Without cover ring assembly | ||
฿ 424.15 | SMC G TYPE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 0.4 | 57 | 0.4 MPa | R 1/8 | - | Polycarbonate | - | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 435.20 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 0.4 | 42.5 | 0.4 MPa | R 1/8 | - | Nylon | - | Without cover ring assembly | ||
฿ 340.85 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Pressure Gauge W/ Color Zone | 0.4 | 42.5 | 0.4 MPa | R 1/4 | - | Polycarbonate | - | Without cover ring assembly | ||
฿ 435.20 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 0.4 | 42.5 | 0.4 MPa | R 1/4 | - | Nylon | - | Without cover ring assembly | ||
฿ 340.85 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | Pressure Gauge W/ Color Zone | 1 | 42.5 | 1.0 MPa | R 1/8 | - | Polycarbonate | - | Without cover ring assembly | ||
฿ 424.15 | SMC G TYPE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 1 | 57 | 1.0 MPa | R 1/8 | - | Polycarbonate | - | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 481.95 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Pressure Gauge W/ Color Zone | 1 | 57 | 1.0 MPa | R 1/8 | - | Polycarbonate | - | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 340.85 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | Pressure Gauge W/ Color Zone | 1 | 42.5 | 1.0 MPa | R 1/4 | - | Polycarbonate | - | Without cover ring assembly | ||
฿ 424.15 | SMC G TYPE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 1 | 57 | 1.0 MPa | R 1/4 | - | Polycarbonate | - | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 435.20 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 1 | 42.5 | 1.0 MPa | R 1/4 | - | Nylon | - | Without cover ring assembly | ||
฿ 442.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 0.2 | 42.5 | 0.2 MPa / 30 psi | R 1/8 | - | Polycarbonate | Both MPa and psi | Without cover ring assembly | ||
฿ 442.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Pressure Gauge W/ Color Zone | 1 | 42.5 | 1.0 MPa / 150 psi | R 1/8 | - | Polycarbonate | Both MPa and psi | Without cover ring assembly |
Loading...
Shape | Back side thread |
---|
How can we improve?
How can we improve?