1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General-Purpose Pressure Switch ISG Series

SMC PEUMATIC RELATED IEM

General-Purpose Pressure Switch ISG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,931.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

General purpose pressure switch ideal for automatic pressure control of hydraulic pressure, water pressure, liquid pressure, air pressure, etc.
[Features]
· Lead wire connection method: G1/2.
· Liquid contact parts material: Phosphor bronze, Brass, SUS316.
· 30-ISG□□□-030: No Hysteresis scale plate.
· 30-ISG□□□-031: Hysteresis scale plate available.
· Waterproof type: Drip-proof type (IP44 equivalent).
· Pipe Connection Port Diameter: R3/8.
[Applications]
· Used in wide fields such as machine tools, industrial machines, compressors, chemical plants, power plants, etc.

Specifications of General-Purpose Pressure Switch ISG Series

External appearance of drip-proof type general purpose pressure switch

External appearance of drip-proof type general purpose pressure switch

*Pictures are representational part numbers. Note that the actual product may differ.

Contact configuration of 1a1b-type snap switch

Contact configuration of 1a1b-type snap switch

With increased pressure,
(1) - (2) = ON
, (3) - (4) = OFF

ModelPressure Regulating Valve Range MPaHysteresis Adjustment Range MPaGuaranteed pressure-resistant MPaRepeatable Precision MPaLiquid Contact Parts MaterialHysteresis Scale Plate
30-ISG210-0310.02 to 0.30.015 to 0.21.0±0.006Brass / Phosphor bronzeAvailable
30-ISG211-030SUS316N/A
30-ISG211-031SUS316Available
30-ISG220-0300.05 to 0.70.02 to 0.351.5±0.014Brass / Phosphor bronzeN/A
30-ISG220-0310.02 to 0.45Brass / Phosphor bronzeAvailable
30-ISG221-0300.02 to 0.35SUS316N/A
30-ISG221-0310.02 to 0.45SUS316Available
30-ISG230-0300.1 to 1.00.03 to 0.41.5±0.02Brass / Phosphor bronzeN/A
30-ISG230-0310.03 to 0.6Brass / Phosphor bronzeAvailable
30-ISG231-0300.03 to 0.4SUS316N/A
30-ISG231-0310.03 to 0.6SUS316Available
30-ISG291-030-10 to -100 kPa7 to 53 kPa0.5±2 kPaSUS316N/A

Ambient temperature and operating fluid temperature: 0 to 40°C, Contact configuration: 1a1b, Connection port size: 3/8, Weight: 1.3 kg
, Lead wire connection method: G1/2

Applicable Fluids

Applicable fluid is limited by the liquid contact parts material.
Model with compatible material should be selected.

Applicable FluidLiquid Contact Parts Material
BellowsFluid Intake Part
Water
, air,
liquid,
inert gas without corrosion
Phosphor bronzeBrass
Fluid that does not corrode SUS316SUS316SUS316

Electrical Rating

Rated Voltage (V)Non-Inductive Load (A)Inductive Load (A)
Resistant LoadLamp LoadInductive LoadElectric Motor Load
110 AC122123
220 AC101101.5
24 DC32.532.5
48 DC1.51.21.51.25
110 DC0.50.250.50.2
220 DC0.250.10.250.1

Insulation resistance: 100 MΩ or more (500 V DC measured via ohmmeter),
Withstand voltage: 2,000 V AC for 1 minute

Part Number
30-ISG211-030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,931.70

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s)

Loading...

  1. 1
 

Basic Information

Type Pressure Switch Fluid Type Air / Water / Coolant / Lubricant / Nitrogen Gas / Carbonic Acid Gas / City Gas / Methane Gas / Propane gas Sensor, Monitor Structure Integrated shape
Output Method Switch Pipe Port Type Male thread Plumbing Thread Type R
Plumbing Thread Nominal 3/8 Fluid Characteristics Noncorrosive Pressure Resistant(MPa) 1
Operating Temperature Range(°C) 0::40 Number of Input Points 1 Number of Output Points 1
Pipe Connection Direction Down Liquid contact parts material SUS 316 Acquired Standards CE
Pressure Setting Range 0.02 to 0.3 MPa Hysteresis scale plate for adjustment None

Please check the type/dimensions/specifications of the part 30-ISG211-030 in the General-Purpose Pressure Switch ISG Series series.