High-Precision Digital Pressure Switch for Air ISE70/71 Series

Caution
- ■ For selection / technical information and characteristics on SMC air cylinder products,
check here.
■ Handling SMC Products
Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
Click here for a quotation or to make an order if you have a part number. - Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
High-precision digital pressure switch that can be set while observing measured values.
[Features]
· For air.
· IO-Link compatible.
· Tilt display has been adopted to ensure visibility at various mounting positions.
· The display unit can be rotated 336° after installation by adopting the display unit rotation mechanism.
· Security number setting function.
· Power consumption can be reduced by turning OFF the display (power consumption is reduced by approximately 60%).
· When applied pressure exceeds an excessive pressure that is equal to or higher than the rated pressure, the number of pressurization errors is counted.
Specifications of High-Precision Digital Pressure Switch for Air ISE70/71 Series

External appearance of High-Precision Digital Pressure Switch / for Air

Option: External appearance of straight lead wire with M12 connector

Option: External appearance of right-angle lead wire with M12 connector

Mounting Example (front)

Mounting Example (top)

Mounting Example (bottom)
| Model | ISE70 | ISE71 | ||
|---|---|---|---|---|
| Applicable Fluid | Air, non-corrosive gas, non-flammable gas | |||
| Pressure Specifications | Rated Pressure Range | 0 to 1.000 MPa | 0 to 1.600 MPa | |
| Display / Set Pressure Range | -0.105 to 1.050 MPa | -0.105 to 1.680 MPa | ||
| Display / Minimum Set Unit | 0.001 MPa | 0.001 MPa | ||
| Pressure-resistant | 1.5 MPa | 2.4 MPa | ||
| Power Supply Specifications | Power Supply Voltage | When Using as Switch Output Equipment: | 12 to 24 V DC ±10% and power supply ripple: 10% or less | |
| When Using as IO-Link Device: | 18 to 30 V DC including ripple (p-p) of ±10% | |||
| Current Consumption | 35 mA or less | |||
| Protection | Reverse connection protection | |||
| Accuracy | Display Accuracy | ±2%F.S. ±1 digit (at ambient temperature of 25 ±3°C) | ||
| Repeatability | ±0.5%F.S. | |||
| Temperature Characteristics | ±2%F.S. (25°C reference) | |||
| Switch Output When SIO Mode is Output Specifications "AB" or Output Specifications "L2" | Output Type | NPN open collector output or PNP open collector output is selected | ||
| Output Mode | Hysteresis, Window comparator, Error output, Output OFF | |||
| Switching Operation | Forward rotation output, Reverse rotation output | |||
| Maximum Load Current | 80 mA | |||
| Maximum Applied Voltage | 30 V (at NPN output) | |||
| Internal Voltage Drop (Residual Voltage) | 1.5 V or less (with load current of 80 mA) | |||
| Delay time*1) | 1.5 ms or less, variable with 0 to 60 sec / 0.01 sec step | |||
| Hysteresis | Hysteresis Mode | Variable from 0*2) | ||
| Window Comparator Mode | ||||
| Short-circuit Protection | Equipment | |||
| Display | Unit*3) | MPa, kPa, kgf/cm2, bar, psi | ||
| Display Method | LCD | |||
| Sample Screen | 3 screens (main screen, sub screen × 2) | |||
| Display Color | Main screen: red/green, Sub screen: orange | |||
| Display Digit | Main screen: 4-digit 7-segment, Sub screen: 4-digit (upper 1-digit: 11-segment, others: 7-segment) | |||
| Operation Indicator Light | Lights up when switch output is turned ON, OUT1, OUT2: orange | |||
| Digital Filter*4) | 0 to 30 sec, variable with 0.01 sec step | |||
| Environmental Resistance | Protection Grade | IP67 | ||
| Withstand voltage | 1,000 V AC for 1 min. between terminals and housing | |||
| Insulation Resistance | 50 MΩ or more (500 V DC measured via ohmmeter) between terminals and housing | |||
| Operating Temperature Range | Operating: 0 to 50°C, Stored: -10 to +60°C (no condensation or freezing) | |||
| Operating Humidity Range | Operating and stored: 35 to 85% RH (no condensation) | |||
| Standard | UL/CSA (E216656), CE | |||
| Piping Specifications | Pipe Connection Port Diameter | Rc1/4, NPT1/4, G1/4 | ||
| Wetted Parts Material | Sensor pressure receiving area: Silicone Piping port part: C3604 (Electroless nickel plated), O-ring: HNBR | |||
| Weight | Main Body | Pipe Connection Port Diameter Rc1/4 | 153 g | |
| Pipe Connection Port Diameter NPT1/4 | 152 g | |||
| Pipe Connection Port Diameter G1/4 | 150 g | |||
| Lead Wire With Connector | 139 g | |||
| Communication Specifications (at IO-Link Mode) | IO-Link Type | Device | ||
| IO-Link Version | V1.1 | |||
| Communication Speed | COM2 (38.4 kbps) | |||
| Configuration File | IODD file*5) | |||
| Minimum Cycle Type | 2.3 ms | |||
| Process Data Length | Input Data: 2 byte, Output Data: 0 byte | |||
| On Request Data Communication | Compatible | |||
| Data Storage Function | Compatible | |||
| Event Function | Compatible | |||
| Vendor ID | 131 (0 × 0083) | |||
*1) Value without digital filter (0 ms).
*2) If the applied voltage fluctuates around the set value, the hysteresis must be set to a value more than the width of the fluctuations or chattering will occur.
*3) This can be set when using a product with a unit switching function.
When there is no unit switching function, only MPa/kPa can be selected.
*4) 90% response time to step input.
*5) Refer to the catalog for setting file.
*6) Products with small scratches, smears or variations in display color and brightness, etc., that do not affect the performance will be verified as conforming products.
Product Features

Install the switch using a wrench and after installation, fix the body by hand and rotate the display in a direction that makes it easy to see
Visualization of Settings
Possible to see what value is set by sub-screen (label).

Previous type (Flashing alternately)

This product (always displayed on the same screen)
NPN/PNP Switching Function

Supports NPN and PNP with single unit, and possible to reduce inventory
*Please refer to the catalog for any information not listed above.