(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 3-screen high-precision digital pressure switch that allows you to see what value is set by visualizing the setting items.
[Features]
· Simple 3-step setting
· Easy screen switching
· Setting is possible while checking measurement
· Delay time of max. 1.5 ms or less
· Current consumption of 25 mA or less
· Compatible with IO-Link
・ ZSE20 (vacuum pressure) / ZSE20F (coupling pressure) / ISE20 (Positive pressure)
External appearance of ZSE20 (F)/ISE20 1
External appearance 2 of ZSE20 (F) / ISE20
Model | ZSE20 (Vacuum Pressure) | ZSE20F (Compound pressure) | ISE20 (Positive pressure) | ||
---|---|---|---|---|---|
Fluid | Air, non-corrosive gases, nonflammable gas | ||||
Pressure Specification | Rated pressure range | 0.0 to -101.0 kPa | -100.0 to 100.0 kPa | -0.100 to 1.000 MPa | |
Display / Set pressure range | 10.0 to -105.0 kPa | -105.0 to 105.0 kPa | -0.105 to 1.050 MPa | ||
Display / Minimum set unit | 0.1 kPa | 0.001 MPa | |||
Withstand pressure | 500 kPa | 1.5 MPa | |||
Power Supply Specification | Power supply voltage | 12 to 24 V DC ±10% ripple (p-p) 10% or less | |||
Current Consumption | 25 mA or less | ||||
Protection | Reverse connection protection | ||||
Accuracy | Display accuracy | ±2% F.S. ±1 digit (at ambient temperature of 25 ±3°C) | |||
Repeatability | ±0.2% F.S. ±1 digit | ||||
Temperature characteristics | ±2% F.S. (based on 25°C) | ||||
Switch output | Output Type | NPN or PNP open collector 1 output | |||
Output mode | Hysteresis mode, window comparator mode, error output, output off | ||||
Switch operation | Forward rotation output, reverse rotation output | ||||
Maximum load current | 80 mA | ||||
Maximum applied voltage (NPN only) | 28 V | ||||
Internal voltage drop (Residual voltage) | 1 V or less (with load current of 80 mA) | ||||
Delay time * 1 | 1.5 ms or less (With the chattering prevention function: 20, 100, 500, 1,000, 2,000, 5,000 ms selection) | ||||
Hysteresis | Hysteresis mode | Variable from 0 * 2 | |||
Window Comparator Mode | |||||
Short-circuit protection | Yes | ||||
Display | unit * 3 | MPa, kPa, kgf/cm^2,bar, psi, inHg, mmHg | MPa, kPa, kgf/cm^2,bar, psi | ||
Display | LCD | ||||
Sample Screen | 3 screens (Main screen, sub screen × 2) | ||||
Color of indicator | 1) Main screen: Red/Green 2) Sub screen: Orange | ||||
Display digits | 1) Main screen: 4 digits (7 segments) 2) Sub screen: 4 digits (Upper 1 digit 11 segments, other 7 segments) | ||||
Indicator light | Lights up when switch output is turned ON OUT1: Orange | ||||
Digital filter * 4 | 0, 10, 50, 100, 500, 1,000, 5,000 ms | ||||
Environment | Protection grade | IP40 | |||
Withstand Voltage | 1,000 V AC for 1 min. between terminals and housing | ||||
Insulation Resistance | 50 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing | ||||
Operating temperature range | During operation: -5 to +50°C, during storage: -10~+60℃ (No condensation or freezing) | ||||
Operating Humidity Range | Operating/stored: 35 to 85% RH (no condensation) | ||||
Standards | UL/CSA (E216656), CE | ||||
Length of lead wire with connector | 2 m |
Conductor cross-sectional area | 0.15 mm^2 (AWG26) | |
---|---|---|
Insulator | Outer diameter | 1.0 mm |
Hue | Brown, blue, black (3-core) | |
Sheath | Finishing outer diameter | ø3.4 (outer diameter is 3.4 mm) |
Model | M5 | 01 | N01 | |
---|---|---|---|---|
Port Size | M5 × 0.8 | R1/8 | NPT1/8 | |
Wetted parts material | Sensor pressure receiving area | Silicon | ||
Piping Port (common) | PBT, CB156, heat-resistant PPS, O-ring: HNBR | |||
Piping port | - | C3604 (electrolytic nickel plating), SUS304, NBR | ||
Weight | Main body | 22 g | 32 g | 34 g |
Lead wire with connector | +35 g |
Internal circuit and wiring example of -N (NPN [1 output])
Internal circuit and wiring example of -P (PNP [1 output])
(Units: mm)
Dimensional drawing of M5 (M5 female thread)
(Units: mm)
Dimensional drawing of 01 (R1/8) / N01 (NPT1/8)
(Units: mm)
Dimensional drawing of A1 (bracket A)
(Units: mm)
Dimensional drawing of A2 (bracket B)
(Units: mm)
Dimensional drawing of B panel-mount adapter
(Units: mm)
Dimensional drawing of D Panel mount adapter + front protective cover
Part Number |
---|
ZSE20-N-M-M5-LBY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Fluid Type | Rated Pressure (Max.) | Rated Pressure (Min.) | Sensor, Monitor Structure | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Application | Unit Specifications | Rated Pressure Range | Details Type | Option | Instruction Manual | Calibration Certificate | Liquid contact parts seal material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,562.85 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | 101kPa | 0kPa | [Integrated Type] Integrated shape | NPN Open Collector | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | -5~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP40 | For vacuum pressure [0.0 to -101.0 kPa] | SI unit fixed | - | - | Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapter | None | None | - |
Loading...
Please check the type/dimensions/specifications of the part ZSE20-N-M-M5-LBY in the 3-Screen Display High-Precision Digital Pressure Switch ZSE20(F)/ISE20 Series series.
Part Number |
---|
ISE20-N-01-A2K |
ISE20-N-01-B |
ISE20-N-01-D |
ZSE20-N-M-M5-LD |
ZSE20-N-M-M5-LDK |
ZSE20-N-M-M5-LDT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Fluid Type | Rated Pressure (Max.) | Rated Pressure (Min.) | Sensor, Monitor Structure | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Application | Unit Specifications | Rated Pressure Range | Details Type | Option | Instruction Manual | Calibration Certificate | Liquid contact parts seal material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,226.15 | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | 1MPa | -100kPa | [Integrated Type] Integrated shape | NPN Open Collector | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | -5~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | - | Bracket B (Horizontal mounting) | Yes | Yes | - | ||
฿ 2,299.25 | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | 1MPa | -100kPa | [Integrated Type] Integrated shape | NPN Open Collector | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | -5~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | - | Panel-mount adapter | Yes | None | - | ||
฿ 2,421.65 | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | 1MPa | -100kPa | [Integrated Type] Integrated shape | NPN Open Collector | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | -5~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | - | Panel-mount adapter + front protective cover | Yes | None | - | ||
฿ 2,544.30 | 1 Piece(s) | 3 Day(s) | Pressure Switch | Air | 101kPa | 0kPa | [Integrated Type] Integrated shape | NPN Open Collector | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | -5~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP40 | For vacuum pressure [0.0 to -101.0 kPa] | SI unit fixed | - | - | Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapter + front protective cover | Yes | None | - | ||
฿ 2,334.10 | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | 101kPa | 0kPa | [Integrated Type] Integrated shape | NPN Open Collector | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | -5~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP40 | For vacuum pressure [0.0 to -101.0 kPa] | SI unit fixed | - | - | Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapter + front protective cover | Yes | Yes | - | ||
฿ 2,334.10 | 1 Piece(s) | 29 Day(s) | Pressure Switch | Air | 101kPa | 0kPa | [Integrated Type] Integrated shape | NPN Open Collector | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | -5~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP40 | For vacuum pressure [0.0 to -101.0 kPa] | SI unit fixed | - | - | Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapter + front protective cover | None | Yes | - |
How can we improve?
How can we improve?