(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Superior noise reduction
 Reduces noise at maximum flow rate by 20 dB or more
· Easy cylinder speed control
 Features the same needle shape as the speed controller
Metering Valve With Silencer ASN2 Series external appearance
Metering Valve With Silencer ASN2 Series symbol
Metering Valve With Silencer ASN2 Series mounting example
Needle Valve / Flow Rate Characteristics Graph
*The flow rate characteristics are representative values.
Model | Port size | Sonic conductance dm3/(s·bar) | Critical pressure ratio | Weight (g) |
---|---|---|---|---|
ASN2-M5 | M5 × 0.8 | 0.36 | 0.15 | 5 |
ASN2-U10/32 | 10-32UNF | 0.36 | 5 | |
ASN2-01 | 1/8 | 0.72 | 0.35 | 17 |
ASN2-02 | 1/4 | 1.3 | 34 | |
ASN2-03 | 3/8 | 3.32 | 55 | |
ASN2-04 | 1/2 | 4.9 | 107 |
ASN2 Series Structural Drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Handle | PBT | - |
2 | Needle | Brass | Electroless nickel plated |
3 | Lock nut | Steel*2 | Zinc chromate*1 |
4 | Needle guide | Brass | Electroless nickel plated |
5 | Washer | Carbon steel | Nickel plated |
6 | O-ring | NBR | - |
7 | Silencer | PVA sponge | - |
8 | Silencer cover | Soft polyethylene | - |
9 | Body B | Brass | Electroless nickel plated |
10 | Gasket | NBR / stainless steel | M5, U10/32 only |
*1: The round lock nut is electroless nickel plated.
*2: The round lock nut is made of brass. However, made of steel for ASN2-□01 and □02 only.
(Units: mm)
ASN2 Series dimensional drawing
Model | Screw D | øD | L1*2 | H | |
---|---|---|---|---|---|
Min | Max | ||||
ASN2-M5 | M5 × 0.8 | 10 | 20.5 | 23.3 | 8 |
ASN2-U10/32 | 10-32UNF | 10 | 20.5 | 23.3 | 8 |
ASN2-01 | 1/8 | 15 | 29.1 | 34.1 | 12 (12.7) |
ASN2-02 | 1/4 | 20 | 33.7 | 38.7 | 17 (17.5) |
ASN2-03 | 3/8 | 25 | 35.9 | 40.9 | 19 |
ASN2-04 | 1/2 | 30 | 48.1 | 53.1 | 24 (23.8) |
*1: Values enclosed in parenthesis ( ) are dimensions of NPT screw specifications.
*2: L1 values are reference dimensions.
Examples of inapplicable circuits
Inapplicable circuit example (Perfect valves: VF66□□, VS7-6-FPG, VS7-8-FPG)
*Residual pressure behind the exhaust needle may cause check valve malfunction in the perfect valve.
Inapplicable circuit example 2 (circuit with pilot check valve between actuator and solenoid valve)
*Residual pressure behind the exhaust needle may cause pilot check valve malfunction.
Example of interference with fittings
*If mounting to connection ports of solenoid valves, interference may occur with the fittings. Consult the catalog before installing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Connection Dia. | Types of Screw | Sonic Conductance IN -> OUT [dm3/(s/bar)] | Option | Lock Nut Option |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 157.50 | SPEED CONTROLLER | 1 Piece(s) | Same day | - | 1/8 | R | 0.72 | None | Hex Lock Nut | ||
฿ 157.50 | FLOW CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 0 to 1 | 1/8 | R | 0.72 | None | Round lock nut | ||
฿ 162.90 ฿ 101.34 | SPEED CONTROLLER | 1 Piece(s) | Same day | - | 1/8 | R | 0.72 | With Seal | Hex Lock Nut | ||
฿ 162.90 | FLOW CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 0 to 1 | 1/8 | R | 0.72 | With seal | Round lock nut | ||
฿ 197.10 | SPEED CONTROLLER | 1 Piece(s) | 3 Day(s) | - | 1/4 | R | 1.3 | None | Hex Lock Nut | ||
฿ 197.10 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/4 | R | 1.3 | None | Round lock nut | ||
฿ 202.50 | SPEED CONTROLLER | 1 Piece(s) | 3 Day(s) | - | 1/4 | R | 1.3 | With Seal | Hex Lock Nut | ||
฿ 202.50 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/4 | R | 1.3 | With seal | Round lock nut | ||
฿ 252.00 | SPEED CONTROLLER | 1 Piece(s) | Same day | - | 3/8 | R | 3.32 | None | Hex Lock Nut | ||
฿ 252.00 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 3/8 | R | 3.32 | None | Round lock nut | ||
฿ 257.40 | FLOW CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 0 to 1 | 3/8 | R | 3.32 | With seal | Hexagon lock nut | ||
฿ 257.40 | FLOW CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 0 to 1 | 3/8 | R | 3.32 | With seal | Round lock nut | ||
฿ 338.40 ฿ 210.52 | SPEED CONTROLLER | 1 Piece(s) | Same day | - | 1/2 | R | 4.9 | None | Hex Lock Nut | ||
฿ 338.40 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/2 | R | 4.9 | None | Round lock nut | ||
฿ 343.80 | FLOW CONTROL VALVE | 1 Piece(s) | Same day | 0 to 1 | 1/2 | R | 4.9 | With seal | Hexagon lock nut | ||
฿ 343.80 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/2 | R | 4.9 | With seal | Round lock nut | ||
฿ 94.50 | SPEED CONTROLLER | 1 Piece(s) | Same day | - | M5 × 0.8 | Metric Thread | 0.36 | None | Hex Lock Nut | ||
฿ 94.50 | FLOW CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 0 to 1 | M5 × 0.8 | Metric screw thread | 0.36 | None | Round lock nut | ||
฿ 157.50 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/8 | NPT | 0.72 | None | Hexagon lock nut | ||
฿ 157.50 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/8 | NPT | 0.72 | None | Round lock nut | ||
฿ 162.90 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/8 | NPT | 0.72 | With seal | Hexagon lock nut | ||
฿ 162.90 | FLOW CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 0 to 1 | 1/8 | NPT | 0.72 | With seal | Round lock nut | ||
฿ 197.10 ฿ 122.62 | FLOW CONTROL VALVE | 1 Piece(s) | Same day | 0 to 1 | 1/4 | NPT | 1.3 | None | Hexagon lock nut | ||
฿ 197.10 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/4 | NPT | 1.3 | None | Round lock nut | ||
฿ 202.50 | FLOW CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 0 to 1 | 1/4 | NPT | 1.3 | With seal | Hexagon lock nut | ||
฿ 202.50 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/4 | NPT | 1.3 | With seal | Round lock nut | ||
฿ 252.00 | FLOW CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 0 to 1 | 3/8 | NPT | 3.32 | None | Hexagon lock nut | ||
฿ 252.00 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 3/8 | NPT | 3.32 | None | Round lock nut | ||
฿ 257.40 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 3/8 | NPT | 3.32 | With seal | Hexagon lock nut | ||
฿ 257.40 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 3/8 | NPT | 3.32 | With seal | Round lock nut | ||
฿ 338.40 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/2 | NPT | 4.9 | None | Hexagon lock nut | ||
฿ 338.40 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/2 | NPT | 4.9 | None | Round lock nut | ||
฿ 343.80 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 1/2 | NPT | 4.9 | With seal | Hexagon lock nut | ||
฿ 343.80 | FLOW CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 0 to 1 | 1/2 | NPT | 4.9 | With seal | Round lock nut | ||
฿ 94.50 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 10-32UNF | Unified thread | 0.36 | None | Hexagon lock nut | ||
฿ 94.50 | FLOW CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 0 to 1 | 10-32UNF | Unified thread | 0.36 | None | Round lock nut |
Loading...
Type | Quick Exhaust Valves | Material | Brass + Electroless Nickel Plating | Seal Material | Nitrile Rubber |
---|---|---|---|---|---|
Exhaust Side, Port Type R | Open Atmospheric (With Exhaust Throttle) |
How can we improve?
How can we improve?