1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjustable Shock Absorber RB-OEM Series Large Stop Collar

Adjustable Shock Absorber RB-OEM Series Large Stop Collar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,522.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc. are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis
    *The information above is correct as of December 2018.

Product Description

A stop collar for the RB-LROEM(XT) and RB-OEM(XT) Series.
[Features]
· Made using carbon steel.
· Treated with black oxide coating.
[Applications]
· For use with Adjustable Shock Absorber Large Series.

Adjustable Shock Absorber RB-OEM Series (Large) Stop Collar Specifications

Stop Collar external appearance

Stop Collar external appearance

Stop Collar dimensional drawing

Stop Collar dimensional drawing

*To mount, please insert a punch or similar into øE and twist.

 

(Units: mm)

 

Part NumberStrokeABCDEE1LMMS
RB-OEMS1.5M25, 50, 7531564985M5 × 0.859M42 × 1.527
RB-OEMS2.0M × 250, 100457665105M6 × 186M64 × 238
RB-OEMS2.0M × 6150457665105M6 × 1115M64 × 238

*RB-OEMS2.0M × 4 is the same as RB-OEMS2.0M × 2.

Part Number
RB-OEMS1.5M
RB-OEMS2.0MX2
RB-OEMS2.0MX6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Overall Length L
(mm)
Dimension A
(mm)
Dimension B
(mm)

฿ 1,522.35

SMC SHOCK ABSORBER 1 Piece(s) 55 Day(s) 25, 50, 75593156

฿ 4,916.78

SMC SHOCK ABSORBER 1 Piece(s) 45 Day(s) 50, 100864576

฿ 4,916.78

SMC SHOCK ABSORBER 1 Piece(s) 45 Day(s) 1501154576

Loading...

  1. 1
 

Basic Information

Main Body, Related Components Related Components Operating Environment Standard