(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cap for RB-LROEM(XT) and RB-OEM(XT) Series.
[Features]
· Made using urethane.
[Applications]
· For use with Adjustable Shock Absorber Large Series.
Cap external appearance
Cap
(Units: mm)
Part Number | A | B | N1 |
---|---|---|---|
RB-OEMB1.5M | 25 | 25.4 | 44 |
RB-OEMB2.0M | 24 | 38.1 | 57 |
RB-OEMB3.0M | 31 | 54 | 76 |
Part Number |
---|
RB-OEMB1.5M |
RB-OEMB2.0M |
RB-OEMB3.0M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension A (mm) | Dimension B (mm) |
---|---|---|---|---|---|---|---|
฿ 430.95 | SMC SHOCK ABSORBER | 1 Piece(s) | 55 Day(s) | 25 | 25.4 | ||
฿ 558.45 | SMC SHOCK ABSORBER | 1 Piece(s) | 55 Day(s) | 24 | 38.1 | ||
฿ 1,618.70 | SMC SHOCK ABSORBER | 1 Piece(s) | 45 Day(s) | 31 | 54 |
Loading...
Main Body, Related Components | Related Components | Operating Environment | Standard |
---|
How can we improve?
How can we improve?