(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A vacuum filter that helps create a comfortable working environment free-from greasy fumes.
[Features]
· No need for exhaust ducts from the vacuum pump.
· Captures and separates 99.5% of even low-flow and high-concentrate greasy fumes.
· The AMV Series leaves the exhaust from the vacuum pump visibly free of greasy fumes. *
*IN side: when 1,000 mg/m3, OUT side: 5 mg/m3 or less.
· Oil mist removal: 99.5% or more.
· Filtration degree: 0.3 μm (filtration efficiency 95%).
· Maximum operating temperature: 80°C.
· RoHS compliant.
AMV3, AMV6, AMV15, AMV37 external appearance
AMV75, AMV160 external appearance
Model | Connection R | Maximum Air Flow [L/min (ANR)] | Applicable Vacuum Pump Maximum Exhaust Speed (L/min) | Oil Accumulation Amount (L) | Weight (kg) |
---|---|---|---|---|---|
AMV3-10 | 1 | 360 | 360 | 0.3 | 1.6 |
AMV6-14 | 1 1/2 | 650 | 650 | 0.5 | 3.0 |
AMV15-20 | 2 | 1,500 | 1,500 | 1.0 | 5.9 |
AMV37-20 | 2 | 3,700 | 3,700 | 1.0 | 10 |
AMV75-30 | 80(3B)JIS 10K FF flange | 7,500 | 7,500 | 10 | 43 |
AMV160-40 | 100(4B)JIS 10K FF flange | 16,000 | 16,000 | 10 | 59 |
AMV3, AMV6, AMV15, AMV37 dimensional drawing
AMV75, AMV160 dimensional drawing
(Unit: mm)
Model | Connection Port Diameter | A | φB | φC | φd | φE |
---|---|---|---|---|---|---|
AMV3-10 | R1 | 231 | 123 | - | - | - |
AMV6-14 | R1 1/2 | 305 | 153 | - | - | - |
AMV15-20 | R2 | 410 | 210 | - | - | - |
AMV37-20 | R2 | 710 | 210 | - | - | - |
AMV75-30 | 80(3B)JIS 10K FF flange | 562 | 500 | 80.7 | 19 | 150 |
AMV160-40 | 100(4B)JIS 10K FF flange | 860 | 500 | 105.3 | 19 | 175 |
Exhaust Cleaner For Vacuum Pump AMV Series structural drawing
Oil mist contained in the exhaust air is captured when it is dispersed on the element surface or inside due to inertial collision or Brownian motion. Captured oil mist is aggregated and becomes droplets which are carried onto the element surface. The droplets are then separated after being pulled into the case by gravity.
No | Part Name | Material |
---|---|---|
1 | Holder | Aluminum alloy |
2 | Case | Carbon steel |
3 | Cover | Carbon steel |
4 | Tension Bolt | Carbon steel |
5 | Element | - |
6 | Gasket | Fiber |
Exhaust Cleaner For Vacuum Pump AMV Series flow rate characteristics
Part Number |
---|
AMV3-10 |
AMV6-14 |
AMV15-20 |
AMV37-20 |
AMV75-30 |
AMV160-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type (IN Side) | Plumbing Thread Nominal (IN Side) | Maximum Flow Rate of Processing (L/min) |
---|---|---|---|---|---|---|---|---|
฿ 4,187.95 | AIR FILTER | 1 Piece(s) | 55 Day(s) | R | 1 | 360 | ||
฿ 6,281.50 | AIR FILTER | 1 Piece(s) | 55 Day(s) | R | 1 1/2 | 650 | ||
฿ 9,632.20 | SMC FILTER | 1 Piece(s) | Same day | R | 2 | 1,500 | ||
฿ 15,913.70 | AIR FILTER | 1 Piece(s) | 55 Day(s) | R | 2 | 3,700 | ||
฿ 44,810.30 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Flange] 3B(80A)JIS 10K FF Flange | - | 7,500 | ||
฿ 67,843.60 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Flange] 4B(100A)JIS 10K FF Flange | - | 16,000 |
Loading...
Type | Standard | Filtration Level | 0.3μm | Application | Exhaust Cleaner for Vacuum |
---|---|---|---|---|---|
Removal Subject | Oil Smoke | Filter Replacement | Acceptable |
How can we improve?
How can we improve?