Non-Contact Gripper XT661 Series (Cyclone Type / Low Profile Cyclone Type / Bernoulli Type)

Brand :
SMC

Caution

  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

Product Description

Suction pads for assisting in non-contact transport of workpieces.
[Features]
· Cyclone type / low profile cyclone type / Bernoulli type.
· Max workpiece suction distance: 10 mm.
· Cyclone type - high lifting force: 44 N (max.)
· Bernoulli type - amplitude of workpiece when gripped: ±0.01 mm or less.

Non-Contact Gripper XT661 Series Cyclone Type Specifications

Cyclone Type external appearance

Cyclone Type external appearance

Body Outer Diameter

  • ø20 mm
  • ø40 mm
  • ø60 mm
  • ø80 mm
  • ø100 mm

Direction of Whirling Air

  • Clockwise
  • Counterclockwise
XT661-2A-(R, L) dimensional drawing

XT661-2A-(R, L) dimensional drawing

 

(Unit: mm)

 

  • P: M5 × 0.8 mm
  • PL: 5 mm
  • M: M2 × 0.4 mm
  • ML: 3.2 mm
  • D: 20 mm
-2A4A6A8A10A
Body Outer Diameter (mm)ø20 mmø40 mmø60 mmø80 mmø100 mm
Piping Port SizeM5 × 0.8Rc 1/8
Usable FluidsAir *
Operating Pressure0.01 to 0.5 MPa
Proof Pressure0.75 MPa
Ambient and Operating Temperature-5 to 60°C (no freezing)
GreaseGrease-free
Body MaterialA2017
Weight (g)12.549114206310
  • *Air purification rating: JIS B8392-1 (ISO8573-1), Quality rating: 4.4.2 or higher.

Product Structural Drawing / Components

ø20 mm (body outer diameter) structural drawing

ø20 mm (body outer diameter) structural drawing

ø40 mm (body outer diameter), ø60 mm (body outer diameter), ø80 mm (body outer diameter), ø100 mm (body outer diameter) structural drawing

ø40 mm (body outer diameter), ø60 mm (body outer diameter), ø80 mm (body outer diameter), ø100 mm (body outer diameter) structural drawing

NumberPart NameMaterialNote
1Body (R, L)Aluminum alloy (hard anodizing)XT661-2A to 10A
2Body MAluminum alloy (hard anodizing)
3O-ringNBR
4Hexagon Socket Head Cap ScrewStainless steel

Non-Contact Gripper XT661 Series, Low Profile Cyclone Type Specifications

Low Profile Cyclone Type external appearance

Low Profile Cyclone Type external appearance

Body Outer Diameter

  • ø20 mm
  • ø25 mm

Direction of Whirling Air

  • Clockwise
  • Counterclockwise
XT661-2A-(R, L)-X260 dimensional drawing

XT661-2A-(R, L)-X260 dimensional drawing

 

(Unit: mm)

 

-2A3A
Body Outer Diameter (mm)ø20 mmø25 mm
Piping Port Sizeø1.6 mm
Usable FluidsAir *
Operating Pressure0.01 to 0.5 MPa
Proof Pressure0.75 MPa
Ambient and Operating Temperature-5 to 40°C (no freezing)
GreaseGrease-free
Body MaterialA2017
Weight (g)1.332.13
  • *Use adhesive when mounting.
  • *Air purification rating: JIS B8392-1 (ISO8573-1), Quality rating: 4.4.2 or higher

Non-Contact Gripper XT661 Series, Bernoulli Type Specifications

Bernoulli Type external appearance

Bernoulli Type external appearance

Body Outer Diameter

  • ø39 mm
  • ø59 mm
  • ø79 mm
  • ø99 mm
Bernoulli Type dimensional drawing

Bernoulli Type dimensional drawing

Body Size

  • 120 mm
  • 150 mm

Accessories

  • No mark: NA
  • A: guide assembly
  • B: adjustment bolt assembly
-4C6C8C10C120E150E
Body Outer Diameter and Dimensions (mm)ø39 mmø59 mmø79 mmø99 mm□ 120□ 150
Piping Port SizeM5 × 0.8Rc 1/8
Usable FluidsAir *
Operating Pressure0.01 to 0.4 MPa
Proof Pressure0.6 MPa
Ambient and Operating Temperature-5 to 40°C (no freezing)
GreaseGrease-free
Body MaterialPBT
Weight (g)2655108170260410

*Air purification rating: JIS B8392-1 (ISO8573-1), Quality rating: 4.4.2 or higher

Product Dimensional Drawings

 

(Unit: mm)

 

XT661-4C-X321 dimensional drawing

XT661-4C-X321 dimensional drawing

 

(Unit: mm)

 

Body size: 120 mm (with guide assembly) dimensional drawing

Body size: 120 mm (with guide assembly) dimensional drawing

*Refer to the manufacturer's catalog for product information not detailed above.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Non-Contact Gripper XT661 Series (Cyclone Type / Low Profile Cyclone Type / Bernoulli Type) | SMC | MISUMI Thailand