Heavy-Duty Pad ZP2 Series (Flat Type With Ribbing / Thin Type With Ribbing / Bellows Type / Oval Type)

Brand :
SMC

Caution

  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

Product Description

Suction pads with increased strength for preventing deformation when transferring large or heavy workpieces.
[Features]
· Type: heavy-duty type (flat and thin types with ribbing) / heavy-duty type (bellows) / heavy-duty type (oval).
· Pad material: NBR, silicone rubber, FKM, CR.
*Compatible with ø32-mm type only.

Heavy-Duty Pad ZP2 Series (Flat With Ribbing / Thin With Ribbing) Specifications

Heavy-Duty Pad (Flat With Ribbing / Thin With Ribbing) Series external appearance

Heavy-Duty Pad (Flat With Ribbing / Thin With Ribbing) Series external appearance

Pad Shape and Applicable Pad Diameter

  • Flat type with ribbing: ø32 mm / ø300 mm / ø340 mm
  • Thin type with ribbing: ø150 mm / ø250 mm

Product Dimensional Drawings

 

(Unit: mm)

 

ZP2-32H□ dimensional drawing

ZP2-32H□ dimensional drawing

 

(Unit: mm)

 

ZP2-300H□ dimensional drawing

ZP2-300H□ dimensional drawing

 

(Unit: mm)

 

ZP2-340H□ dimensional drawing

ZP2-340H□ dimensional drawing

 

(Unit: mm)

 

ZP2-150HT□ dimensional drawing

ZP2-150HT□ dimensional drawing

Heavy-Duty Pad ZP2 Series (Bellows Type) / (Oval Type) Specifications

Heavy-Duty Pad (Bellows Type) external appearance

Heavy-Duty Pad (Bellows Type) external appearance

Pad Diameter

  • ø32 mm
  • ø150 mm
Heavy-Duty Pad (Oval Type) external appearance

Heavy-Duty Pad (Oval Type) external appearance

Pad size: 30 × 50 mm

Product Dimensional Drawings

 

(Unit: mm)

 

Heavy-Duty Type (Bellows Type) ZP2-32HB□ dimensional drawing

Heavy-Duty Type (Bellows Type) ZP2-32HB□ dimensional drawing

 

(Unit: mm)

 

Heavy-Duty Type (Bellows Type) ZP2-150HB□ dimensional drawing

Heavy-Duty Type (Bellows Type) ZP2-150HB□ dimensional drawing

 

(Unit: mm)

 

Heavy-Duty Type (Oval Type) ZP2-3050HW□ dimensional drawing

Heavy-Duty Type (Oval Type) ZP2-3050HW□ dimensional drawing

Notes

  • *Mounting adapter is available as a special order.
  • *Refer to the manufacturer's catalog for heavy-duty pad (oval type) mounting brackets.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

ZP2-32HC | Heavy-Duty Pad ZP2 Series (Flat Type With Ribbing / Thin Type With Ribbing / Bellows Type / Oval Type) | SMC | MISUMI Thailand