1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Oval Pad ZP2 Series (Part Number)

SMC ZP TYPE

Oval Pad ZP2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 173.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Product Description

Suitable for workpieces with limited suction space

Oval Pad ZP2 Series Specifications

Pad Single Unit

 

(Unit: mm)

 

Pad single unit external appearance

Pad single unit external appearance

ZP2-□W□ dimensional drawing

ZP2-□W□ dimensional drawing

ModelaAbBCY
ZP2-3507W□3.54.377.82 × 1.50.5
ZP2-4010W□44.81010.8
ZP2-5010W□56112.5
ZP2-6010W□6711

With Adapter (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With adapter (vacuum entry direction: vertical) external appearance

With adapter (vacuum entry direction: vertical) external appearance

  • Vacuum entry port mounting connection: M5 × 0.8
ZP2-T□W□-B5 dimensional drawing

ZP2-T□W□-B5 dimensional drawing

ModelaAbBCY
ZP2-T3507W□-B53.54.377.82 × 1.50.5
ZP2-T4010W□-B544.81010.8
ZP2-T5010W□-B556112.5
ZP2-T6010W□-B56711

With Buffer (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With buffer (vacuum entry direction: vertical) external appearance

With buffer (vacuum entry direction: vertical) external appearance

  • Buffer specifications: non-rotating
  • Buffer stroke: 10 mm / 20 mm / 30 mm / 40 mm / 50 mm
  • Applicable tube outer diameter: M5 × 0.8 / one-touch fittings: ø4 mm, ø6 mm
ZP2-T□W□K□-B5 dimensional drawing

ZP2-T□W□K□-B5 dimensional drawing

ModelaAbBCY
ZP2-T3507W□K□-B53.54.377.82 × 1.50.5
ZP2-T4010W□K□-B544.81010.8
ZP2-T5010W□K□-B556112.5
ZP2-T6010W□K□-B56711

Without Buffer (Vacuum Entry Direction: Lateral)

 

(Unit: mm)

 

Without buffer (vacuum entry direction: lateral) external appearance

Without buffer (vacuum entry direction: lateral) external appearance

  • Mounting connection: M5 × 0.8 (male thread) / M5 × 0.8 (female thread)
  • Vacuum entry port: applicable tube outer diameter 4 mm, 5 mm
ZP2-R□W□-04/06-A5 dimensional drawing

ZP2-R□W□-04/06-A5 dimensional drawing

ModelaAbBCY
ZP2-T3507W□-B53.54.377.82 × 1.50.5
ZP2-T4010W□-B544.81010.8
ZP2-T5010W□-B556112.5
ZP2-T6010W□-B56711

With Adapter (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With buffer (vacuum entry direction: lateral) external appearance

With buffer (vacuum entry direction: lateral) external appearance

  • Buffer specifications: non-rotating
  • Buffer stroke: 10 mm / 20 mm / 30 mm / 40 mm / 50 mm
  • Applicable tube outer diameter: one-touch fittings: ø4 mm, ø6 mm
ZP2-R□W□K□-04/06 dimensional drawing

ZP2-R□W□K□-04/06 dimensional drawing

ModelaAbBCY
ZP2-R3507W□K□-■3.54.377.82 × 1.50.5
ZP2-R4010W□K□-■44.81010.8
ZP2-R5010W□K□-■56112.5
ZP2-R6010W□K□-■6711

Pad Size / Buffer Specifications

Pad Size (Common)

SymbolSize
35073.5 × 7
40104 × 10
50105 × 10
60106 × 10
40204 × 20
50205 × 20
60206 × 20
80208 × 20
40304 × 30
50305 × 30
60306 × 30
80308 × 30

Buffer Specifications (Non-Rotating)

Stroke (mm)10, 20, 30, 40, 50
Spring Reaction ForceAt 0 stroke1.0 N
At full stroke3.0 N
Nut Tightening Torque2.5 to 3.5 N·m

*Refer to the manufacturer's catalog for product information not detailed above.

Part Number
ZP2-T5020WSK40-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPad Type Vacuum Outlet Port Rubber Group Material Environment Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Pad size

฿ 3,220.65

SMC ZP TYPE 1 Piece(s) 55 Day(s) StandardOne-Touch Couplings[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistantø6With whirl-stop40-With bufferVertical direction5 × 20

Loading...

  1. 1

Basic Information

Pad Shape Oval Shape Mounting Method Recessed Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZP2-T5020WSK40-06 in the Oval Pad ZP2 Series series.

Products with similar specification

Part Number
ZP2-3507WN
ZP2-3507WS
ZP2-3507WU
ZP2-T5020WSK40-B5
ZP2-T5020WSK50-06
ZP2-T5020WU-B5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPad Type Vacuum Outlet Port Rubber Group Material Environment Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Pad size

฿ 173.40

1 Piece(s) Same day Standard / Pad Only-[Nitrile Rubber] NBROil Resistant----Pad unit-3.5 × 7

฿ 267.75

1 Piece(s) 3 Day(s) Standard / Pad Only-[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant----Pad unit-3.5 × 7

฿ 307.70

1 Piece(s) 55 Day(s) Standard / Pad Only-Urethane Rubber-----Pad unit-3.5 × 7

฿ 3,170.50

1 Piece(s) 55 Day(s) StandardFemale Thread[Silicon Rubber] Silicone RubberCold Resistant / Heat ResistantM5-40-With bufferVertical direction5 × 20

฿ 3,269.95

1 Piece(s) 55 Day(s) StandardOne-Touch Couplings[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistantø6With whirl-stop50-With bufferVertical direction5 × 20

฿ 481.10

1 Piece(s) 55 Day(s) Standard / Holder SetFemale ThreadUrethane Rubber-M5---With adapterVertical direction5 × 20