(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for workpieces with limited suction space
(Unit: mm)
Pad single unit external appearance
ZP2-□W□ dimensional drawing
Model | a | A | b | B | C | Y |
---|---|---|---|---|---|---|
ZP2-3507W□ | 3.5 | 4.3 | 7 | 7.8 | 2 × 1.5 | 0.5 |
ZP2-4010W□ | 4 | 4.8 | 10 | 10.8 | ||
ZP2-5010W□ | 5 | 6 | 11 | 2.5 | ||
ZP2-6010W□ | 6 | 7 | 11 |
(Unit: mm)
With adapter (vacuum entry direction: vertical) external appearance
ZP2-T□W□-B5 dimensional drawing
Model | a | A | b | B | C | Y |
---|---|---|---|---|---|---|
ZP2-T3507W□-B5 | 3.5 | 4.3 | 7 | 7.8 | 2 × 1.5 | 0.5 |
ZP2-T4010W□-B5 | 4 | 4.8 | 10 | 10.8 | ||
ZP2-T5010W□-B5 | 5 | 6 | 11 | 2.5 | ||
ZP2-T6010W□-B5 | 6 | 7 | 11 |
(Unit: mm)
With buffer (vacuum entry direction: vertical) external appearance
ZP2-T□W□K□-B5 dimensional drawing
Model | a | A | b | B | C | Y |
---|---|---|---|---|---|---|
ZP2-T3507W□K□-B5 | 3.5 | 4.3 | 7 | 7.8 | 2 × 1.5 | 0.5 |
ZP2-T4010W□K□-B5 | 4 | 4.8 | 10 | 10.8 | ||
ZP2-T5010W□K□-B5 | 5 | 6 | 11 | 2.5 | ||
ZP2-T6010W□K□-B5 | 6 | 7 | 11 |
(Unit: mm)
Without buffer (vacuum entry direction: lateral) external appearance
ZP2-R□W□-04/06-A5 dimensional drawing
Model | a | A | b | B | C | Y |
---|---|---|---|---|---|---|
ZP2-T3507W□-B5 | 3.5 | 4.3 | 7 | 7.8 | 2 × 1.5 | 0.5 |
ZP2-T4010W□-B5 | 4 | 4.8 | 10 | 10.8 | ||
ZP2-T5010W□-B5 | 5 | 6 | 11 | 2.5 | ||
ZP2-T6010W□-B5 | 6 | 7 | 11 |
(Unit: mm)
With buffer (vacuum entry direction: lateral) external appearance
ZP2-R□W□K□-04/06 dimensional drawing
Model | a | A | b | B | C | Y |
---|---|---|---|---|---|---|
ZP2-R3507W□K□-■ | 3.5 | 4.3 | 7 | 7.8 | 2 × 1.5 | 0.5 |
ZP2-R4010W□K□-■ | 4 | 4.8 | 10 | 10.8 | ||
ZP2-R5010W□K□-■ | 5 | 6 | 11 | 2.5 | ||
ZP2-R6010W□K□-■ | 6 | 7 | 11 |
Symbol | Size |
---|---|
3507 | 3.5 × 7 |
4010 | 4 × 10 |
5010 | 5 × 10 |
6010 | 6 × 10 |
4020 | 4 × 20 |
5020 | 5 × 20 |
6020 | 6 × 20 |
8020 | 8 × 20 |
4030 | 4 × 30 |
5030 | 5 × 30 |
6030 | 6 × 30 |
8030 | 8 × 30 |
Stroke (mm) | 10, 20, 30, 40, 50 | |
---|---|---|
Spring Reaction Force | At 0 stroke | 1.0 N |
At full stroke | 3.0 N | |
Nut Tightening Torque | 2.5 to 3.5 N·m |
*Refer to the manufacturer's catalog for product information not detailed above.
Part Number |
---|
ZP2-T5010WNK10-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Type | Vacuum Outlet Port | Rubber Group Material | Environment | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Pad size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,108.85 | SMC ZP TYPE | 1 Piece(s) | 55 Day(s) | Standard | One-Touch Couplings | [Nitrile Rubber] NBR | Oil Resistant | ø6 | With whirl-stop | 10 | - | With buffer | Vertical direction | 5 × 10 |
Loading...
Pad Shape | Oval Shape | Mounting Method | Recessed Type | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part ZP2-T5010WNK10-06 in the Oval Pad ZP2 Series series.
Part Number |
---|
ZP2-3507WN |
ZP2-3507WS |
ZP2-3507WU |
ZP2-T5010WNK10-B5 |
ZP2-T5010WNK20-04 |
ZP2-T5010WNK20-06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pad Type | Vacuum Outlet Port | Rubber Group Material | Environment | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Pad size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 173.40 | 1 Piece(s) | Same day | Standard / Pad Only | - | [Nitrile Rubber] NBR | Oil Resistant | - | - | - | - | Pad unit | - | 3.5 × 7 | ||
฿ 267.75 | 1 Piece(s) | 3 Day(s) | Standard / Pad Only | - | [Silicon Rubber] Silicone Rubber | Cold Resistant / Heat Resistant | - | - | - | - | Pad unit | - | 3.5 × 7 | ||
฿ 307.70 | 1 Piece(s) | 55 Day(s) | Standard / Pad Only | - | Urethane Rubber | - | - | - | - | - | Pad unit | - | 3.5 × 7 | ||
฿ 2,059.55 | 1 Piece(s) | 55 Day(s) | Standard | Female Thread | [Nitrile Rubber] NBR | Oil Resistant | M5 | - | 10 | - | With buffer | Vertical direction | 5 × 10 | ||
฿ 2,654.55 | 1 Piece(s) | 55 Day(s) | Standard | One-Touch Couplings | [Nitrile Rubber] NBR | Oil Resistant | ø4 | - | 20 | - | With buffer | Vertical direction | 5 × 10 | ||
฿ 2,654.55 | 1 Piece(s) | 55 Day(s) | Standard | One-Touch Couplings | [Nitrile Rubber] NBR | Oil Resistant | ø6 | With whirl-stop | 20 | - | With buffer | Vertical direction | 5 × 10 |
How can we improve?
How can we improve?