1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series

Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 248.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

Product Description

A suction pad with improved stability of suction position and ease of removal.
[Features]
· Flat type with groove and bellows type with groove.
· Improved stability of suction position and ease of removal. Features a groove on the suction surface which secures internal space.
· Reduced number of mounting screws.
· Suitable for use with workpieces on which suction marks should not be left.
· The pad and metal parts can be separated and disposed of separately.
· Improved tracking of workpiece curvature.
· Ball joint type pad weight reduced.
· Suitable for workpieces with large suction flow rates and vacuum blower pumps with high suction.

Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series Specifications

Vertical Vacuum Entry Type With Adapter Specifications

 

(Unit: mm)

 

Vertical Vacuum Entry Type With Adapter external appearance

Vertical Vacuum Entry Type With Adapter external appearance

With set screw: vacuum port / vertical (ZP3E-T32UM□-A10) dimensional drawing

With set screw: vacuum port / vertical (ZP3E-T32UM□-A10) dimensional drawing

Pad shape: flat type with groove

Pad with adapter structural drawing (with set screw, with male thread adapter [vacuum entry port / vertical])

Pad with adapter structural drawing (with set screw, with male thread adapter [vacuum entry port / vertical])

NumberPart NameMaterial (Surface Treatment)Note
1Vacuum PadNBR / silicone rubber
Urethane rubber / FKM
Non-marking NBR
Pad shape: flat type with groove / bellows type with groove
2Set ScrewBrass (electroless nickel plating)-
3PlateAluminum alloy (clear anodized)-
4HolderAluminum alloy (clear anodized)Pad diameter: ø32 to 50 mm
Structural steel (electroless nickel plating)Pad diameter: ø63 to 125 mm
5Seal WasherSteel strip / NBR-
6AdapterAluminum alloy (clear anodized)Pad diameter: ø32 to 50 mm
Brass (electroless nickel plating)Pad diameter: ø63 to 125 mm
7NutBrass (electroless nickel plating)Pad diameter: ø32 to 50 mm
Structural steel (nickel plating)Pad diameter: ø63 to 125 mm

*1 to 12 are used for both the flat type with groove and bellows type with groove.

 

Vertical Vacuum Entry Type, Pad With Buffer Specifications

 

(Unit: mm)

 

Vertical Vacuum Entry Type, Pad With Buffer external appearance

Vertical Vacuum Entry Type, Pad With Buffer external appearance

With buffer: vacuum entry port / vertical (ZP3E-T32UM□JB□) dimensional drawing

With buffer: vacuum entry port / vertical (ZP3E-T32UM□JB□) dimensional drawing

Pad shape: flat type with groove

ModelAB
ZP3E-T32UM□JB1063.6115.6
ZP3E-T32UM□JB3088.6140.6
ZP3E-T32UM□JB50108.6160.6
Pad with buffer structural drawing (vacuum entry port / vertical)

Pad with buffer structural drawing (vacuum entry port / vertical)

NumberPart NameMaterial (Surface Treatment)Note
1Vacuum PadNBR, silicone rubber, urethane rubber, FKM, non-marking NBRPad shape: flat type with groove / bellows type with groove
2Set ScrewBrass (electroless nickel plating)-
3PlateAluminum alloy (clear anodized)-
4HolderAluminum alloy (clear anodized)Pad diameter: ø32 to 50 mm
Structural steel (electroless nickel plating)Pad diameter: ø63 to 125 mm
5Seal WasherSoft iron / NBR (zinc chromate)-
6AdapterAluminum alloy (clear anodized)-
7Piston RodStructural steel (hard chrome plating)-
8Return SpringStainless steel-
9Buffer BodyBrass (electroless nickel plating)-
10Buffer AdapterBrass (electroless nickel plating)-
11NutStructural steel (nickel plating)-
12Bushing--

*1 to 12 are used for both the flat type with groove and bellows type with groove.

 

Vertical Vacuum Entry Type, With Ball Joint Adapter Specifications

 

(Unit: mm)

 

Vertical Vacuum Entry Type, With Ball Joint Adapter external appearance

Vertical Vacuum Entry Type, With Ball Joint Adapter external appearance

With ball joint adapter: vertical vacuum entry port (ZP3E-TF32UM□-AL6) dimensional drawing

With ball joint adapter: vertical vacuum entry port (ZP3E-TF32UM□-AL6) dimensional drawing

Pad shape: flat type with groove

  • *1 Center of the rotating angle.
  • *2 Adapter mounting tool position.

Note: When mounting or removing the product, use a hex key at the adapter mounting tool position shown in the figure (*2).

Pad with ball joint adapter (male thread: ø32 to 50 mm) structural drawing, (male thread [for direct mounting], with male thread adapter [vacuum entry port / vertical])

Pad with ball joint adapter (male thread: ø32 to 50 mm) structural drawing, (male thread [for direct mounting], with male thread adapter [vacuum entry port / vertical])

Pad with ball joint adapter, female thread (vacuum entry port / vertical) structural drawing

Pad with ball joint adapter, female thread (vacuum entry port / vertical) structural drawing

NumberPart NameMaterial (Surface Treatment)Note
1Vacuum PadNBR, silicone rubber, urethane rubber, FKM, non-marking NBRPad shape: flat type with groove / bellows type with groove
2PlateStainless steel-
3O-ringFKM-
4ShaftStainless steel-
5Shaft RingStainless steel-
6HolderAluminum alloy (clear anodized)-
7StopperStainless steel-
8AdapterAluminum alloy (clear anodized)-
9NutBrass (electroless nickel plating)-
10Seal WasherSoft iron / NBR (zinc chromate)-

*1 to 12 are used for both the flat type with groove and bellows type with groove.

Notes

  • *The product images may be representative images only.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZP3E-32BMCL
ZP3E-32BMCL-P
ZP3E-32BMF
ZP3E-32BMF-P
ZP3E-32BMN
ZP3E-32BMN-P
ZP3E-32BMS
ZP3E-32BMS-P
ZP3E-32BMU
ZP3E-32BMU-P
ZP3E-32UMCL
ZP3E-32UMCL-P
ZP3E-32UMF
ZP3E-32UMF-P
ZP3E-32UMN
ZP3E-32UMN-P
ZP3E-32UMS
ZP3E-32UMS-P
ZP3E-32UMU
ZP3E-40BMCL
ZP3E-40BMCL-P
ZP3E-40BMF
ZP3E-40BMN
ZP3E-40BMN-P
ZP3E-40BMS
ZP3E-40BMS-P
ZP3E-40BMU
ZP3E-40BMU-P
ZP3E-40UMCL
ZP3E-40UMCL-P
ZP3E-40UMF
ZP3E-40UMN
ZP3E-40UMN-P
ZP3E-40UMS
ZP3E-40UMS-P
ZP3E-40UMU
ZP3E-40UMU-P
ZP3E-50BMCL
ZP3E-50BMCL-P
ZP3E-50BMF
ZP3E-50BMF-P
ZP3E-50BMN
ZP3E-50BMN-P
ZP3E-50BMS
ZP3E-50BMS-P
ZP3E-50BMU
ZP3E-50BMU-P
ZP3E-50UMCL
ZP3E-50UMCL-P
ZP3E-50UMF
ZP3E-50UMN
ZP3E-50UMN-P
ZP3E-50UMS
ZP3E-50UMS-P
ZP3E-50UMU
ZP3E-50UMU-P
ZP3E-63BMCL
ZP3E-63BMCL-P
ZP3E-63BMF
ZP3E-63BMF-P
ZP3E-63BMN
ZP3E-63BMN-P
ZP3E-63BMS
ZP3E-63BMS-P
ZP3E-63BMU
ZP3E-63BMU-P
ZP3E-63UMCL
ZP3E-63UMCL-P
ZP3E-63UMF
ZP3E-63UMN
ZP3E-63UMN-P
ZP3E-63UMS
ZP3E-63UMS-P
ZP3E-63UMU
ZP3E-80BMCL
ZP3E-80BMCL-P
ZP3E-80BMF
ZP3E-80BMF-P
ZP3E-80BMN
ZP3E-80BMN-P
ZP3E-80BMS
ZP3E-80BMS-P
ZP3E-80BMU
ZP3E-80UMCL
ZP3E-80UMCL-P
ZP3E-80UMF
ZP3E-80UMF-P
ZP3E-80UMN
ZP3E-80UMN-P
ZP3E-80UMS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Plate Male thread details

฿ 1,265.65

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant32----Pad unit-Without plate-

฿ 2,106.19

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant32----Pad unit-With plate-

฿ 992.80

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-FluororubberStandard / Heat Resistant / Chemical Resistant32----Pad unit-Without plate-

฿ 1,765.72

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-FluororubberStandard / Heat Resistant / Chemical Resistant32----Pad unit-With plate-

฿ 421.60

SMC ZP TYPE 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] NBRStandard / Oil Resistant32----Pad unit-Without plate-

฿ 694.45

SMC PIPING MANIFOLD 1 Piece(s) 3 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] NBRStandard / Oil Resistant32----Pad unit-With plate-

฿ 545.70

SMC PIPING MANIFOLD 1 Piece(s) 3 Day(s) Standard / Pad OnlyBellows-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant32----Pad unit-Without plate-

฿ 818.55

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant32----Pad unit-With plate-

฿ 860.28

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-Urethane RubberStandard32----Pad unit-Without plate-

฿ 893.35

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-Urethane RubberStandard32----Pad unit-With plate-

฿ 1,328.51

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant32----Pad unit-Without plate-

฿ 1,698.78

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant32----Pad unit-With plate-

฿ 1,126.49

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-FluororubberStandard / Heat Resistant / Chemical Resistant32----Pad unit-Without plate-

฿ 1,496.76

SMC ABSORPTION PAD 1 Piece(s) 33 Day(s) Standard / Pad Only[Others] Flat, With Groove-FluororubberHeat Resistant / Chemical Resistant32------With plate-

฿ 248.20

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] NBRStandard / Oil Resistant32----Pad unit-Without plate-

฿ 521.05

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] NBRStandard / Oil Resistant32----Pad unit-With plate-

฿ 347.65

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant32----Pad unit-Without plate-

฿ 620.50

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant32----Pad unit-With plate-

฿ 557.21

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-Urethane RubberStandard32----Pad unit-Without plate-

฿ 1,735.96

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant40----Pad unit-Without plate-

฿ 2,135.99

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant40----Pad unit-With plate-

฿ 1,396.05

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-FluororubberStandard / Heat Resistant / Chemical Resistant40----Pad unit-Without plate-

฿ 421.60

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] NBRStandard / Oil Resistant40----Pad unit-Without plate-

฿ 694.45

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] NBRStandard / Oil Resistant40----Pad unit-With plate-

฿ 545.70

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant40----Pad unit-Without plate-

฿ 1,160.26

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant40----Pad unit-With plate-

฿ 890.70

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-Urethane RubberStandard40----Pad unit-Without plate-

฿ 1,260.97

SMC ABSORPTION PAD 1 Piece(s) 33 Day(s) Standard / Pad OnlyBellows-Urethane RubberStandard40------With plate-

฿ 1,328.51

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant40----Pad unit-Without plate-

฿ 1,698.78

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant40----Pad unit-With plate-

฿ 793.90

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-FluororubberStandard / Heat Resistant / Chemical Resistant40----Pad unit-Without plate-

฿ 248.20

SMC PIPING MANIFOLD 1 Piece(s) 3 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] NBRStandard / Oil Resistant40----Pad unit-Without plate-

฿ 521.05

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] NBRStandard / Oil Resistant40----Pad unit-With plate-

฿ 489.77

SMC PIPING MANIFOLD 1 Piece(s) 3 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant40----Pad unit-Without plate-

฿ 890.70

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant40----Pad unit-With plate-

฿ 557.38

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-Urethane RubberStandard40----Pad unit-Without plate-

฿ 958.24

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-Urethane RubberStandard40----Pad unit-With plate-

฿ 1,265.70

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant50----Pad unit-Without plate-

฿ 2,169.76

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant50----Pad unit-With plate-

฿ 1,537.58

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-FluororubberStandard / Heat Resistant / Chemical Resistant50----Pad unit-Without plate-

฿ 1,941.02

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-FluororubberStandard / Heat Resistant / Chemical Resistant50----Pad unit-With plate-

฿ 421.60

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] NBRStandard / Oil Resistant50----Pad unit-Without plate-

฿ 719.95

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] NBRStandard / Oil Resistant50----Pad unit-With plate-

฿ 545.70

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant50----Pad unit-Without plate-

฿ 843.20

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant50----Pad unit-With plate-

฿ 958.24

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-Urethane RubberStandard50----Pad unit-Without plate-

฿ 1,362.28

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-Urethane RubberStandard50----Pad unit-With plate-

฿ 942.65

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant50----Pad unit-Without plate-

฿ 1,703.96

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant50----Pad unit-With plate-

฿ 1,097.51

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-FluororubberStandard / Heat Resistant / Chemical Resistant50----Pad unit-Without plate-

฿ 356.06

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] NBRStandard / Oil Resistant50----Pad unit-Without plate-

฿ 545.70

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] NBRStandard / Oil Resistant50----Pad unit-With plate-

฿ 490.41

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant50----Pad unit-Without plate-

฿ 1,196.80

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant50------With plate-

฿ 558.08

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-Urethane RubberStandard50----Pad unit-Without plate-

฿ 1,196.80

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-Urethane RubberStandard50------With plate-

฿ 1,975.87

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant63----Pad unit-Without plate-

฿ 2,439.32

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant63----Pad unit-With plate-

฿ 2,113.74

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-FluororubberStandard / Heat Resistant / Chemical Resistant63----Pad unit-Without plate-

฿ 2,551.56

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-FluororubberStandard / Heat Resistant / Chemical Resistant63----Pad unit-With plate-

฿ 545.70

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] NBRStandard / Oil Resistant63----Pad unit-Without plate-

฿ 868.70

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] NBRStandard / Oil Resistant63----Pad unit-With plate-

฿ 694.45

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant63----Pad unit-Without plate-

฿ 1,429.22

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant63----Pad unit-With plate-

฿ 843.20

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-Urethane RubberStandard63----Pad unit-Without plate-

฿ 1,631.24

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-Urethane RubberStandard63----Pad unit-With plate-

฿ 1,429.22

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant63----Pad unit-Without plate-

฿ 1,867.03

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant63----Pad unit-With plate-

฿ 1,638.36

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-FluororubberStandard / Heat Resistant / Chemical Resistant63----Pad unit-Without plate-

฿ 272.85

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] NBRStandard / Oil Resistant63----Pad unit-Without plate-

฿ 595.85

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] NBRStandard / Oil Resistant63----Pad unit-With plate-

฿ 525.52

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant63----Pad unit-Without plate-

฿ 966.30

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant63----Pad unit-With plate-

฿ 660.25

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-Urethane RubberStandard63----Pad unit-Without plate-

฿ 1,488.35

SMC ZP TYPE 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant80----Pad unit-Without plate-

฿ 2,540.03

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant80----Pad unit-With plate-

฿ 3,146.10

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-FluororubberStandard / Heat Resistant / Chemical Resistant80----Pad unit-Without plate-

฿ 1,196.80

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-FluororubberHeat Resistant / Chemical Resistant80------With plate-

฿ 570.35

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] NBRStandard / Oil Resistant80----Pad unit-Without plate-

฿ 1,294.74

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-[Nitrile Rubber] NBRStandard / Oil Resistant80----Pad unit-With plate-

฿ 843.20

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant80----Pad unit-Without plate-

฿ 1,196.80

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Standard / Pad OnlyBellows-[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant80------With plate-

฿ 1,340.89

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad OnlyBellows-Urethane RubberStandard80----Pad unit-Without plate-

฿ 1,564.30

SMC ZP TYPE 1 Piece(s) 45 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant80----Pad unit-Without plate-

฿ 2,001.51

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant80----Pad unit-With plate-

฿ 1,876.34

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-FluororubberStandard / Heat Resistant / Chemical Resistant80----Pad unit-Without plate-

฿ 2,313.55

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-FluororubberStandard / Heat Resistant / Chemical Resistant80----Pad unit-With plate-

฿ 297.50

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] NBRStandard / Oil Resistant80----Pad unit-Without plate-

฿ 866.61

SMC PIPING MANIFOLD 1 Piece(s) 34 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Nitrile Rubber] NBRStandard / Oil Resistant80----Pad unit-With plate-

฿ 521.05

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Standard / Pad Only[Others] Flat, With Groove-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant80----Pad unit-Without plate-

Loading...

Basic Information

Mounting Method Recessed Type Material Rubber Group