(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nozzle for blow, KN Series.
[Features]
·Nozzle Connection Port Type: Male thread, insertion, single-action, compression.
·Fluid: Air / coolant liquid.
·Maximum Operating Pressure: 1 MPa (0.3 MPa with OST pipe).
· Ambient and fluid temperature: -5 to +60°C (no freezing).
·Threaded section seal: None.
·Copper-free (Standard): All brass parts are electroless nickel plated.
KN Nozzle With Self-Align Fitting external appearance
KN Nozzle With Male Thread external appearance
KN Nozzle For One-Touch Fitting external appearance
KNK Pivoting Nozzle With Self-Align Fitting external appearance
KNK Pivoting Nozzle With Male Thread external appearance
KNS Low-Noise Nozzle With Self-Align Fitting external appearance
KNS Low-Noise Nozzle With Male Thread external appearance
(Unit: mm)
KN Nozzle With Self-Align Fitting dimensional drawing
Model | Nozzle Diameter øD | Compatible Tube Outer Diameter | Width Across Flats | L1 | M | Weight (g) | |
---|---|---|---|---|---|---|---|
H1 | H2 | ||||||
KN-04-100 | ø1 (diameter 1 mm) | ø4 (diameter 4 mm) | 10 | 10 | 27 | 15 | 13 |
KN-04-150 | ø1.5 (diameter 1.5 mm) | ø4 (diameter 4 mm) | 10 | 10 | 27.7 | 15 | 14 |
KN-06-100 | ø1 (diameter 1 mm) | ø6 (6 mm diameter) | 12 | 12 | 30.1 | 16 | 19 |
KN-06-150 | ø1.5 (diameter 1.5 mm) | ø6 (6 mm diameter) | 12 | 12 | 30.8 | 16 | 20 |
KN-06-200 | ø2 (diameter 2 mm) | ø6 (6 mm diameter) | 12 | 12 | 31.5 | 16 | 22 |
KN-08-150 | ø1.5 (diameter 1.5 mm) | ø8 (diameter 8 mm) | 14 | 14 | 33.8 | 16 | 28 |
KN-08-200 | ø2 (diameter 2 mm) | ø8 (diameter 8 mm) | 14 | 14 | 34.6 | 16 | 30 |
KN-10-250 | ø2.5 (diameter 2.5 mm) | ø10 (diameter 10 mm) | 14 | 17 | 35.6 | 17 | 35 |
KN-10-300 | ø3 (diameter 3 mm) | ø10 (diameter 10 mm) | 14 | 17 | 36.3 | 17 | 36 |
KN-10-350 | ø3.5 (diameter 3.5 mm) | ø10 (diameter 10 mm) | 14 | 17 | 37.1 | 17 | 37 |
KN-10-400 | ø4 (diameter 4 mm) | ø10 (diameter 10 mm) | 14 | 17 | 29.5 | 17 | 30 |
KN-10-600 | ø6 (6 mm diameter) | ø10 (diameter 10 mm) | 14 | 17 | 27.7 | 17 | 28 |
KN-12-350 | ø3.5 (diameter 3.5 mm) | ø12 (diameter 12 mm) | 17 | 19 | 40.4 | 17 | 54 |
KN-12-400 | ø4 (diameter 4 mm) | ø12 (diameter 12 mm) | 17 | 19 | 41.3 | 17 | 55 |
KN-12-600 | ø6 (6 mm diameter) | ø12 (diameter 12 mm) | 17 | 19 | 31.2 | 17 | 40 |
KN-16-400 | ø4 (diameter 4 mm) | ø16 (diameter 16 mm) | 22 | 24 | 40.1 | 17 | 77 |
KN-16-600 | ø6 (6 mm diameter) | ø16 (diameter 16 mm) | 22 | 24 | 38.4 | 17 | 79 |
KN-20-400 | ø4 (diameter 4 mm) | ø20 (diameter 20 mm) | 26 | 27 | 45.6 | 17 | 117 |
KN-20-600 | ø6 (6 mm diameter) | ø20 (diameter 20 mm) | 26 | 27 | 43.9 | 17 | 112 |
(Unit: mm)
KN Nozzle For One-Touch Fitting dimensional drawing
Model | Nozzle Diameter øD | Compatible Pipe Fitting Size ød | L1 | A | Weight (g) |
---|---|---|---|---|---|
KN-Q06-100 | ø1 (diameter 1 mm) | ø6 (6 mm diameter) | 35 | 18 | 5 |
KN-Q06-150 | ø1.5 (diameter 1.5 mm) | ø6 (6 mm diameter) | 35 | 18 | 5 |
KN-Q06-200 | ø2 (diameter 2 mm) | ø6 (6 mm diameter) | 35 | 18 | 5 |
KN-Q08-150 | ø1.5 (diameter 1.5 mm) | ø8 (diameter 8 mm) | 39 | 20.5 | 9 |
KN-Q08-200 | ø2 (diameter 2 mm) | ø8 (diameter 8 mm) | 39 | 20.5 | 9 |
KN-Q10-200 | ø2 (diameter 2 mm) | ø10 (diameter 10 mm) | 43 | 22 | 16 |
KN-Q10-250 | ø2.5 (diameter 2.5 mm) | ø10 (diameter 10 mm) | 43 | 22 | 16 |
KN-Q12-250 | ø2.5 (diameter 2.5 mm) | ø12 (diameter 12 mm) | 45.5 | 24 | 23 |
KN-Q12-300 | ø3 (diameter 3 mm) | ø12 (diameter 12 mm) | 45.5 | 24 | 23 |
(Unit: mm)
KNK Pivoting Nozzle With Male Thread dimensional drawing
Model | Nozzle Diameter øD | Connection Thread | Width Across Flats | L1 | *A | Weight (g) | |
---|---|---|---|---|---|---|---|
H1 | H2 | ||||||
KNK-R02-400 | ø4 (diameter 4 mm) | R1/4 | 17 | 17 | 38 | 31.9 | 32 |
KNK-R02-600 | ø6 (6 mm diameter) | R1/4 | 17 | 17 | 38 | 31.9 | 32 |
KNK-R03-400 | ø4 (diameter 4 mm) | R3/8 | 17 | 17 | 39 | 32.4 | 40 |
KNK-R03-600 | ø6 (6 mm diameter) | R3/8 | 17 | 17 | 39 | 32.4 | 40 |
KNK-R04-400 | ø4 (diameter 4 mm) | R1/2 | 17 | 22 | 42.2 | 34.1 | 54 |
KNK-R04-600 | ø6 (6 mm diameter) | R1/2 | 17 | 22 | 42.2 | 34.1 | 54 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Nozzle Shape | Features | Connecting Port Type of Nozzle | Nozzle Material | Max. Operating Pressure (MPa) | Connector size | Nozzle length (mm) | Nozzle diameter (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 110.70 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø4 | 27 | 1 | ||
฿ 111.60 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø4 | 27.7 | 1.5 | ||
฿ 111.60 | SMC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø6 | 30.1 | 1 | ||
฿ 144.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø6 | 30.8 | 1.5 | ||
฿ 144.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø6 | 31.5 | 2 | ||
฿ 144.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø8 | 33.8 | 1.5 | ||
฿ 144.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø8 | 34.6 | 2 | ||
฿ 153.90 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø10 | 35.6 | 2.5 | ||
฿ 157.50 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø10 | 36.3 | 3 | ||
฿ 157.50 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø10 | 37.1 | 3.5 | ||
฿ 157.50 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø10 | 29.5 | 4 | ||
฿ 157.50 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø10 | 27.7 | 6 | ||
฿ 174.60 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø12 | 40.4 | 3.5 | ||
฿ 174.60 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø12 | 41.3 | 4 | ||
฿ 174.60 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø12 | 31.2 | 6 | ||
฿ 323.10 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø16 | 40.1 | 4 | ||
฿ 323.10 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø16 | 38.4 | 6 | ||
฿ 411.30 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø20 | 45.6 | 4 | ||
฿ 411.30 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Swaged | Brass | 1 | ø20 | 43.9 | 6 | ||
฿ 99.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | One-Touch | Brass | 1 | ø6 | 35 | 1 | ||
฿ 99.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | One-Touch | Brass | 1 | ø6 | 35 | 1.5 | ||
฿ 99.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | One-Touch | Brass | 1 | ø6 | 35 | 2 | ||
฿ 102.60 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | One-Touch | Brass | 1 | ø8 | 39 | 1.5 | ||
฿ 102.60 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | One-Touch | Brass | 1 | ø8 | 39 | 2 | ||
฿ 109.80 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | One-Touch | Brass | 1 | ø10 | 43 | 2 | ||
฿ 109.80 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | One-Touch | Brass | 1 | ø10 | 43 | 2.5 | ||
฿ 127.80 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | One-Touch | Brass | 1 | ø12 | 45.5 | 2.5 | ||
฿ 127.80 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | One-Touch | Brass | 1 | ø12 | 45.5 | 3 | ||
฿ 90.90 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Threaded | Brass | 1 | R1/8 | 21.4 | 1 | ||
฿ 90.90 | NOZZLE | 1 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Threaded | Brass | 1 | R1/8 | 21 | 1.5 | ||
฿ 108.00 | SMC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Threaded | Brass | 1 | R1/4 | 27.1 | 6 | ||
฿ 108.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Threaded | Brass | 1 | R3/8 | 31.8 | 4 | ||
฿ 108.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Threaded | Brass | 1 | R3/8 | 30.1 | 6 | ||
฿ 136.80 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Threaded | Brass | 1 | R1/2 | 41.8 | 4 | ||
฿ 136.80 | SMC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | Nozzle | Standard | Standard | Threaded | Brass | 1 | R1/2 | 40.1 | 6 | ||
฿ 179.10 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Threaded | Brass | 1 | R3/4 | 49.6 | 6 | ||
฿ 179.10 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Threaded | Brass | 1 | R3/4 | 47.8 | 8 | ||
฿ 607.50 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Standard | Threaded | Brass | 1 | R1 | 62.8 | 8 | ||
฿ 394.20 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Swaged | Stainless Steel | 1 | ø10 | 41.7 | 4 | ||
฿ 394.20 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | [Others] Oscillating | Standard | Swaged | Stainless Steel | 1 | ø10 | 41.7 | 6 | ||
฿ 398.70 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Swaged | Stainless Steel | 1 | ø12 | 41.2 | 4 | ||
฿ 398.70 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Swaged | Stainless Steel | 1 | ø12 | 41.2 | 6 | ||
฿ 527.40 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Swaged | Stainless Steel | 1 | ø16 | 41.8 | 4 | ||
฿ 527.40 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Swaged | Stainless Steel | 1 | ø16 | 41.8 | 6 | ||
฿ 576.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Swaged | Stainless Steel | 1 | ø20 | 43.8 | 4 | ||
฿ 576.00 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Swaged | Stainless Steel | 1 | ø20 | 43.8 | 6 | ||
฿ 411.30 | NOZZLE | 2 Piece(s) | 3 Day(s) | Nozzle | [Others] Oscillating | Standard | Threaded | Stainless Steel | 1 | R1/4 | 38 | 4 | ||
฿ 411.30 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Threaded | Stainless Steel | 1 | R1/4 | 38 | 6 | ||
฿ 411.30 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | [Others] Oscillating | Standard | Threaded | Stainless Steel | 1 | R3/8 | 39 | 4 | ||
฿ 411.30 | NOZZLE | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Threaded | Stainless Steel | 1 | R3/8 | 39 | 6 | ||
฿ 411.30 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Threaded | Stainless Steel | 1 | R1/2 | 42.2 | 4 | ||
฿ 411.30 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | [Others] Oscillating | Standard | Threaded | Stainless Steel | 1 | R1/2 | 42.2 | 6 | ||
฿ 208.80 | SMC AIR BLOW GUN/NOZZLE | 2 Piece(s) | 3 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø6 | 300 | 1.5 | ||
฿ 208.80 | NOZZLE | 1 Piece(s) | Same day | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø6 | 300 | 2 | ||
฿ 268.20 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø8 | 300 | 2 | ||
฿ 268.20 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø8 | 300 | 2.5 | ||
฿ 314.10 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø10 | 300 | 2.5 | ||
฿ 314.10 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø10 | 300 | 3 | ||
฿ 343.80 | NOZZLE | 2 Piece(s) | 55 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø6 | 600 | 1.5 | ||
฿ 343.80 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø6 | 600 | 2 | ||
฿ 416.70 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø8 | 600 | 2 | ||
฿ 416.70 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø8 | 600 | 2.5 | ||
฿ 509.40 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø10 | 600 | 2.5 | ||
฿ 509.40 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Long | Standard | Insertion Type | Brass | 1 | ø10 | 600 | 3 | ||
฿ 2,619.90 | SMC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | ø4 | - | 2.5 | ||
฿ 1,315.80 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | ø4 | - | 0.7 | ||
฿ 193.50 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Low Noise | Swaged | Brass | 1 | ø8 | 24.3 | 0.75 | ||
฿ 193.50 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Low Noise | Swaged | Brass | 1 | ø8 | 24.3 | 1 | ||
฿ 202.50 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Nozzle | Standard | Low Noise | Swaged | Brass | 1 | ø10 | 24 | 0.75 | ||
฿ 262.80 | SMC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | Nozzle | Standard | Low Noise | Swaged | Brass | 1 | ø10 | 24 | 0.9 | ||
฿ 202.50 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Low Noise | Swaged | Brass | 1 | ø10 | 24 | 1 | ||
฿ 117.00 | NOZZLE | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Low Noise | Threaded | Brass | 1 | R1/8 | 18 | 0.75 | ||
฿ 137.70 | SMC AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Low Noise | Threaded | Brass | 1 | R1/8 | 18 | 0.9 | ||
฿ 117.00 | NOZZLE | 2 Piece(s) | 3 Day(s) | Nozzle | Standard | Low Noise | Threaded | Brass | 1 | R1/8 | 18 | 1 |
Loading...
How can we improve?
How can we improve?