Non-Slip Adjuster - JAP Type

Brand :
Jmec
Caution
- The allowable load for the filter criteria is the calculated load capacity value.
In the filter criteria for the main body surface processing, trivalent chromate is the same as trivalent bright chromate plating.
Product Description
Since a hex nut is press-fitted in from the bottom of the catch plate, mounting can be performed easily using an impact wrench, etc. The catch plate has a special non-slip resin baked onto it so it does not dirty the floor or become scratched.

■ JAP Type Bright Chromate Plating
| Part Number | D | H | h | S | B | d | Load Capacity (kg) |
|---|---|---|---|---|---|---|---|
| JAP12 × 100 | 61 | 124 | 16 | 100 | 19 | M12×1.75 | 500 |
| JAP12×120 | 61 | 144 | 16 | 120 | 19 | M12×1.75 | 500 |
| JAP12×150 | 61 | 174 | 16 | 150 | 19 | M12×1.75 | 500 |
| JAP16 × 100 | 80 | 133 | 23 | 100 | 24 | M16×2.0 | 500 |
| JAP16×130 | 80 | 163 | 23 | 130 | 24 | M16×2.0 | 500 |
| JAP16×150 | 80 | 183 | 23 | 150 | 24 | M16×2.0 | 500 |
| JAP16×180 | 80 | 213 | 23 | 180 | 24 | M16×2.0 | 500 |
| JAP20 × 100 | 80 | 136 | 23 | 100 | 30 | M20×2.5 | 500 |
| JAP20×130 | 80 | 166 | 23 | 130 | 30 | M20×2.5 | 500 |
| JAP20×150 | 80 | 186 | 23 | 150 | 30 | M20×2.5 | 500 |
| JAP20×180 | 80 | 216 | 23 | 180 | 30 | M20×2.5 | 500 |
■ JAP-SUS Stainless Steel Type
| Part Number | D | H | h | S | B | d | Load Capacity (kg) |
|---|---|---|---|---|---|---|---|
| JAP12 × 100SUS | 61 | 124 | 16 | 100 | 19 | M12×1.75 | 600 |
| JAP12 × 120SUS | 61 | 144 | 16 | 120 | 19 | M12×1.75 | 600 |
| JAP12 × 150SUS | 61 | 174 | 16 | 150 | 19 | M12×1.75 | 600 |
| JAP16 × 100SUS | 80 | 133 | 23 | 100 | 24 | M16×2.0 | 600 |
| JAP16 × 130SUS | 80 | 163 | 23 | 130 | 24 | M16×2.0 | 600 |
| JAP16 × 150SUS | 80 | 183 | 23 | 150 | 24 | M16×2.0 | 600 |
| JAP16 × 180SUS | 80 | 213 | 23 | 180 | 24 | M16×2.0 | 600 |
| JAP20 × 100SUS | 80 | 136 | 23 | 100 | 30 | M20×2.5 | 600 |
| JAP20 × 130SUS | 80 | 166 | 23 | 130 | 30 | M20×2.5 | 600 |
| JAP20 × 150SUS | 80 | 186 | 23 | 150 | 30 | M20×2.5 | 600 |
| JAP20 × 180SUS | 80 | 216 | 23 | 180 | 30 | M20×2.5 | 600 |