(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Type with cold-forged pan.
Part Number | D | H | h | S | B | d | Load Capacity (kg) |
JCS12 × 100 | 60 | 124 | 16 | 100 | 19 | M12×1.75 | 1,200 |
JCS12×120 | 60 | 144 | 16 | 120 | 19 | M12×1.75 | 1,200 |
JCS12×150 | 60 | 174 | 16 | 150 | 19 | M12×1.75 | 1,200 |
JCS16 × 100 | 60 | 126 | 16 | 100 | 24 | M16×2.0 | 2,500 |
JCS16×130 | 60 | 156 | 16 | 130 | 24 | M16×2.0 | 2,500 |
JCS16×150 | 60 | 176 | 16 | 150 | 24 | M16×2.0 | 2,500 |
JCS16×180 | 60 | 206 | 16 | 180 | 24 | M16×2.0 | 2,500 |
JCS20 × 100 | 60 | 129 | 16 | 100 | 30 | M20×2.5 | 4,000 |
JCS20×130 | 60 | 159 | 16 | 130 | 30 | M20×2.5 | 4,000 |
JCS20×150 | 60 | 179 | 16 | 150 | 30 | M20×2.5 | 4,000 |
JCS20×180 | 60 | 209 | 16 | 180 | 30 | M20×2.5 | 4,000 |
Part Number | D | H | h | S | B | d | Load Capacity (kg) |
JCS12 × 100SUS | 60 | 124 | 16 | 100 | 19 | M12×1.75 | 1,400 |
JCS12 × 120SUS | 60 | 144 | 16 | 120 | 19 | M12×1.75 | 1,400 |
JCS12 × 150SUS | 60 | 174 | 16 | 150 | 19 | M12×1.75 | 1,400 |
JCS16 × 100SUS | 60 | 126 | 16 | 100 | 24 | M16×2.0 | 2,500 |
JCS16 × 130SUS | 60 | 156 | 16 | 130 | 24 | M16×2.0 | 2,500 |
JCS16 × 150SUS | 60 | 176 | 16 | 150 | 24 | M16×2.0 | 2,500 |
JCS16 × 180SUS | 60 | 206 | 16 | 180 | 24 | M16×2.0 | 2,500 |
JCS20 × 100SUS | 60 | 129 | 16 | 100 | 30 | M20×2.5 | 4,500 |
JCS20 × 130SUS | 60 | 159 | 16 | 130 | 30 | M20×2.5 | 4,500 |
JCS20 × 150SUS | 60 | 179 | 16 | 150 | 30 | M20×2.5 | 4,500 |
JCS20 × 180SUS | 60 | 209 | 16 | 180 | 30 | M20×2.5 | 4,500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Length L1 (mm) | Nominal of Thread M (mm) | Body Material | Thread Material | Main Body Surface Treatment | Thread Surface Treatment | Allowable Load (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 178.89 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 12 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 11.768 | ||
฿ 670.10 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 12 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 13.729 | ||
฿ 193.14 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 120 | 12 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 11.768 | ||
฿ 699.12 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 120 | 12 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 13.729 | ||
฿ 221.63 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 12 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 11.768 | ||
฿ 737.64 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 12 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 13.729 | ||
฿ 226.90 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 16 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 24.517 | ||
฿ 819.42 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 16 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 24.517 | ||
฿ 231.65 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 130 | 16 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 24.517 | ||
฿ 896.45 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 130 | 16 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 24.517 | ||
฿ 279.67 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 16 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 24.517 | ||
฿ 959.23 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 16 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 24.517 | ||
฿ 284.94 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 180 | 16 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 24.517 | ||
฿ 963.98 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 180 | 16 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 24.517 | ||
฿ 289.16 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 20 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 39.227 | ||
฿ 1,079.53 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 20 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 44.13 | ||
฿ 323.46 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 130 | 20 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 39.227 | ||
฿ 1,161.31 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 130 | 20 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 44.13 | ||
฿ 371.47 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 20 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 39.227 | ||
฿ 1,277.39 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 20 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 44.13 | ||
฿ 390.46 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 180 | 20 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 39.227 | ||
฿ 1,329.62 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 180 | 20 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 44.13 |
Loading...
Type | Adjusting Bolt | Main Body Height E(mm) | 16 | Adjusting Bolt Shape Type | Standard |
---|---|---|---|---|---|
Properties | Standard | Height Adjusting Handle | Not Provided | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?