1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Single Plate Bracket With Pipe for Photoelectric Sensors (FSDAP100-12S)

IWT SENSOR BRACKET

Single Plate Bracket With Pipe for Photoelectric Sensors (FSDAP100-12S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image only.

Product Description

Bracket for photoelectric sensor with welded pipe shaft.
[Features]
·The assembly labor-hours are reduced due to a smaller number of parts than before.
·The height and angle of the photoelectric sensor can be freely adjusted.
·Full guard type will be also available. [Compatible Sensor]azbil HP7 series, KEYENCE PZ-G series, OMRON E3Z series, OPTEX-FA Z3 series, Panasonic CX-400 series, TAKENAKA ELECTRONIC GKS series, etc.

Drawing

Straight type

Single Plate Bracket With Pipe for Photoelectric Sensors Straight Type Drawing

L1 type

Single Plate Bracket With Pipe for Photoelectric Sensors L1 Type Drawing

L2 type

Single Plate Bracket With Pipe for Photoelectric Sensors L2 Type Drawing

Full guard (vertical) type

Full guard (horizontal) type

Single Plate Bracket With Pipe for Photoelectric Sensors Full Guard (Vertical) Type Drawing
Single Plate Bracket With Pipe for Photoelectric Sensors Full Guard (Horizontal) Type Drawing

Product Specifications

MaterialsAccessories
Stainless steel SUS304Sensor mounting screw: SEMS screw (SUSXM7) M3 × 12: 2 pcs.

Standard Table

Straight type

L1 type

Single Plate Bracket With Pipe for Photoelectric Sensors Straight Type Standard Table
Single Plate Bracket With Pipe for Photoelectric Sensors L1 Type Standard Table

L2 type

Full guard (vertical) type

Single Plate Bracket With Pipe for Photoelectric Sensors L2 Type Standard Table
Single Plate Bracket With Pipe for Photoelectric Sensors Full Guard (Vertical) Type Standard Table

Full guard (horizontal) type

Single Plate Bracket With Pipe for Photoelectric Sensors Full Guard (Horizontal) Type Standard Table
Part Number
FSDAP100-12S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Length
(mm)

฿ 407.27

IWT SENSOR BRACKET 1 Piece(s) 9 Day(s) 10Straight type100

Loading...

  1. 1

Basic Information

Materials SUS304 Surface Treatment N/A

Please check the type/dimensions/specifications of the part FSDAP100-12S in the Single Plate Bracket With Pipe for Photoelectric Sensors series.

Products with similar specification

Part Number
FSDAP150-12S
FSDBP050-12S
FSDBP100-12S
FSDBP150-12S
FSDCP050-12S
FSDCP100-12S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Length
(mm)

฿ 449.91

1 Piece(s) 9 Day(s) 10Straight type150

฿ 407.27

1 Piece(s) 9 Day(s) 10L1 type50

฿ 449.91

1 Piece(s) 9 Day(s) 10L1 type100

฿ 492.54

1 Piece(s) 9 Day(s) 10L1 type150

฿ 395.38

1 Piece(s) 9 Day(s) 10L2 type50

฿ 448.58

1 Piece(s) 9 Day(s) 10L2 type100