Sensor Bracket Single Plate LR Type for Laser Sensors

Brand :
IWATA MFG
Caution
- The product image is a representative image only.
Product Description
[Compatible Sensor]OPTEX FA/BGS-Hl; Material: Stainless steel SUS304
Drawing
Unit: mm

Straight type

L type

Z-Type

Full guard type
Product Specifications
| Part number | Weight (g) | Materials | Accessories |
|---|---|---|---|
| FSLRS030-S | 57 | Stainless steel SUS304 | Sensor mounting screw: SEMS screw (SUSXM7) M3 × 12···2 pcs. |
| FSLRL025-S | 60 | ||
| FSLRZ040-S | 43 | ||
| FSLRF035-S | 128 |