Sensor Bracket Single Plate LM Type for Laser Sensors

Brand :
IWATA MFG
Caution
- The product image is a representative image only.
Product Description
[Features]·Compatible sensor is KEYENCE/LV-NH32.
Drawing
Unit: mm

Straight type

L type

Z-Type

Full guard type
Product Specifications
| Part number | Weight (g) | Materials | Accessories |
|---|---|---|---|
| FSLMS045-S | 43 | Stainless steel SUS304 | Sensor mounting screw: SEMS screw (SUSXM7) M3 × 18···2 pcs. Plate nut (SUS304)···1 pc. |
| FSLML035-S | 43 | ||
| FSLMZ050-S | 51 | ||
| FSLMF045-S | 85 |