(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Sensor mounting bracket and bottom mounting spacer. ·1 to 10 pcs. included.
Part Number |
---|
MS-EXZ-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Material | Attached screw | Description |
---|---|---|---|---|---|---|---|---|---|
฿ 191.67 | SENSOROPTIONS | 1 Piece(s) | Quote | Sensor mounting bracket | SUS304 | M2 × 4, M2 × 8 | L-shaped mounting bracket (SUS304) for front sensing and side sensing types |
Loading...
Please check the type/dimensions/specifications of the part MS-EXZ-1 in the Mounting Bracket (EX-Z) series.
Part Number |
---|
MS-EXZ-2 |
MS-EXZ-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Material | Attached screw | Description |
---|---|---|---|---|---|---|---|---|
฿ 191.67 | 1 Piece(s) | 40 Day(s) | Sensor mounting bracket | SUS304 | M2 × 4 | Mounting bracket (SUS304) for front sensing type | ||
฿ 786.67 | 1 Piece(s) | Quote | Spacer for mounting at the back | Polyacetal | M2 × 10 | Spacer for mounting at the back (polyacetal) for front sensing type |
How can we improve?
How can we improve?