1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick-Connection Cable CN-2 Series

Quick-Connection Cable CN-2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 605.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Cable with a connector. ·Attached sensor type is a photoelectric sensor.

 
Part Number
CN-22-C2
CN-22-C5
CN-24-C2
CN-24-C5
CN-24A-C2
CN-24A-C5
CN-24AL-C2
CN-24AL-C5
CN-24L-C2
CN-24L-C5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct type Cable length Type

฿ 605.00

SNX SENSOR OPTIONS CN 1 Piece(s) 60 Day(s) Mating cable for M12 pigtailed type22-core

฿ 795.00

SNXSENSOROPTIONSCN 1 Piece(s) 60 Day(s) Mating cable for M12 pigtailed type52-core

฿ 735.00

SNXSENSOROPTIONSCN 1 Piece(s) 60 Day(s) Mating cable for M12 pigtailed type24-core

฿ 850.00

SENSOR OPTIONS CN 1 Piece(s) 3 Day(s) Mating cable for M12 pigtailed type54-core

฿ 790.00

SNXSENSOROPTIONSCN 1 Piece(s) 40 Day(s) Mating cable for M8 plug-in connector type2Straight type

฿ 1,008.33

SNX SENSOR OPTIONS CN 1 Piece(s) 40 Day(s) Mating cable for M8 plug-in connector type5Straight type

฿ 782.00

SNX SENSOR OPTIONS CN 1 Piece(s) 40 Day(s) Mating cable for M8 plug-in connector type2Elbow type

฿ 990.00

SNX SENSOR OPTIONS CN 1 Piece(s) 40 Day(s) Mating cable for M8 plug-in connector type5Elbow type

฿ 845.00

SNX SENSOR OPTIONS CN 1 Piece(s) 60 Day(s) Mating cable2Elbow type

฿ 1,068.33

SNX SENSOR OPTIONS CN 1 Piece(s) 60 Day(s) Mating cable5Elbow type

Loading...

  1. 1