1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sensor Mounting Bracket for EQ-500 Series

SNXSENSOROPTIONSMS

Sensor Mounting Bracket for EQ-500 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 236.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

M5 (30 mm length) 2 captive washer screws and 2 nuts are included.

 
Part Number
MS-EQ5-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 236.67

SNXSENSOROPTIONSMS 1 Piece(s) 40 Day(s) 10

Loading...

  1. 1

Basic Information

Type Sensor mounting bracket Attached screw M5 x 30 Mounting direction Foot/back angled mounting bracket
Bracket shape L

Please check the type/dimensions/specifications of the part MS-EQ5-01 in the Sensor Mounting Bracket for EQ-500 Series series.