1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensor Mounting Bracket for EQ-30 Series

Sensor Mounting Bracket for EQ-30 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 210.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Two M4 (length 25 mm) screws with washers and two M4 nuts are attached.

 
Part Number
MS-EQ3-1
MS-EQ3-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting direction

฿ 210.00

SNX SENSOR OPTIONS MS 1 Piece(s) 40 Day(s) 10Back angled mounting bracket

฿ 210.00

SNXSENSOROPTIONSMS 1 Piece(s) 40 Day(s) 10Foot angled mounting bracket

Loading...

  1. 1

Basic Information

Type Sensor mounting bracket Material SPCC Attached screw M4 x 25