(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Vacuum unit and vacuum pump system capable of manifolding.
[Features]
・ For electronic parts and small accessory precision parts up to 100 g
・ Ideal combination of functions possible due to modular design
・ Compact and lightweight (120 g when full set of functions) makes it ideal for actuator mounting
ZX100-K15LZ-E□ external appearance
Vacuum Pump System structural diagram
Number | Part Name | Material | Note |
---|---|---|---|
1 | Poppet Valve Assembly | - | ZX1-PV-0 |
2 | Vacuum break flow adjusting needle | Stainless steel | ZX1-NA |
3 | Manifold base | Aluminum | - |
4 | Vacuum switch | - | ZSE2 and ZSE3 |
5 | Valve unit | - | ZX1-VB□□□□□□-D-□ |
6 | Interface plate | - | (PV) / (PS ⇔ PD) |
7 | Spring return | Stainless steel | - |
Note)8 | Filter case | Polycarbonate | - |
Number | Part Name | Material | Part Number |
---|---|---|---|
9 | Pilot valve | - | Please refer to the catalog. |
10 | Filter element | PVA | ZX1-FE |
11 | Gasket | - | ZX1-FG |
12 | Filter Case Assembly | - | ZX1-FK-PC* |
*Component parts
Filter case, filter elements, tension bolts (including o-ring)
(Gasket mentioned in number 11 is not included.)
Note) Cautions when handling the filter case:
1) The case is made of polycarbonate, so do not use with or expose it to the following chemicals: paint thinner, carbon tetrachloride, chloroform, acetic ester, aniline, cyclohexane, trichloroethylene, sulfuric acid, lactic acid, water-soluble cutting oil (alkaline), etc.
2) Do not expose it to direct sunlight.
(Unit: mm)
ZX100-K1□□□-E□ with vacuum pressure switch (ZSE2)
ZX100-K1□□□□-D□□ with vacuum pressure switch (ZSE3)
(Unit: mm)
ZX100-K3□□□-E□ with vacuum pressure switch (ZSE2)
ZX100-K3□□□□-F with filter unit (F)
(Unit: mm)
With vacuum pressure switch (ZSE2)
ZX100-K6-F with filter unit (F)
(Unit: mm)
ZX100-K8-E□ with vacuum pressure switch (ZSE2)
ZX100-K8-F with filter unit (F)
Dimensions enclosed in [ ] are for AC
Note) Supply/release valve combinations K5, K6 and J3.
The supply and release valves of this product have been designed to operate using the pressure from the pilot pressure supply (PS) port. The pressure supplied to the pilot supply ports for supply and release (PA and PB) should be as high as or higher than the pressure of the pilot supply port (PS) and as low as or lower than 0.6 MPa.
Part Number |
---|
ZX100-K15G-EL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Additional Function | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Application | Operating Temp. Range (°C) | Type of Related Component | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Lead wire specifications | Accessories | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | CE-marked | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,868.00 | SMC VACUUM GENERATOR/EJECTOR | 1 Piece(s) | 55 Day(s) | Unit | Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | M5 | M5 | Single Item | 5:50 | - | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Grommet type | No | Non-locking push type | NPN specifications | Lead wire length 0.3 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Grommet type (lead wire length 3 m) | No | - | - |
Loading...
Please check the type/dimensions/specifications of the part ZX100-K15G-EL in the Vacuum Unit, Vacuum Pump System ZX Series series.
Part Number |
---|
ZX100-K11LB |
ZX100-K11LOZ |
ZX100-K11LOZ-E |
ZX100-K15G-F-Y |
ZX100-K15GB-F |
ZX100-K15GS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Additional Function | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Application | Operating Temp. Range (°C) | Type of Related Component | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Lead wire specifications | Accessories | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | CE-marked | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,074.90 | 1 Piece(s) | 55 Day(s) | Unit | Valves For Vacuum Generation / Vacuum Destructive Valve | M5 | M5 | Single Item | 5:50 | - | Supply valve (N.C.) / release valve (N.C.) | 100 V AC (50/60 Hz) | L-type plug connector type | No | Locking slotted type | - | Lead wire length 0.3 m | Bracket A | No | - | No | - | - | ||
฿ 3,655.00 | 1 Piece(s) | 55 Day(s) | Unit | Valves For Vacuum Generation / Vacuum Destructive Valve | M5 | M5 | Single Item | 5:50 | - | Supply valve (N.C.) / release valve (N.C.) | 100 V AC (50/60 Hz) | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | - | No connector | Bracket A | No | - | No | - | - | ||
฿ 6,805.10 | 1 Piece(s) | 55 Day(s) | Unit | Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Filter / Vacuum Destructive Valve | M5 | M5 | Single Item | 5:50 | - | Supply valve (N.C.) / release valve (N.C.) | 100 V AC (50/60 Hz) | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN specifications | No connector | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Grommet type (lead wire length 0.6 m) | No | - | - | ||
฿ 4,369.00 | 1 Piece(s) | 55 Day(s) | Unit | Valves For Vacuum Generation / Filter / Vacuum Destructive Valve | M6 | M6 | Single Item | 5:50 | - | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Grommet type | No | Non-locking push type | - | Lead wire length 0.3 m | Bracket A | Suction filter only | - | No | - | - | ||
฿ 4,369.00 | 1 Piece(s) | 55 Day(s) | Unit | Valves For Vacuum Generation / Filter / Vacuum Destructive Valve | M5 | M5 | Single Item | 5:50 | - | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Grommet type | No | Locking slotted type | - | Lead wire length 0.3 m | Bracket A | Suction filter only | - | No | - | - | ||
฿ 3,570.85 | 1 Piece(s) | 55 Day(s) | Unit | Valves For Vacuum Generation / Vacuum Destructive Valve | M5 | M5 | Single Item | 5:50 | - | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Grommet type | With surge voltage suppressor | Non-locking push type | - | Lead wire length 0.3 m | Bracket A | No | - | No | - | - |
How can we improve?
How can we improve?