Vacuum Unit, Vacuum Pump System ZX Series

Caution
- CAD data is not available for some models.
- The product image is a representative image of manifold specifications. Please refer to the manufacturer's catalog for shape details.
Product Description
Vacuum unit and vacuum pump system capable of manifolding.
[Features]
・ For electronic parts and small accessory precision parts up to 100 g
・ Ideal combination of functions possible due to modular design
・ Compact and lightweight (120 g when full set of functions) makes it ideal for actuator mounting
Vacuum Unit, Vacuum Pump System ZX Series Specifications

ZX100-K15LZ-E□ external appearance

Vacuum Pump System structural diagram
Component Parts / Replacement Parts
| Number | Part Name | Material | Note |
|---|---|---|---|
| 1 | Poppet Valve Assembly | - | ZX1-PV-0 |
| 2 | Vacuum break flow adjusting needle | Stainless steel | ZX1-NA |
| 3 | Manifold base | Aluminum | - |
| 4 | Vacuum switch | - | ZSE2 and ZSE3 |
| 5 | Valve unit | - | ZX1-VB□□□□□□-D-□ |
| 6 | Interface plate | - | (PV) / (PS ⇔ PD) |
| 7 | Spring return | Stainless steel | - |
| Note)8 | Filter case | Polycarbonate | - |
| Number | Part Name | Material | Part Number |
|---|---|---|---|
| 9 | Pilot valve | - | Please refer to the catalog. |
| 10 | Filter element | PVA | ZX1-FE |
| 11 | Gasket | - | ZX1-FG |
| 12 | Filter Case Assembly | - | ZX1-FK-PC* |
*Component parts
Filter case, filter elements, tension bolts (including o-ring)
(Gasket mentioned in number 11 is not included.)
Note) Cautions when handling the filter case:
1) The case is made of polycarbonate, so do not use with or expose it to the following chemicals: paint thinner, carbon tetrachloride, chloroform, acetic ester, aniline, cyclohexane, trichloroethylene, sulfuric acid, lactic acid, water-soluble cutting oil (alkaline), etc.
2) Do not expose it to direct sunlight.
Valve Unit: K1 Type Dimensional Drawings
(Unit: mm)

ZX100-K1□□□-E□ with vacuum pressure switch (ZSE2)

ZX100-K1□□□□-D□□ with vacuum pressure switch (ZSE3)
Valve Unit: K3 Type Dimensional Drawings
(Unit: mm)

ZX100-K3□□□-E□ with vacuum pressure switch (ZSE2)

ZX100-K3□□□□-F with filter unit (F)
Valve Unit: K6 Type Dimensional Drawings
(Unit: mm)

With vacuum pressure switch (ZSE2)

ZX100-K6-F with filter unit (F)
Valve Unit: K8 Type Dimensional Drawings
(Unit: mm)

ZX100-K8-E□ with vacuum pressure switch (ZSE2)

ZX100-K8-F with filter unit (F)
- Dimensions marked * are for when mounting bracket A
- Dimensions marked ** are for when mounting spacer 1
Dimensions enclosed in [ ] are for AC
Note) Supply/release valve combinations K5, K6 and J3.
The supply and release valves of this product have been designed to operate using the pressure from the pilot pressure supply (PS) port. The pressure supplied to the pilot supply ports for supply and release (PA and PB) should be as high as or higher than the pressure of the pilot supply port (PS) and as low as or lower than 0.6 MPa.
Notes
- *See the catalog for information on products other than those above.
- *The product images are representative images only.